XW-ED Layer-N Smart Probe & Counter/Digital Wireless Transmitter
Smart Wireless Transmitter/Edge Controller for Digital ProbesQuantity | Price each |
---|---|
1-4 | $230.18 |
5-9 | $218.67 |
10-24 | $214.07 |
25-49 | $204.86 |
50-99 | $200.26 |
100+ | $195.65 |
Please add to cart to keep it or exit the configuration
- Wireless communication up to 1000 m* (3280’) outdoor and 100 m* (328’) indoor
- Wide range of measurement types (4-20 mA, mV, Frequency, Counters, Pulse-Width, and Smart Probes)
- Data Assurance and logging up to 4096 readings per measurement
- Direct USB configuration for easy set-up
- IP65 with long battery life (up to 5 years)
- Pro version features Discrete I/O for local control and monitoring
- Log data with Omega Enterprise Gateway(OEG)
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Product Specs
The XW Series Transmitters provide a wireless interface to a range of digital probes, digital I/O, and analog process signals. The radio is an IEEE 802.15.4 compliant transmitter operating at 2.4 GHz designed to transmit up to 1000 m* (3280’) and 100 m* (328’) to a ZW-REC coordinator.

The ZW-REC connects directly to an Ethernet network to serve active web pages and display the data. You can monitor and record data over an Ethernet network or the internet. These wireless devices are designed for demanding industrial applications indoors and harsh outdoor environments. The electronics are protected in a rugged weatherproof polycarbonate NEMA 4 (IP65) rated housing. The XW-ED Transmitters come in two variants:
XW-ED
The XW-ED model accepts a wide variety of digital probes, function as a rate/timer/totalizer, or as an mA/mV meter.
XW-ED-PRO
The XW-ED-PRO variant adds 2 Discrete Open Drain Digital Inputs / Outputs on a 4 Pin M12 Male connector. These can be used to trigger alarms, monitor a switch, or control other equipment.
Easy Configuration with SYNC
SYNC by Omega allows you to configure device runtime parameters, view process values, export data, and allows you to efficiently set your XW Transmitter to operate under your preferred preferences.
Video Learning: Configure your XW Series Transmitter with SYNC Software
Specifications
Digital Inputs
Type | Range | Accuracy |
---|---|---|
Frequency | 0.01Hz to 100 Hz | ±0.5% |
Frequency | 100Hz to 1000Hz | ±1 Hz averaged over 1s |
Counter | 0 to +8388608 | ±1 count max |
Up/Down Counter | -8388608 to +8388608 | ±1 count max |
Pulse Width (Tpw) | 0.2ms min | ±50uS ±1% |
Pulse Delay (Tpp) | 0.2ms min | ±50uS ±1% |
Duty Cycle | 1% to 99% | ±50uS ƒ |
Process Inputs
Type | Range | Accuracy |
---|---|---|
Current | 0 to 24 mA | ±0.1 mA |
Voltage | 0 to 1V | ±5.0 mV |
Wireless Communication
Standard: | IEEE 802.15.4, DSSS |
Frequency: | 2.4 GHz (2400 to 2483.5 MHz), 16 channels |
Network Topology: | Star topology |
Transmit Power: | 9.5 dBm |
Receiver Sensitivity: | -96 dBm |
Range: | Up to 1000 m* (3280’) outdoor and 100 m* (328’) indoor |
Power
Input Voltage: | 5 to 36 Vdc, 24 Vac +/-10% | |||
Input Power: | 0.8 W maximum | |||
Alkaline Battery: | Two C-cell 1.5Vdc (included) | |||
Lifetime: | Up to 5 years with frequency of 1 reading per 10 minutes | |||
Lithium Back-Up** Battery: | CR2032 (included) **RTC back-up only | |||
Optional AC Power Adaptor (UNIV-AC-100/240-5-M8): | ||||
Nominal Output: | 5 Vdc @ 0.6 A | |||
Input: | 100 to 240 Vdc, 50/60 Hz | |||
Operating Temperature: | 0 to 40 °C (32 to 104°F) |
Environmental
Environmental Rating: | NEMA 4 (IP65) | |||
Operating Conditions: | ||||
Base Unit: | -20 to 70 °C (-4 to 158°F), 90% RH non-condensing | |||
CR2032 Battery: | -20 to 60°C (-4 to 140°F), 90% RH | |||
Alkaline Battery: | -18 to 55°C (-0.4 to 131°F), 90% RH non-condensing |
Mechanical
Enclosure Material: | Polycarbonate |
Enclosure Dimensions: | 135.9 L x 82 W x 39 mm D (5.35 x 3.23 x 1.56”) |
General
Agency Approvals: | ECCN, EAR99 EMC 2014/30/EU, LVD 2014/35/EU, RED 2014/53/EU |
Software: | Compatible with SYNC and OEG) |
Compatible probes: | zSeries*, Smart Probes *when using zSeries probes with the XW-ED-PRO, the discrete I/O will be disabled. |
CE