Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Temperature and Humidity Virtual Chart Recorder

$577.27

Item# ITHX-D3-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $577.27
5-9 $548.41
10-24 $519.54
25-49 $490.68
50-99 $461.82
100+ $432.95

In stock

Lead Time (If not in stock): 12 weeks
Temperature and Humidity Virtual Chart Recorder ITHX-D3-2 ITHX-D3-2
  • Web Server
  • Alarms by Email or Text Message
  • Accurate Readings
  • Data Logging

ITHX-D3-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Input Type


View Temperature and Humidity with a Web Browser

The OMEGA™ iTHX transmitter lets you monitor and record temperature, relative humidity, and dew point over an Ethernet network or the Internet with no special software except a web browser. The iTHX serves active web pages to display realtime readings, charts of temperature and humidity, or log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.
The virtual chart viewed on the web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With the iTHX, there is no need to invest time and money learning a proprietary software program to log or chart the data.

Email Alarms
All iTHX models that are on a LAN that is connected to the Internet can trigger an alarm that can be sent by email to a user or a distribution list anywhere in the world, including text messages to cell phones and PDA’s.

Typical Applications
The iTHX is great for monitoring temperature and humidity in applications such as: clean rooms, computer rooms, HVAC systems, pharmaceutical and food processing and storage, hospitals, laboratories, semiconductor labs, electronic assembly, warehousing, museums, manufacturing, greenhouses and, farm animal shelters.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

The manual mentions switching capabilities but I don't really see any other information on that. Upon reaching a certain temperature or humidity is there an electrical output that can be used to trigger an alarm or a control device?

Asked by: Anonymous
Thank you for your interest in our Product. Please email your question to the Data Acquisition Department … das@omega.com for review. They will get back you
Answered by: SAT_SAE
Date published: 2022-05-16
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ITHX-D3-2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT
Temperature and Humidity Virtual Chart Recorder
$205.37
0 In Stock
Accessories
Replacement Mounting Kit, for external industrial probes
$18.08
0 In Stock
Porous Polyethylene Industrial Probe Cap, for wet environments, 10 pack
$38.62
0 In Stock
Calibration kit for 110V or 220V units
$214.65
0 In Stock
35 mm DIN rail, 2 m (6.6') length
$35.27
29 In Stock
Replacement Industrial 137mm (5') Probe, cable 3m (10 ft) with stripped wire leads and NIST traceable calibration certificate
$349.42
0 In Stock
en-US
en
Save Configuration