text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Wireless Voltage Data Logger with Display

$310.00

Item# OM-CP-RFVOLT2000A-15V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $310.00
10-24 $294.50
25-49 $279.00
50-99 $263.50
100-499 $248.00
500+ $232.50

In stock

Lead Time ( If not in Stock): 4 weeks

Wireless Voltage Data Logger with Display OM-CP-RFVOLT2000A-15V OM-CP-RFVOLT2000A-15V
Wireless Voltage Data Logger with Display is rated 5.0 out of 5 by 2.
  • y_2019, m_10, d_17, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_OM-CP-RFVOLT2000A-15V, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 166ms
  • REVIEWS, PRODUCT
  • Wireless Two-Way Communications
  • 2.5V, 15V, 30V or 160 mV Measurement Ranges
  • 160 mV Model Measures Differential Voltage
  • Digital Display Provides Instant Access to Current Readings and Statistics
  • Readings Displayed in User Selected Measurement Unit
  • Configurable Alarms
  • 5 Year Battery Life
  • Battery Life Indicator
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification

Product info

Measurement Type
Process
Number of Measurements
1
Input Type
-8 to 24 Vdc
Maximum Samples
32256
Display
LCD Display
Power
Battery
Data Interface
Wireless 2.4GHz IEEE802.15.4
Max Sampling Rate
1 sec
Additional Feature
-8 to 24 Vdc range

Product Specs

Description

The OM-CP-RFVOLT2000A is a wireless data logger designed to measure and record DC voltage signals. The data logger can connect directly to DC voltage sources which makes it ideal for battery usage studies, solar energy monitoring and other DC voltage monitoring applications. The OM-CP-RFVOLT2000A can also be interfaced with a wide range of voltage output devices, including pressure transducers and other process sensors. The OM-CP-RFVOLT2000A is available in a 2.5V, 15V, 30V or 160 mV measurement range.

The OM-CP-RFVOLT2000A features an LCD screen which provides instant access to the current reading, minimum, maximum and average statistics. Through the software, the device can be programmed with engineering units, which convert the voltage signals into a different unit of measure such as PSI, % or PPM. The engineering unit is available for display on the LCD screen as well as in the software. The statistics can be reset through the keypad of the device, allowing customers to keep track of statistics over certain time periods. This feature does not erase the data recorded, but only resets the statistics count.

The OM-CP-RFVOLT2000A can be used as a standalone data logger, or used with the OM-CP-RFC1000-EXT wireless transceiver, to transmit data back to a central PC. The OM-CP-RFVOLT2000A transmits up to 152 m (500') line of sight to the OM-CP-RFC1000-EXT transceiver. Multiple OM-CP-RFC1000-EXT’s can be used as repeaters and transmit up to 305 m (1000') line of sight to other OM-CP-RFC1000-EXT’s. This allows the data to be sent over a greater distance.

The OM-CP-RFVOLT2000A-160MV model is a wireless, differential voltage data logger. The device is equipped with a three position terminal block to allow for a positive, negative and ground connection. This allows the measurement of the voltage difference between two signals tied to the same ground.

The OM-CP-RFVOLT2000A can be used as a single, wireless data logging system, or can be expanded to a large scale system, which can include hundreds of data loggers measuring different parameters such as temperature, humidity and more (additional wireless data loggers and transceivers may be required). Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis. The software features export to Excel®, data annotation, digital calibration and more.

Rated 5 out of 5 by from Reliable and Predictable Product I have bought a total of 3 of them and have been pleased with the performance, the capacity of readings, the user-friendly software and the ability to export the data easily.
Date published: 2016-10-28
Rated 5 out of 5 by from Good performance This is our 3rd unit. A bit pricy for the certified model.
Date published: 2018-08-20
  • y_2019, m_10, d_17, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_OM-CP-RFVOLT2000A-15V, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 31ms
  • REVIEWS, PRODUCT

Is there a driver available for Windows 10?

Asked by: Lanny
I was able to get the driver to work finally. My computer was not looking in the right folder for the driver. Once I directed it to look in the Omega folder it found it, and I can use the software on a system running WIndows 10.
Answered by: Lanny
Date published: 2019-07-25

My computer is looking for a driver? Is there one available. Win7

Asked by: nardo53
Here is link to ftp site to download OmegaLog1503.zip. The driver is part of the install. ftp://ftp.omega.com/public/DASGroup/products/OM-DVTH_DVT4/ thank you.
Answered by: Application Engineer
Date published: 2019-07-18

What is the accuracy of both temperature and relative humidity readings?

Asked by: Zhenis
Humidity Accuracy: ± 2% RH, 10% to 90%RH Temperature Accuracy: ± 1°F (0.5°C) Thank you for your question.
Answered by: Application Engineer
Date published: 2019-07-10

I purchased a OM-CP-SHOCK101-100-EB but found it didn't come with a patch cord for setting it up and data retrieval. Is the patch cord sold separately or did I just not get one? Please advise as I need this quickly. Thanks. Chris Remen

Asked by: Chris Remen
Thanks for your question. You will need the part number OM-CP-IFC200. https://www.omega.com/en-us/search/?text=OM-CP-IFC200 , The OM-CP-IFC200 has windows software and USB cable, and is in stock.
Answered by: Jane
Date published: 2019-06-13

Where is the manual for the OM-CP-RFVOLT2000A ? Your manual choices doesn't cover it.

Asked by: Victor
Hi, we do apologize for not having the correct manual on the website, and will fix this. Our Tech Support has emailed you the manual you require. We also have a link for all manuals: https://www.omega.com/en-us/pdf-manuals
Answered by: Jane
Date published: 2019-05-21
  • y_2019, m_10, d_17, h_17CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_OM-CP-RFVOLT2000A-15V, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 180ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration