Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wireless Pressure, Humidity and Temperature Data Loggerwith Display

Warranty
  • RoHS Icon
  • CE Approved

$562.09

Item# OM-CP-RFPRHTEMP2000A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $562.09
5-9 $533.99
10-24 $522.74
25-49 $500.26
50-99 $489.02
100+ $477.78

In stock

Lead Time (If not in stock): 8 weeks
Wireless Pressure, Humidity and Temperature Data Loggerwith Display OM-CP-RFPRHTEMP2000A OM-CP-RFPRHTEMP2000A
  • Wireless 2-Way Communication
  • View Data in Real-Time
  • 5-Year Battery Life
  • Battery Life Indicator

OM-CP-RFPRHTEMP2000A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


Description

The OM-CP-RFPRHTEMP2000A is a wireless data logger that measures and records ambient pressure, humidity and temperature. This dynamic data logger is ideal for monitoring weather data, measuring barometric pressure in high-rise buildings or monitoring storage or warehouse environments that contain sensitive material. Clinical laboratories and clean rooms can utilize the OM-CP-RFPRHTEMP2000A to measure and maintain critical pressure, humidity or temperature levels, all with one device.

The OM-CP-RFPRHTEMP2000A features an LCD screen which provides instant access to the current reading, minimum, maximum and average statistics. Statistics can be reset directly on the keypad of the device, allowing you to keep track of statistics over certain time periods. This feature does not erase the data recorded, and resets the statistics count. Other features include configurable alarms, battery life indicator and wall or surface mounting options.

This data logger allows users to select the desired units in which the data is displayed. The OM-CP-RFPRHTEMP2000A has a wide range of units available for each channel: °C, °F, °R, K for the temperature channel, %RH, mg/mL, dew point for the humidity channel and mbar, PSI, inHg, mmHg, atm, Torr, Pa, m, kPa, MPa for the pressure channel. The unit is available for display on the LCD screen as well as in the software.

The OM-CP-RFPRHTEMP2000A can be used as a standalone data logger, or used with the OM-CP-RFC1000-EXT wireless transceiver to transmit data back to a central PC. The OM-CP-RFPRHTEMP2000A transmits up to 500' line of sight to the OM-CP-RFC1000-EXT transceiver. Multiple OM-CP-RFC1000-EXTs can be used as repeaters and transmit up to 1000' line of sight to other OM-CP-RFC1000-EXTs. This allows the data to be sent over a greater distance.

The OM-CP-RFPRHTEMP2000A can be used as a single wireless data logging system, or can be expanded to a large scale system, which can include hundreds of data loggers measuring different parameters such as temperature, humidity and more (additional wireless data loggers and transceivers may be required).

The OM-CP-RFPRHTEMP2000A utilizes the latest software. Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis. The software features export to Excel®, data annotation, digital calibration and more.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is the software compatible with Windows 10? could one also download readings direct through USB?

Asked by: ChiefBigToe
Thank you for your question. Yes, the software is compatible with Windows 10 and yes you can download readings through USB. If you are going to use as wireless you would need to purchase OM-CP-RFC1000-EXT. https://www.omega.com/en-us/iiot-wireless-systems/wireless-receivers/om-cp-rec/p/OM-CP-RFC1000-EXT?searchterm=OM-CP-RFC1000
Answered by: Application Engineer PV
Date published: 2021-04-08

Is this limited in coverage by sq/ft or volume?

Asked by: CRemen
We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2021-07-15

I need to change the offset for mBar to compensate for the elevation of my lab. How can this be edited?

Asked by: jdk1560
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-04-25

Can a thermocouple be plugged into this device?

Asked by: DPCNE
Thank you for your question. A thermocouple cannot be connected to this unit. You would need OM-CP-RFTCTEMP2000A. Here is link to our website to review. https://www.omega.com/en-us/temperature-measurement/temperature-and-humidity-data-loggers/om-cp-rftctemp2000a-logger/p/OM-CP-RFTCTEMP2000A?searchterm=OM-CP-RFTCTEMP2000
Answered by: Application Engineer PV
Date published: 2022-06-15

I`m looking for a Wireless humidity and temperature data logger model that can be installed in a large crate which will be traveling for a month in a boat across sea. Is your device can be used for this application?

Asked by: claude
Please contact our Das Engr Sales dept to discuss your application in detail to determine the best options for your application. Our number is 1-800-872-9436 and choose Pre-sales Data Acquisition and someone will be able to assist you.
Answered by: Application Engineer PV
Date published: 2022-01-10

What is the software version currently being offered?

Asked by: jdk1560
Thank you for your question. Current version is 4.2.21.1, and we are also expecting an upgrade pretty soon.
Answered by: DA Engineer
Date published: 2021-09-07

Can the data captured by this device be accessed programmatically without having to go through middleware? As in, is there a built-in API that can be queried?

Asked by: dvod
Thank you for your question. There is no API for custom programming you must use the provided software.
Answered by: Application Engineer PV
Date published: 2022-12-06
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_OM-CP-RFPRHTEMP2000A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Replacement 9V lithium battery
$46.93
12 In Stock
en-US
en
Save Configuration