text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Wireless Pulse Data Logger with Display

$244.00

Item# OM-CP-RFPULSE2000A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $244.00
10-24 $231.80
25-49 $219.60
50-99 $207.40
100-499 $195.20
500+ $183.00

In stock

Lead Time ( If not in Stock): 4 weeks

Wireless Pulse Data Logger with Display OM-CP-RFPULSE2000A OM-CP-RFPULSE2000A
OM-CP-RFPULSE2000A is rated 1.0 out of 5 by 1.
  • y_2019, m_10, d_19, h_20
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-RFPULSE2000A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 142ms
  • REVIEWS, PRODUCT
  • Wireless Two-Way Communication
  • Pulse Input for Monitoring Wind Speed, Energy or Flow Rate
  • View Data in Real Time
  • Battery Life Indicator
  • Digital Display
  • 3 Year Battery Life
  • Audible and LED Alarm Indicators
  • Configurable Alarms
5 Year Warranty

Product info

Measurement Type
Process
Number of Measurements
1
Input Type
Pulse
Maximum Samples
16128
Display
LCD Display
Power
Battery
Data Interface
Wireless 2.4GHz IEEE802.15.4
Max Sampling Rate
0.1 msec
Additional Feature
Not Applicable

Product Specs

Description

The new OM-CP-RFPULSE2000A is a wireless data logger that records pulse output signals from various sensors such as flow meters and anemometers. When started, the data logger samples at 100 Hz and at the user specified reading rate, recording the total number of pulses from the sample to memory The OM-CP-RFPULSE2000A features an LCD screen which provides instant access to the current reading, minimum, maximum and average statistics. Through the software the device can be programmed to convert the pulse output into a different unit of measure such as gallons per minute or miles per hour. This information can be viewed on the LCD screen of the data logger as well as in the software. The OM-CP-RFPULSE2000A is unique in that it not only calculates pulse count, but it also calculates pulse rate. Engineering units can be programmed into the device as a rate, which allows the device to calculate the measurement unit in rates per second, minute, hour or per day. This provides more useful statistics to the user when data logging over long periods of time. The OM-CP-RFPULSE2000A can be used as a standalone data logger, or it can be used with the OM-CP-RFC1000-EXT wireless transceiver to wirelessly transmit data back to a central PC. The OM-CP-RFPULSE2000A transmits up to 152 m (500') line of sight to the OM-CP-RFC1000-EXT transceiver. Multiple OM-CP-RFC1000-EXT’s can be used as repeaters and transmit up to 305 m (1000') line of sight to other OM-CP-RFC1000-EXT’s. This allows the data to be sent back over a greater distance. The OM-CP-RFPULSE2000A can be used as a single, wireless data logging system, or can be expanded to a large scale system, which can include hundreds of data loggers measuring a number of areas (additional wireless loggers and transceivers may be required). Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis. The software features export to Excel®, data annotation, digital calibration and more.

Rated 1 out of 5 by from Junk Fails to boot often, goes buggy and requires a reboot. Each channel give a different reading for the same TC, and it now keeps asking me to login about every 30 seconds over and over. Omega policy is once you open the item, you're stuck with it. Look elsewhere.
Date published: 2019-08-29
  • y_2019, m_10, d_19, h_20
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-RFPULSE2000A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 31ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 139ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration