text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Wireless Temperature and Humidity Data Logger with Display

$320.00

Item# OM-CP-RFRHTEMP2000A

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $320.00
10-24 $304.00
25-49 $288.00
50-99 $272.00
100-499 $256.00
500+ $240.00

In stock

Lead Time ( If not in Stock): 4 weeks

Wireless Temperature and Humidity Data Logger with Display OM-CP-RFRHTEMP2000A OM-CP-RFRHTEMP2000A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Wireless 2-Way Communication
  • View Data in Real-Time
  • 3 Year Battery Life
  • Battery Life Indicator
  • Field Upgradeable
  • Audible and LED Alarm Indicators
  • Cumulative Alarm Delay
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
5 Year Warranty

Product info

Measurement Type
Temerature, Humidity
Number of Measurements
2
Input Type
Temperature, RH
Maximum Samples
16128
Display
LCD Display
Power
Battery
Data Interface
Wireless 2.4GHz IEEE802.15.4
Max Sampling Rate
1 sec
Additional Feature
Audible and LED Alarm Indicators

Product Specs

Description

The OM-CP-RFRHTEMP2000A is a wireless temperature and humidity data logger with digital display. The OM-CP-RFRHTEMP2000A is ideal for both industrial or laboratory applications including supply chain storage facilities, incubator monitoring and HVAC studies. Designed with external humidity and RTD based temperature sensors, the device provides a fast response time for both parameters. For customer convenience, functions include starting, stopping and downloading from the device wirelessly using the OM-CP-RFC1000-EXT wireless transceiver. This allows customers to quickly access data and spend less time maintaining the device. Data can be provided in real time back to a central PC, or the device may be downloaded at periodic intervals. The digital display provides the current reading for both the humidity and temperature channels with minimum, maximum and average statistics accessible for a quick snapshot of the logged data. The OM-CP-RFRHTEMP2000A features user programmable alarm settings for both temperature and humidity parameters. An audible buzzer and LED alarm indicator notifies users when the temperatureor humidity is above or below the threshold set in the alarm. Email and text alarms can also be configured and sent from within the software, allowing users to be notified almost anywhere. The OM-CP-RFRHTEMP2000A can be used as a single, wireless data logging system, or it can be expanded to a large scale system, which can include hundreds of data loggers measuring a number of areas (additional wireless data loggers and transceivers may be required). Data retrieval is simple. Plug the device into an available USB port and our easy-to-use software does the rest. The software converts a PC into a real-time strip chart recorder. The data logger software is a powerful, analytic tool. Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis. The software features export to Excel®, data annotation and more.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Does windows software and OM-CP-RFC1000-EXT transceiver included in the price or need to purchase separately?

Asked by: Wayne H
Thanks for contacting Omega. The OM-CP-RFC1000-EXT wireless transceiver package (Operator’s manual, Windows software, and USB interface cable) are required to operate the data logger and are sold separately. Please contact our Tech Support if we can be of any further assistance.
Answered by: Jane
Date published: 2019-01-03

I need to setup this device to start and stop recording at perticular times in a day. The start function works, however the stop forkflow has an issue. the status says its stop, but it still shows running at the top.

Asked by: Anonymous
  • y_2019, m_10, d_14, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OM-CP-RFRHTEMP2000A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration