text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Wireless RTD Temperature Data Logger with Display

$310.00

Item# OM-CP-RFRTDTEMP2000A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $310.00
10-24 $294.50
25-49 $279.00
50-99 $263.50
100-499 $248.00
500+ $232.50

In stock

Lead Time ( If not in Stock): 4 weeks

Wireless RTD Temperature Data Logger with Display OM-CP-RFRTDTEMP2000A OM-CP-RFRTDTEMP2000A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 148ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Wireless Two Way Communication
  • 100Ω Pt RTD Input
  • View Data in Real Time
  • 5 Year Battery Life
  • Battery Life Indicator
  • Field Upgradeable
  • Audible and LED Alarm Indicators
  • Cumulative Alarm Delay
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
5 Year Warranty

Product info

Measurement Type
Temperature
Number of Measurements
1
Input Type
Pt100 RTD
Maximum Samples
21504
Display
LCD Display
Power
Battery
Data Interface
Wireless 2.4GHz IEEE802.15.4
Max Sampling Rate
1 sec
Additional Feature
Not Applicable

Product Specs

Description

The OM-CP-RFRTDTEMP2000A is an RTD-based,wireless precision temperature data logger with display.This data logger is ideal for applications that requirehigh accuracy temperature monitoring such as withinlaboratories, pharmaceutical and biotech industries.The OM-CP-RFRTDTEMP2000A accepts 2, 3 or4-wire 100Ω platinum RTD’s and features adevice accuracy of ±0.05°C. Starting, stoppingand downloading from the device are allperformed wirelessly using the OM-CP-RFC1000-EXTwireless transceiver, allowing the user to spendless time maintaining the data logger. Data can beprovided in real time back to a central PC, or the devicemay be downloaded at periodic intervals.The convenient digital display provides the currentreading as well as minimum, maximum and averagestatistics for a convenient snap shot of the logged data.For instant, out of range notification, an audible buzzeras well as LED alarm indicator notifies users when thetemperature is above or below the user specified alarmsetting. Through the software, email and text messagealarms can also be sent.The OM-CP-RFRTDTEMP2000A can be used asa single, wireless data logging system, yet can beexpanded to a large scale system, which can includehundreds of data loggers measuring a number of areas(additional wireless loggers and transceivers may berequired).Data retrieval is simple. Plug the device into anavailable USB port and our easy-to-use software doesthe rest. The software converts a PC into a real-timestrip chart recorder. The data logger software is apowerful, analytic tool. Data can be viewed in graphicalor tabular formats and summary and statistics viewsare available for further analysis. The software featuresexport to Excel®, data annotation, digital calibrationand more.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 115ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration