- Home
- See Industrial Heaters
- Cartridge Heaters
Please add to cart to keep it or exit the configuration
Related Categories
Cartridge Heaters

304 Stainless Steel Cartridge Heater 0.75" OD 3 - 31" Long
LDC6
304 Stainless steel cartridge heater with 0.75" outer diameter and sheath lengths 3 to 31", max temperature 1200°F, corrosion resistant, used for pressure vessels and more.
View Full Specifications
304 Stainless Steel Cartridge Heater 0.38" OD 1.5 - 24" Long
LDC3
304 Stainless steel cartridge heater 0.375" outer diameter and sheath lengths 1.5 to 24", max temperature 1200°F, corrosion resistant, used for pressure vessels and more.
View Full Specifications
304 Stainless Steel Cartridge Heater 1.3" OD 3.3 - 24" Long
LDC10
304 Stainless steel cartridge heater 0.125" outer diameter and sheath lengths 3.25 to 24", max temperature 1200°F, corrosion resistant, used for pressure vessels and more.
View Full Specifications
304 Stainless Steel Cartridge Heater 0.938" OD 3 - 24" Long
LDC9
304 Stainless steel cartridge heater with 0.938" outer diameter and sheath lengths 3 to 24", max temperature 1200°F, corrosion resistant, used for pressure vessels and more.
View Full Specifications
304 Stainless Steel Cartridge Heater 0.88" OD 3.5 - 22" Long
LDC7
304 Stainless steel cartridge heater 0.875" outer diameter and sheath lengths 3.5 to 21.5", max temperature 1200°F, corrosion resistant, used for pressure vessels and more.
View Full SpecificationsRelated Products
More Related Items
Related Categories
Cartridge Heaters