Call us at 1-888-826-6342
304 Stainless steel cartridge heater with 0.25" outer diameter and sheath lengths 1 to 10", max temperature 1200°F, corrosion resistant, used for pressure vessels and more.
Product Number | Heater Diameter | Power Density | Supply Voltage | Cartridge Length | lead length | Power |
---|---|---|---|---|---|---|
|
1/4 in
|
35 W/in2
|
120 Vac
|
6 in
|
10 in
|
150 W
|
|
1/4 in
|
34 W/in2
|
120 Vac
|
1 in
|
10 in
|
20 W
|
|
1/4 in
|
34 W/in2
|
120 Vac
|
1 in
|
10 in
|
42 W
|
|
1/4 in
|
23 W/in2
|
120 Vac
|
1 1/2 in
|
10 in
|
20 W
|
|
1/4 in
|
27 W/in2
|
120 Vac
|
2 in
|
10 in
|
32 W
|
321 Stainless steel cartridge heater with 0.75" outer diameter and sheath lengths 2 to 36", max temperature 1200°F, corrosion resistant, used for pressure vessels and more.
Product Number | Heater Diameter | Power Density | Supply Voltage | Cartridge Length | lead length | Power |
---|---|---|---|---|---|---|
|
3/4 in
|
57 W/in2
|
120 Vac
|
2 in
|
10 in
|
200 W
|
|
3/4 in
|
49 W/in2
|
120 Vac
|
2 1/4 in
|
10 in
|
200 W
|
|
3/4 in
|
85 W/in2
|
120 Vac
|
3 in
|
10 in
|
500 W
|
|
3/4 in
|
102 W/in2
|
120 Vac
|
3 in
|
10 in
|
600 W
|
|
3/4 in
|
170 W/in2
|
240 Vac
|
3 in
|
10 in
|
1000 W
|
304 Stainless steel cartridge heater with 0.938" outer diameter and sheath lengths 3 to 24", max temperature 1200°F, corrosion resistant, used for pressure vessels and more.
Product Number | Heater Diameter | Power Density | Supply Voltage | Cartridge Length | lead length | Power |
---|---|---|---|---|---|---|
|
15/16 in
|
37 W/in2
|
120 Vac
|
3 in
|
10 in
|
275 W
|
|
15/16 in
|
32 W/in2
|
120 Vac
|
4 in
|
10 in
|
325 W
|
|
15/16 in
|
28 W/in2
|
120 Vac
|
6 in
|
10 in
|
450 W
|
|
15/16 in
|
23 W/in2
|
120 Vac
|
8 in
|
10 in
|
500 W
|
|
15/16 in
|
23 W/in2
|
240 Vac
|
8 in
|
10 in
|
500 W
|
304 Stainless steel cartridge heater with 0.75" outer diameter and sheath lengths 3 to 31", max temperature 1200°F, corrosion resistant, used for pressure vessels and more.
Product Number | Heater Diameter | Power Density | Supply Voltage | Cartridge Length | lead length | Power |
---|---|---|---|---|---|---|
|
3/4 in
|
38 W/in2
|
120 Vac
|
3 in
|
10 in
|
225 W
|
|
3/4 in
|
36 W/in2
|
120 Vac
|
4 in
|
10 in
|
300 W
|
|
3/4 in
|
33 W/in2
|
240 Vac
|
5 in
|
10 in
|
350 W
|
|
3/4 in
|
27 W/in2
|
120 Vac
|
6 in
|
10 in
|
350 W
|
|
3/4 in
|
34 W/in2
|
120 Vac
|
8 in
|
10 in
|
600 W
|
304 Stainless steel cartridge heater with 0.188" outer diameter and sheath lengths 1 to 10", max temperature 1200°F, corrosion resistant, used for pressure vessels and more.
Product Number | Heater Diameter | Power Density | Supply Voltage | Cartridge Length | lead length | Power |
---|---|---|---|---|---|---|
|
3/16 in
|
34 W/in2
|
120 Vac
|
1 in
|
10 in
|
15 W
|
|
3/16 in
|
30 W/in2
|
120 Vac
|
1 1/2 in
|
10 in
|
20 W
|
|
3/16 in
|
31 W/in2
|
120 Vac
|
2 in
|
10 in
|
30 W
|
|
3/16 in
|
29 W/in2
|
120 Vac
|
3 in
|
10 in
|
45 W
|
|
3/16 in
|
31 W/in2
|
120 Vac
|
4 in
|
10 in
|
65 W
|