Circulation Heaters

Ideally used to heat moving, flowing, or circulating streams of clean water. General purpose, m...
[+]
24 Products found
thumbnail

Surface Treatments for Stainless Steel and Incoloy® Elements and Other Wetted Parts to Improve Corrosion Resistance Flanged immersion heater surfaces in contact with the ma...

Read More
Product Number Power Power Density Sheath Material Number of Elements Supply Voltage
CHF01708
$2,639.00
Available
in 5 weeks
12 kW
48 W/in2
Incoloy® 800
3
480 Vac
CHF01703
$2,140.00
Available
in 5 weeks
9 kW
48 W/in2
Incoloy® 800
3
240 Vac
CHF01732
$3,048.00
Available
in 5 weeks
15 kW
48 W/in2
Incoloy® 800
3
480 Vac
CHF01755
$4,173.00
Available
in 5 weeks
24 kW
48 W/in2
Incoloy® 800
6
480 Vac
CHF01722
$2,206.00
Available
in 5 weeks
7.5 kW
48 W/in2
Incoloy® 800
3
480 Vac
  Load More Items from this family (2) ...
thumbnail

APPLICATIONS Gas: Designed to efficiently heat gases, particularly at low-flow rates and relatively high temperatures. (Outlet temperatures to 600°F.) Read More

Product Number Power Power Density Sheath Material Number of Elements Vessel Material Supply Voltage Features
GCHCIS-01-001P-E1/120
$3,946.00
Available
in 4 weeks
1 kW
37 W/in2
Incoloy
1
304 Stainless Steel
120 Vac
E1 General Purpose Resistant
GCHCIS-01-001P-E2/240
$2,462.00
Available
in 6 weeks
1 kW
37 W/in2
Incoloy
1
304 Stainless Steel
240 Vac
E2 Moisture Resistant/Explosion Resistant
GCHCIS-01-002P-E1/120
$4,405.00
Available
in 6 weeks
2 kW
37 W/in2
Incoloy
1
304 Stainless Steel
120 Vac
E1 General Purpose Resistant
GCHCIS-01-002P-E2/120
$2,771.00
Available
in 6 weeks
2 kW
37 W/in2
Incoloy
1
304 Stainless Steel
120 Vac
E2 Moisture Resistant/Explosion Resistant
GCHCIS-01-003P-E1/240
$5,238.00
Available
in 6 weeks
3 kW
37 W/in2
Incoloy
1
304 Stainless Steel
240 Vac
E1 General Purpose Resistant
  Load More Items from this family (2) ...
thumbnail

APPLICATIONS Steam, Air and Gas: Higher kW ratings for larger industrial and commercial gas heating applications. FEATURES Termina...

Read More
Product Number Power Power Density Sheath Material Number of Elements Vessel Material Supply Voltage Features
GCHI-03-003P-E1-240/3P
$3,946.00
Available
in 6 weeks
3 kW
23 W/in2
Incoloy
3
Carbon Steel
240 Vac
3 Phase
GCHI-03-04P5-E1/240/3P
$4,375.00
Available
in 6 weeks
4.5 kW
23 W/in2
Incoloy
3
Carbon Steel
240 Vac
3 Phase
GCHI-03-04P5-E1-480/3P
$4,375.00
Available
in 6 weeks
4.5 kW
23 W/in2
Incoloy
3
Carbon Steel
480 Vac
3 Phase
GCHI-03-003P-E1/240
$3,946.00
Available
in 6 weeks
3 kW
23 W/in2
Incoloy
3
Carbon Steel
240 Vac
1 Phase
GCHI-03-003P-E1-480V/3P
$3,946.00
Available
in 6 weeks
3 kW
23 W/in2
Incoloy
3
Carbon Steel
480 Vac
3 Phase
  Load More Items from this family (4) ...
Product Number Power Power Density Sheath Material Number of Elements Vessel Material Supply Voltage
GCHISR-03-004P-E1/240
$11,139.00
Available
in 6 weeks
4 kW
15 W/in2
Incoloy
3
304 Stainless Steel
240 Vac
thumbnail

Surface Treatments for Stainless Steel and Incoloy® Elements and Other Wetted Parts to Improve Corrosion Resistance Flanged immersion heater surfaces in contact with the ma...

Read More
Product Number Power Power Density Sheath Material Number of Elements Supply Voltage
CHF01116
$3,800.00
Available
in 5 weeks
5 kW
8 W/in2
Steel
6
240 Vac
CHF01100
$1,686.00
Available
in 5 weeks
2 W
8 W/in2
Steel
3
240 Vac
CHF01101
$1,686.00
Available
in 5 weeks
2 W
8 W/in2
Steel
3
480 Vac
CHF01112
$4,209.00
Available
in 5 weeks
8 KW
8 W/in2
Steel
6
240 Vac
thumbnail

Surface Treatments for Stainless Steel and Incoloy® Elements and Other Wetted Parts to Improve Corrosion Resistance Flanged immersion heater surfaces in contact with the ma...

Read More
Product Number Power Power Density Sheath Material Number of Elements Vessel Material Supply Voltage
CHF01186
$1,131.00
Available
in 5 weeks
1.5 kW
23 W/in2
Incoloy, Low Carbon Steel, 316 Stainless Steel, Copper
2
Stainless Steel
120 Vac
CHF01201
$1,686.00
Available
in 5 weeks
6 kW
23 W/in2
Incoloy, Low Carbon Steel, 316 Stainless Steel, Copper
3
Stainless Steel
480 Vac
CHF01188
$1,282.00
Available
in 5 weeks
2 kW
23 W/in2
Incoloy, Low Carbon Steel, 316 Stainless Steel, Copper
2
Stainless Steel
120 Vac
CHF01189
$1,282.00
Available
in 5 weeks
2 kW
23 W/in2
Incoloy, Low Carbon Steel, 316 Stainless Steel, Copper
2
Stainless Steel
240 Vac
CHF01197
$1,555.00
Available
in 5 weeks
4.5 kW
23 W/in2
Incoloy, Low Carbon Steel, 316 Stainless Steel, Copper
3
Stainless Steel
480 Vac
  Load More Items from this family (2) ...
thumbnail

Surface Treatments for Stainless Steel and Incoloy® Elements and Other Wetted Parts to Improve Corrosion Resistance Flanged immersion heater surfaces in contact with the ma...

Read More
Product Number Power Power Density Sheath Material Number of Elements Supply Voltage
CHF01385
$11,149.00
Available
in 5 weeks
105 kW
20 W/in2
316 Stainless Steel
27
480 Vac
CHF01392
$1,813.00
Available
in 5 weeks
2 kW
16 W/in2
316 Stainless Steel
3
240 Vac
CHF01403
$2,886.00
Available
in 5 weeks
6 kW
16 W/in2
316 Stainless Steel
3
480 Vac
thumbnail

Surface Treatments for Stainless Steel and Incoloy® Elements and Other Wetted Parts to Improve Corrosion Resistance Flanged immersion heater surfaces in contact with the ma...

Read More
Product Number Power Power Density Sheath Material Number of Elements Supply Voltage
CHF02009
$5,141.00
Available
in 5 weeks
12 kW
60 W/in2
316 Stainless Steel
3
240 Vac
CHF02023
$6,575.00
Available
in 6 weeks
12 kW
60 W/in2
316 Stainless Steel
3
480 Vac
thumbnail

APPLICATIONS OMEGA’s CMX Series Circulating Water Temperature Controllers are compact, versatile and completely self- contained water heating and cooling syste...

Read More
Product Number Power Sheath Material Supply Voltage Features
CMX-250-24C/480-NM
$6,378.00
Available
in 5 weeks
24 kW
Incoloy
480 Vac
Closed Loop
CMX-250-12/480-NM
$6,595.00
Available
in 5 weeks
12 kW
Incoloy
480 Vac
Open Loop
CMX-250-4/240-NM
$7,780.00
Available
in 5 weeks
4.5 kW
Incoloy
240 Vac
Open Loop
CMX-250-18/240-NM
$5,454.00
Available
in 5 weeks
18 kW
Incoloy
240 Vac
Open Loop
CMX-250-18C/480-NM
$8,587.00
Available
in 5 weeks
18 kW
Incoloy
480 Vac
Closed Loop
  Load More Items from this family (5) ...
thumbnail

APPLICATIONS Used to heat clean and corrosive solutions. Ideal for side-arm heating, in-line circulation and engine pre-heaters. FEATURES Terminal Enc...

Read More
Product Number Power Power Density Sheath Material Number of Elements Vessel Material Supply Voltage
CVCHS-01-002P-E1/120V
$2,342.00
Available
in 6 weeks
2 kW
75 W/in2
Incoloy
1
Non-Metallic (CPVC) Pipe
120 Vac
CVCHS-01-003P-E1/240V
$2,452.00
Available
in 4 weeks
3 kW
75 W/in2
Incoloy
1
Non-Metallic (CPVC) Pipe
240 Vac
CVCHS-01-002P-E1/240V
$2,216.00
Available
in 6 weeks
2 kW
75 W/in2
Incoloy
1
Non-Metallic (CPVC) Pipe
240 Vac
CVCHS-01-01P5-E1/120V
$2,216.00
Available
in 5 weeks
1.5 kW
75 W/in2
Incoloy
1
Non-Metallic (CPVC) Pipe
120 Vac
CVCHS-01-02P5-E1/120V
$1,484.00
Available
in 6 weeks
2.5 kW
75 W/in2
Incoloy
1
Non-Metallic (CPVC) Pipe
120 Vac
  Load More Items from this family (2) ...
thumbnail

Surface Treatments for Stainless Steel and Incoloy® Elements and Other Wetted Parts to Improve Corrosion Resistance Flanged immersion heater surfaces in contact with the ma...

Read More
Product Number Power Power Density Sheath Material Vessel Material Supply Voltage
CHF02107
$827.33
Available
in 5 weeks
1.0 KW
23 W/in2
Steel
Carbon Steel
120 Vac
CHF02106
$756.70
Available
in 5 weeks
0.75 kW
23 W/in2
Steel
Carbon Steel
120/240 Vac
CHF02101
$781.93
Available
in 5 weeks
1.5 kW
60 W/in2
316 Stainless Steel
Bronze
120/240 Vac
CHF02097
$640.68
Available
in 5 weeks
1.5 kW
60 W/in2
316 Stainless Steel
Carbon Steel
120/240 Vac
CHF02100
$751.66
Available
in 5 weeks
3 kW
60 W/in2
316 Stainless Steel
Carbon Steel
120/240 Vac
thumbnail

OMEGA™ flow through heaters are designed primarily for providing heat that regulates liquid temperature from 32 to 88°C (90 to 190°F). The heaters have a titanium element t...

Read More
Product Number Power Sheath Material Number of Elements Supply Voltage
FTH-5000-240
$585.18
Available
in 4 weeks
5000 W
Titanium
1
240 Vac
FTH-4000-240
$559.97
Available
in 4 weeks
4000 W
Titanium
1
240 Vac
FTH-3000-240
$559.97
Available
in 5 weeks
3000 W
Titanium
1
240 Vac
FTH-2000-240
$559.97
Available
in 4 weeks
2000 W
Titanium
1
240 Vac
FTH-1500-120
$559.97
Available
in 6 weeks
1500 W
Titanium
1
120 Vac
  Load More Items from this family (1) ...
en-US
en
Save Configuration