Immersion heater with steel sheath element, 3" flange mounted, integrated thermostat, designed for heavy weight oil based applications and explosion resistant options.
Immersion heater with incoloy sheath element, 2" NPT screw plug fitting and designed for corrosive solution water applications. Explosion resistant options available.
Immersion heaters with stainless steel sheath element, 1" NPT screw fitting and integrated thermostat for process water applications. Explosion proof option available.
Immersion heater with incoloy or stainless steel sheath element, over the side mounted, L-shaped heating elements and primarily designed for salt baths.
Immersion heater with stainless steel sheath element, 1.25" NPT screw plug fitting and designed for process water. Explosion resistant options available.
Immersion heater with stainless steel sheath element, 2" NPT screw plug fitting and designed for medium weight oil. Enclosure NEMA-1 rated and explosion resistant options.
Immersion heater with incoloy sheath element, over the side mounted, L-shaped heating elements, primarily designed for corrosive applications and optional thermostat.
Immersion heater with stainless steel sheath element, 2" NPT screw plug fitting and designed for medium weight oil applications. Explosion resistant options available.
Immersion heater with copper sheath element, 1.25" NPT screw plug fitting and designed for clean water applications. Explosion resistant options available.
Immersion heater with copper sheath element, 2.5" NPT screw plug fitting and designed for clean water applications. Explosion resistant options available.
Immersion heaters are an essential tool in many industrial, commercial, and laboratory applications. These devices are used for a wide variety of purposes, including heating fluids, controlling temperatures, and providing a clean and reliable source of heat.
Omega Engineering offers a comprehensive selection of immersion heaters designed and manufactured to the highest standards. Our range of self-regulating stainless steel or PFA-coated stainless steel immersion heaters offer high-quality construction and a 3-prong plug for easy installation. We also offer immersion heaters with multiple screw plug sizes, flanged options, and integrated thermostats. Our heaters are designed for use with oil, compressors, process water, and other fluids. All of our immersion heaters are built with corrosion-resistant materials and are rated for use in NEMA-1 enclosures. Our heaters are available in a variety of sizes, ranging from 0.5†to 6â€, and power levels up to 36 kW.