Please add to cart to keep it or exit the configuration
Immersion Heaters

Steel Immersion Heater 2" NPT Medium Weight Oil Thermostat
ARMTO2-MEDIUM
Immersion heaters with steel sheath element, 2" NPT screw fitting and integrated thermostat for medium weight oil applications. Explosion proof option available.
View Full Specifications
Steel Immersion Heater 2.5" NPT Light Weight Oil Thermostat
ARMTO3-LIGHT
Immersion heaters with steel sheath element, 2.5" NPT screw fitting and integrated thermostat for light weight oil applications. Explosion proof option available.
View Full Specifications
SS or Incoloy Tank Immersion Heater Over the Side Salt Bath
TBL-Series
Immersion heater with incoloy or stainless steel sheath element, over the side mounted, L-shaped heating elements and primarily designed for salt baths.
View Full Specifications
Copper Immersion Heater 2" NPT Clean Water 3-12 kW
EMT3
Immersion heater with copper sheath element, 2" NPT fitting and power range from 3 to 12 kW. Designed for clean water and explosion resistant enclosures available.
View Full Specifications
Copper Flanged Immersion Heater Food Grade Liquids
TTUH-CO-HEATER
Compact immersion heater with copper sheath elements, 2.5" flange mounted, designed for use in food grade liquids and up to 12 kW of power.
View Full Specifications
Incoloy Immersion Heater 2.5" NPT Oil and Water
VTS-Series
Immersion heater with incoloy sheath elements, 2.5" NPT fitting, designed for use in oil and clean water, up to 40 kW of power and integrated J type thermocouple.
View Full Specifications
SS Tank Immersion Heater Over the Side Sanitizing Sink
TAT4-Series
Tank immersion heater with stainless steel sheath element, over the side mounted, integrated thermostat and designed for use in sanitizing water and other similar solutions.
View Full Specifications
Copper Immersion Heater 2" NPT Clean Water 1.5-15 kW
MT2-HEATER
Immersion heater with copper sheath element, 2" NPT screw plug fitting, up to 15 kW of power and designed for clean water applications. Explosion resistant options available.
View Full Specifications
SS Immersion Heater 2" NPT Light Weight Oil
MTO2-LIGHT
Immersion heater with stainless steel sheath element, 2" NPT screw plug fitting and designed for light weight oil. Enclosure NEMA-1 rated and explosion resistant options.
View Full Specifications
SS Immersion Heater Over the Side Corrosive Solutions
PTHF-CIT-HEATER
Thin Immersion heater with stainless steel or titanium sheath elements, over the side mounted, designed for corrosive liquids, power up to 9 kW and vapor tight enclosure.
View Full Specifications
Steel Flanged Immersion Heater Light Weight Oil
TMIS-TMO-HEATER
Immersion heater with steel sheath element, 3", 5", 6" or 8" flange mounted, designed for light weight oil based applications and explosion resistant options.
View Full Specifications
Incoloy Immersion Heater 2" NPT for Solution Water
MTI2
Immersion heater with incoloy sheath element, 2" NPT screw plug fitting and designed for corrosive solution water applications. Explosion resistant options available.
View Full Specifications
Copper Immersion Heater 1.25" NPT No Cover or Thermowell
TMW-HEATER
Immersion heater with copper sheath element, 1.25" NPT screw plug fitting, designed for water based applications and no cover or thermowell.
View Full Specifications
Incoloy Flanged Immersion Heater 3.5" Square Flange
TPN1
Immersion heater with incoloy or steel sheath element, 3.5" square flange mounted, designed for water and air applications and up to 5 kW or power.
View Full Specifications
Incoloy Immersion Heater 2" NPT Solution Water Thermostat
ARMTI2-HEATER
Immersion heaters with incoloy sheath element, 2" NPT screw fitting and integrated thermostat for water based solution applications. Explosion proof option available.
View Full Specifications
Copper Immersion Heater 2.5" NPT Clean Water Thermostat
ARMT3-HEAVY
Immersion heaters with copper sheath element, 2.5" NPT screw fitting and integrated thermostat for clean water applications. Explosion proof options available.
View Full Specifications
Copper Flanged Immersion Heater Clean Water
TM-HEATER
Immersion heater with copper sheath element, 3" or 5" flange mounted and primarily designed for clean water applications. Explosion resistant options available.
View Full Specifications
Copper or SS Drum Immersion Heater Thermostat Over the Side
TAT3-Series
Drum immersion heater with copper or stainless steel sheath elements, over the side mounted, integrated thermostat and designed for high viscosity liquids.
View Full Specifications
Incoloy Flanged Immersion Heater Severe Corrosive Solutions
TMIS-HEATER
Immersion heater with Incoloy sheath element, 3", 5" or 6" flange mounted, designed for severely corrosive water based applications and explosion resistant options.
View Full Specifications
Steel Immersion Heater 2.5" NPT Medium Weight Oil Thermostat
ARMTO3-MEDIUM
Immersion heaters with steel sheath element, 2.5" NPT screw fitting and integrated thermostat for medium weight oil applications. Explosion proof option available.
View Full SpecificationsImmersion Heaters