Please add to cart to keep it or exit the configuration
Immersion Heaters

Copper Immersion Heater 2" NPT Clean Water Thermostat
ARMT2-HEATER
Immersion heaters with copper sheath element, 2" NPT screw fitting and integrated thermostat for clean water applications. Explosion proof options available.
View Full Specifications
Copper Flanged Immersion Heater Clean Water
TM-HEATER
Immersion heater with copper sheath element, 3" or 5" flange mounted and primarily designed for clean water applications. Explosion resistant options available.
View Full Specifications
Variable Material Immersion Heater Variable NPT Oil
TSP01632-SERIES
Screw Plug Immersion Heaters
View Full Specifications
Steel Immersion Heater 2.5" NPT Medium Weight Oil Thermostat
ARMTO3-MEDIUM
Immersion heaters with steel sheath element, 2.5" NPT screw fitting and integrated thermostat for medium weight oil applications. Explosion proof option available.
View Full Specifications
SS Tank Immersion Heater Over the Side Reservoir Water
TAT400-Series
Tank immersion heater with stainless steel sheath element, over the side mounted, integrated thermostat and designed for use in reservoir water or other applications.
View Full Specifications
SS Immersion Heater 2" NPT Medium Weight Oil
MTO2-MEDIUM
Immersion heater with stainless steel sheath element, 2" NPT screw plug fitting and designed for medium weight oil. Enclosure NEMA-1 rated and explosion resistant options.
View Full Specifications
SS Immersion Heater 1.25" NPT Process Water
MTS-1-Heaters
Immersion heater with stainless steel sheath element, 1.25" NPT screw plug fitting and designed for process water. Explosion resistant options available.
View Full Specifications
Incoloy Immersion Heater 2" NPT Solution Water Thermostat
ARMTI2-HEATER
Immersion heaters with incoloy sheath element, 2" NPT screw fitting and integrated thermostat for water based solution applications. Explosion proof option available.
View Full Specifications
Incoloy Immersion Heater 2" NPT Solution Water
EMTi-3-Heaters
Immersion heater with incoloy sheath element, 2" NPT screw plug fitting and power up to 18 kW. Designed for water based solutions and explosion resistant options available.
View Full Specifications
Incoloy Immersion Heater 2.5" NPT Solution Water Thermostat
ARMTI3-HEATER
Immersion heaters with incoloy sheath element, 2.5" NPT screw fitting and integrated thermostat for water based solution applications. Explosion proof option available.
View Full Specifications
Incoloy Immersion Heater 2.5" NPT Solution Water
MTI3
Immersion heater with incoloy sheath element, 2.5" NPT screw plug fitting and designed for corrosive solution water applications. Explosion resistant options available.
View Full Specifications
Incoloy Immersion Heater 2" NPT Pipe Insertion
MTO-LT
Immersion heater with incoloy sheath element, 2" NPT screw plug fitting and can be inserted into pipes. Explosion resistant enclosure options available.
View Full Specifications
Steel Immersion Heater 2" NPT Light Weight Oil
EMTO-3000
Immersion heater with stainless steel sheath element, 2" NPT screw plug fitting and designed for medium weight oil applications. Explosion resistant options available.
View Full Specifications
Steel Flanged Immersion Heater Heavy Weight Oil
TMO-HEATER-SUMP
Immersion heater with steel sheath element, 3" flange mounted, integrated thermostat, designed for heavy weight oil based applications and explosion resistant options.
View Full Specifications
SS Immersion Heater 2.5" NPT Medium Weight Oil
MTO3-MEDIUM
Immersion heater with stainless steel sheath element, 2.5" NPT screw plug fitting and designed for medium weight oil. Enclosure NEMA-1 rated and explosion resistant options.
View Full SpecificationsImmersion Heaters