Iron, chrome steel or monel strip heater with diagonal or inline terminals at one end, up to 3 kW power, max temperature 1200°F and designed for dryers, air ducts and more
Chrome steel strip heater with 3 terminals centered or at one end , up to 3 kW power, max temperature 1200°F and designed for hot plates, air ducts, inducers and more.
Finned stainless steel strip heater with inline terminals (T2 type) on one side of the heater, goes up to 2.8 kW of power and max temperature of 1200°F.
Strip heaters are a widely used and versatile heating element across a range of industrial, commercial, and laboratory applications. From air ducts and dryers to testing equipment and tank heating, strip heaters are a reliable and efficient source of heat. Depending on the application, strip heaters can be made from a variety of materials, such as stainless steel, iron, chrome steel, and Monel. They come in a range of power ratings and temperature ranges and can be adapted to fit the specific needs of the application.
Omega Engineering offers a comprehensive selection of strip heaters, featuring a large assortment of mica stripped heaters, ceramic insulated finned strip heaters, and seamless stainless-steel strip heaters. Omega strip heaters are high quality, durable, and reliable, making them perfect for any application.