Call us at 1-888-826-6342
Call us at 1-888-826-6342.
Call us at 1-888-826-6342
Call us at 1-888-826-6342.
Chrome steel strip heater with centered terminals, up to 1 kW power and designed for hot plates, air ducts, inducers and more.
View SpecsCoil finned iron or monel strip heater with up to 5 kW power, max temperature of 315°F, designed for round air ducts, integrated controls and overheat protection.
View SpecsChrome steel strip heater with 3 terminals centered or at one end , up to 3 kW power, max temperature 1200°F and designed for hot plates, air ducts, inducers and more.
View SpecsIron or chrome steel strip heater with opposite end terminals, up to 1.5 kW power, max temperature 1200°F and designed for dryers, air ducts and more
View SpecsSeamless Iron or chrome steel strip heater with inline terminals at one end, up to 2.55 kW power, max temperature 950°F and designed for dryers, air ducts and more
View Specs