Back To Top

Strip Heaters

Omega has the strip heaters that deliver the very best in performance and longevity. Our strip ... [+]
thumbnail
Terminal Covers, Clamping Bands and Insulators

Description Secondary Insulation Bushing: All types except NS. Must be used when strips are mounted for air heating only or when connected in series on line voltages ... Read More

STRIPHTR-ACCESSORIES
Product Number Additional Option
PT-AC-1
$35.80
8 In Stock
Terminal cover for PT Series strip heaters
OT-AC-1
$39.33
3 In Stock
Terminal cover for OT Series strip heaters
SE-AC-1
$30.39
6 In Stock
Terminal cover for SE Series strip heaters
PCN255716
$22.97
Available
in 6 weeks
Secondary insulation bushing
thumbnail
Channel Strip Heaters, Ceramic Insulated, 25.4 x 16 mm (1 x 5/16")

Channel Strip Heaters have proven to be extremely efficient and dependable as a heat source for surface heating in hundreds of industrial and commercial applications. The re... Read More

CSH2-Series
Product Number Power Supply Voltage Power Density Sheath Material Strip Length Maximum Operating Temperature Finned Fin Material Number of Mounting Holes Additional Option
CSH00021
$61.07
4 In Stock
250 W
120 Vac
13 W/in2
Stainless Steel
8 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
CSH00026
$76.08
3 In Stock
450 W
120 Vac
13 W/in2
Stainless Steel
14 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
CSH00025
$69.87
2 In Stock
400 W
240 Vac
13 W/in2
Stainless Steel
12 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
CSH00024
$69.87
2 In Stock
400 W
120 Vac
13 W/in2
Stainless Steel
12 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
CSH00028
$82.80
Available
in 4 weeks
500 W
120 Vac
13 W/in2
Stainless Steel
15 1/4 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
  Load More Items from this family (7) ...
thumbnail
Rugged, Reliable Strip Heaters

Dimension-Inches (cm)WattsW/In2Rust-Resisting Iron SheathModel No. Read More

SN-SNH-HEATER
Product Number Power Supply Voltage Power Density Sheath Material Strip Length Maximum Operating Temperature Finned Fin Material Number of Mounting Holes Additional Option
SN-1215/120V
$96.78
7 In Stock
150 W
120 Vac
9 W/in2
Rust-Resisting Iron
12 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
SN-2430/120V
$126.27
Available
in 6 weeks
300 W
120 Vac
7 W/in2
Rust-Resisting Iron
23 3/4 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
SN-3045/120V
$126.27
Available
in 4 weeks
450 W
120 Vac
8 W/in2
Rust-Resisting Iron
30 3/8 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
SNH-12/240V
$106.61
Available
in 4 weeks
400 W
240 Vac
19 W/in2
Chrome Steel
12 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
SNH-38/120V
$230.81
Available
in 6 weeks
1250 W
120 Vac
15 W/in2
Chrome Steel
38 1/2 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
  Load More Items from this family (51) ...
thumbnail
WS Series Strip Heaters

The OMEGALUX™ WS series strip heater features 2 terminals placed at a right angle on one end. A standard width of 2½ inches makes them ideal for most strip heater applicatio... Read More

WS-HEATER
Product Number Power Supply Voltage Power Density Sheath Material Strip Length Maximum Operating Temperature Finned Fin Material Number of Mounting Holes Additional Option
WS-850/120V
$151.11
2 In Stock
500 W
120 Vac
16 W/in2
Iron
8 1/2 in
Not Applicable
Not Applicable
Not Applicable
3
Standard
WS-1208/120V
$197.69
Available
in 6 weeks
800 W
120 Vac
16 W/in2
Chrome Steel
12 in
Not Applicable
Not Applicable
Not Applicable
4
Standard
WS-2185/120V
$164.57
Available
in 6 weeks
850 W
120 Vac
12 W/in2
Iron
21 in
Not Applicable
Not Applicable
Not Applicable
9
Standard
WS-2185/240V
$164.57
Available
in 6 weeks
850 W
240 Vac
12 W/in2
Iron
21 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
WS-640/240V
$164.57
Available
in 4 weeks
400 W
240 Vac
14 W/in2
Iron
6 1/2 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
  Load More Items from this family (19) ...
thumbnail
Strip Heaters, One terminal at Each End

OMEGALUX™ "S" series strip heaters are supplied with either a rust-resisting iron or chrome steel sheath to a width of 1½". Selecting the sheath material depends... Read More

S-HEATER
Product Number Power Supply Voltage Power Density Sheath Material Strip Length Maximum Operating Temperature Finned Fin Material Number of Mounting Holes Additional Option
S-1205/240V
$98.85
132 In Stock
500 W
240 Vac
17 W/in2
Chrome Steel
12 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
S-920/120V
$65.73
7 In Stock
200 W
120 Vac
10 W/in2
Rust-Resisting Iron
9 1/2 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
S-1905/240V
$109.71
Available
in 6 weeks
500 W
240 Vac
9 W/in2
Chrome Steel
19 1/2 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
S-903/120V
$85.91
Available
in 6 weeks
300 W
120 Vac
15 W/in2
Chrome Steel
9 1/2 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
S-1850/240V
$76.08
Available
in 4 weeks
500 W
240 Vac
10 W/in2
Rust-Resisting Iron
17 7/8 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
  Load More Items from this family (72) ...
thumbnail
Ceramic Insulated Finned Strip Heaters

CONTRUCTION1.Seamless stainless steel sheath 2. Post terminals 3.... Read More

FSH-Heater
Product Number Power Supply Voltage Power Density Sheath Material Strip Length Maximum Operating Temperature Finned Fin Material Number of Mounting Holes Additional Option
FSH-080-120V
$85.05
33 In Stock
400 W
120 Vac
40 W/in2
Stainless Steel
8 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
FSH-080-240V
$85.05
96 In Stock
400 W
240 Vac
40 W/in2
Stainless Steel
8 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
FSH-105-240V
$87.15
9 In Stock
300 W
240 Vac
40 W/in2
Stainless Steel
10 1/2 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
FSH-181-120V
$111.30
Available
in 8 weeks
1250 W
120 Vac
40 W/in2
Stainless Steel
18 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
FSH-237-120V
$131.25
Available
in 8 weeks
1000 W
120 Vac
40 W/in2
Stainless Steel
24 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
  Load More Items from this family (12) ...
thumbnail
Channel Strip Heaters, Ceramic Insulated, 38.1 x 9.53 mm (1 1/2 x 3/8")

Channel Strip Heaters have proven to be extremely efficient and dependable as a heat source for surface heating in hundreds of industrial and commercial applications. The re... Read More

CSH5-Series
Product Number Power Supply Voltage Power Density Sheath Material Strip Length Maximum Operating Temperature Finned Fin Material Number of Mounting Holes Additional Option
CSH00303
$95.74
2 In Stock
1000 W
240 Vac
20 W/in2
Stainless Steel
18 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
CSH00296
$76.08
Available
in 4 weeks
250 W
120 Vac
12 W/in2
Stainless Steel
10 1/2 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
CSH00295
$75.04
Available
in 5 weeks
500 W
240 Vac
31 W/in2
Stainless Steel
9 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
CSH00308
$115.00
Available
in 6 weeks
1600 W
240 Vac
20 W/in2
Stainless Steel
26 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
CSH00315
$289.80
Available
in 4 weeks
1500 W
240 Vac
7 W/in2
Stainless Steel
62 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
  Load More Items from this family (3) ...
thumbnail
OT SERIES STRIP HEATER

OMEGALUX™ strip heaters are used principally for convection-type air heating and clamp-on installations. When selecting strip heaters for either, two important factors must ... Read More

OT-HEATER
Product Number Power Supply Voltage Power Density Sheath Material Strip Length Maximum Operating Temperature Finned Fin Material Number of Mounting Holes Additional Option
OT-1025/120V
$74.01
1 In Stock
250 W
120 Vac
10 W/in2
Iron
10 1/2 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
OT-1835/120V
$71.94
2 In Stock
350 W
120 Vac
6.5 W/in2
Iron
17 7/8 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
OT-802/120V
$87.98
2 In Stock
250 W
120 Vac
17 W/in2
Chrome Steel
8 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
OT-1004/240V
$85.91
27 In Stock
400 W
240 Vac
17 W/in2
Chrome Steel
10 1/2 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
OT-3815/120V
$155.25
1 In Stock
1500 W
120 Vac
12 W/in2
Chrome Steel
38 1/2 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
  Load More Items from this family (109) ...
thumbnail
Finned Strip Heaters For Fast Heat Transfer

FEATURES Durability is assured by rugged OMEGALUX™ strip heaters with locked-on aluminized steel fins. Fast heat transfer to air from large ... Read More

OTF-HEATER
Product Number Power Supply Voltage Power Density Sheath Material Strip Length Maximum Operating Temperature Finned Fin Material Number of Mounting Holes Additional Option
OTF-2502/240
$234.15
1 In Stock
2400 W
240 Vac
32 W/in2
Chrome Steel
25 1/2 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
OTF-430/240
$351.75
4 In Stock
4150 W
240 Vac
31 W/in2
Chrome Steel
42 1/2 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
OTF-106/120
$141.75
3 In Stock
600 W
120 Vac
25 W/in2
Rust-Resisting Iron
10 1/2 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
OTF-127/120
$134.40
2 In Stock
750 W
120 Vac
25 W/in2
Rust-Resisting Iron
12 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
OTF-1401/240
$172.20
1 In Stock
1100 W
240 Vac
33 W/in2
Chrome Steel
14 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
  Load More Items from this family (82) ...
thumbnail
Seamless Strip Heaters without Mounting Tabs

Seamless strip elements are supplied without mounting tabs as standard. Overall length (dimension A) is with mounting tab; dimension D is length without mounting tabs.... Read More

SSE-SSEM-SSNHM-HEATER
Product Number Power Supply Voltage Power Density Sheath Material Strip Length Maximum Operating Temperature Finned Fin Material Number of Mounting Holes Additional Option
SSE-3392/120V
$180.09
Available
in 6 weeks
1250 W
120 Vac
12 W/in2
Iron
33 5/8 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
SSE-6422/240V
$382.95
Available
in 6 weeks
2250 W
240 Vac
10 W/in2
Iron
64 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
SSEM-3392/240V
$1,455.00
Available
in 6 weeks
1250 W
240 Vac
12 W/in2
Monel
33 5/8 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
SSE-2467/120V
$131.45
Available
in 6 weeks
750 W
120 Vac
10 W/in2
Iron
23 7/8 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
SSE-2572/120V
$138.69
Available
in 6 weeks
800 W
120 Vac
10 W/in2
Iron
25 5/8 in
Not Applicable
Not Applicable
Not Applicable
2
Standard
  Load More Items from this family (8) ...
en-US
en
Save Configuration