text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Stainless Steel Cartridge Heater 0.13- 0.75" OD 1 - 12" Long

Stainless Steel Sheath Cartridge Heaters Standard and High Watt Density Construction

$59.03

Item# CSS-505500/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $59.03
5-9 $56.08
10-24 $54.90
25-49 $52.54
50-99 $51.36
100+ $50.18

In stock

Lead Time (If not in stock): 12 weeks
Stainless Steel Sheath Cartridge Heaters Standard and High Watt Density Construction CSS-505500/240V CSS-505500/240V
  • Stainless Steel Sheath
  • 1/8" to 3/4" (3.2 to 19.1mm) Diameters
  • 120 V and 240 V
  • CSH: Sheath Temps. to 760°C (1400°F)
  • CSS: Sheath Temps. to 677°C (1250°F)
  • APPLICATIONS
    • Dies
    • Molds
    • Platens
    • Heat Sealing
    • Labeling
    • Packaging
    • Hot Melt Adhesive Machinery

CSS-505500/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heater Diameter
Power Density
Supply Voltage
Cartridge Length
Lead Length
Power


  • Lead Material Fiberglass
  • Heated Medium Solids
  • Maximum Operating Temperature 1250 or 1400°F
  • Sheath Material 300 Series stainless steel
OMEGALUX™ CS series cartridge heaters provide high wattage in limited spaces. They are manufactured with 300 series stainless steel sheaths to precise dimensions and tolerances to ensure maximum heat transfer for minimum core temperature and faster heating. The CSS series cartridge heaters utilize an economical design of coiled resistance elements and ceramic cores, and can be used whenever a high Watt density is not required. The CSH series are high Watt density cartridge heaters which feature a swaged construction which allows for longer life at higher temperatures. See graph (below) for the maximum recommended Watt density when selecting the high Watt density, CSH series, cartridge heaters.

CSS and CSH series cartridge heaters are designed to fit into holes drilled and reamed to the nominal diameter of the heater. The hole should be reamed to the fractional size with a +.001" tolerance.

1/8" Diameter CSS Series Cartridge Heaters
(Actual Dia: 0.124"–0.120")
Model No. Length (In.) Watts W/in2 Weight lb (g)
CSS-01110/120V110350.01 (5)
CSS-01115/120V115500.01 (5)
CSS-01120/120V1.520400.03 (14)
CSS-01125/120V1.525500.03 (14)
CSS-01235/120V235500.06 (27)


5/32" Diameter CSS Series Cartridge Heaters
(Actual Dia: 0.155"–0.152")
Model No. Length (In.) Watts W/in2 Weight lb (g)
CSS-02110/120V110250.05 (23)
CSS-02120/120V1.520350.07 (32)
CSS-02235/120V235400.09 (41)


3/16" Diameter CSS Series Cartridge Heater
(Actual Dia: 0.186"–0.183")
Model No. Length (In.) Watts W/in2 Weight lb (g)
CSS-03130/120V1.530400.07 (32)
CSS-03235/120V235350.09 (41)
CSS-03365/120V365400.11 (50)
CSS-03490/120V490400.13 (59)
CSS-03460/120V460250.13 (59)
CSS-034100/120V4100450.13 (59)


1/4" Diameter CSS and CSH Series Cartridge Heaters
(Actual Dia: 0.249"–0.245")
Model No. Length (In.) Watts W/in2 Weight lb (g)
CSS-10120/120V120350.01 (5)
CSH-101100/120V11002500.02 (9)
CSS-101201/120V1.2520250.01 (5)
CSH-1011001/120V1.251001650.02 (9)
CSS-10130/*1.530300.02 (9)
CSS-10150/*1.550500.02 (9)
CSH-10170/120V1.570850.02 (9)
CSH-1011001/120V1.51001250.02 (9)
CSH-101120/120V1.51201500.02 (9)
CSS-10250/120V250350.03 (14)
CSH-102100/120V2100850.03 (14)
CSH-102150/120V21501250.03 (14)
CSS-10265/*2.565350.04 (18)
CSH-102135/120V2.5135850.03 (14)
CSH-102185/120V2.51851150.03 (14)
CSS-103100/240V3100450.05 (23)
CSH-103170/120V3170900.04 (18)
CSH-103220/120V32201150.04 (18)
CSS-10390/*3.590350.06 (27)
CSH-103200/*3.5200850.04 (18)
CSH-103260/*3.52601100.04 (18)
CSS-104110/*4110400.07 (32)
CSH-104235/*4235850.04 (18)
CSH-104300/*43001100.04 (18)
CSH-104400/*44001500.04 (18)
CSH-10470/120V4.570210.05 (23)
CSS-104110/*4.5110300.08 (36)
CSH-104270/*4.5270850.05 (23)
CSH-104350/*4.53501100.05 (23)
CSH-105305/*5305850.06 (27)
CSH-105400/*54001150.06 (27)
CSS-107150/120V7150300.12 (54)


3/8" Diameter CSS and CSH Series Cartridge Heaters
(Actual Dia: 0.374"–0.370")
Model No. Length (In.) Watts W/in2 Weight lb (g)
CSS-20130/120V130400.04 (18)
CSH-201100/120V11001650.04 (18)
CSH-2011001/120V1.251001100.04 (18)
CSH-201150/120V1.251501650.04 (18)
CSS-20150/*1.550400.07 (32)
CSS-2011002/*1.5100900.05 (23)
CSH-2015150/120V1.51501250.05 (23)
CSH-201200/*1.52001050.05 (23)
CSS-20270/*270350.09 (41)
CSS-202100/120V2100500.09 (41)
CSH-202150/*2150850.06 (27)
CSH-202200/*22001100.06 (27)
CSH-202250/*22501350.06 (27)
CSH-20275/120V2.575310.07 (32)
CSS-2021001/*2.5100400.12 (54)
CSH-202200/120V2.5200850.07 (32)
CSH-202300/*2.53001250.07 (32)
CSS-20375/*375250.15 (68)
CSH-203250/*3250850.08 (36)
CSH-203400/*34001350.08 (36)
CSS-203150/*3.5150500.18 (82)
CSH-203300/*3.5300850.09 (41)
CSH-203450/120V3.54501300.18 (82)
CSS-20475/120V475200.20 (91)
CSS-204220/*4220500.20 (91)
CSH-204350/*4350850.10 (45)
CSH-204500/*45001200.10 (45)
CSS-204250/*4.5250500.23 (104)
CSS-205280/*5280500.27 (122)
CSH-205500/*5500950.11 (50)
CSS-205100/240V5.5100150.31 (141)
CSS-206350/*6350500.36 (163)
CSH-206600/*6600900.13 (59)


1/2" Diameter CSS and CSH Series Cartridge Heaters
(Actual Dia: 0.499"–0.494")
Model No. Length (In.) Watts W/in2 Weight lb (g)
CSS-30175/*1.575500.07 (32)
CSS-30190/120V1.590600.07 (32)
CSH-301135/*1.5135850.07 (32)
CSH-301335/120V1.53352100.07 (32)
CSS-302120/*2120500.11 (50)
CSH-302200/*2200850.08 (36)
CSH-302400/120V24001650.08 (36)
CSS-30280/120V2.580250.14 (64)
CSS-302150/*2.5150500.14 (64)
CSH-302270/*2.5270850.09 (41)
CSH-302470/*2.54701500.09 (41)
CSS-303200/*3200500.17 (77)
CSH-303335/*3335850.10 (45)
CSH-303535/*35351350.10 (45)
CSS-304275/*4275500.23 (104)
CSH-304470/*4470850.11 (50)
CSS-305350/*5350500.27 (122)
CSH-305500/*5500700.13 (59)
CSS-306425/*6425500.33 (150)
CSH-306735/*6735850.15 (68)
CSS-307550/*7550550.48 (218)
CSS-308650/*8650550.53 (240)
CSH-3081000/*81000850.17 (77)
CSS-310850/*10850550.62 (281)
CSH-3101200/240V101200800.22 (100)
CSS-3121000/*121000550.69 (313)


5/8" Diameter CSS and CSH Series Cartridge Heaters
(Actual Dia: 0.624"–0.619")
Model No. Length (In.) Watts W/in2 Weight lb (g)
CSH-402250/*2250850.13 (59)
CSS-40275/240V2.575200.15 (68)
CSS-402200/*2.5200500.15 (68)
CSH-402335/*2.5335850.15 (68)
CSS-403250/*3250500.21 (95)
CSH-403415/*3415850.17 (77)
CSS-403300/*3.5300500.25 (113)
CSS-403350/120V3.5350600.25 (113)
CSS-404350/*4350500.29 (132)
CSH-404585/*4585850.20 (91)
CSS-405450/*5450500.35 (159)
CSS-406350/120V6350300.44 (200)
CSS-406400/120V6400300.44 (200)
CSS-406540/*6540500.44 (200)
CSH-406920/*6920850.30 (136)
CSS-407635/*7635500.57 (259)
CSS-408750/*8750570.55 (249)
CSH-4081000/240V81000700.40 (181)
CSH-4081500/240V815001000.40 (181)
CSS-409950/*9950550.63 (286)
CSS-4101000/*101000530.68 (308)
CSH-4101600/240V101600850.70 (318)
CSS-4121200/240V121200530.75 (340)
CSH-4121750/240V121750800.80 (363)


3/4" Diameter CSS and CSH Series Cartridge Heaters
(Actual Dia: 0.749"–0.741")
Model No. Length (In.) Watts W/in2 Weight lb (g)
CSS-502230/*2.5230500.21 (95)
CSS-503350/*3.5350500.29 (132)
CSS-505500/*5500500.43 (195)
CSS-506650/*6650500.49 (222)
CSH-5061000/240V61000800.44 (200)
CSH-5061500/240V615001150.44 (200)
CSS-507760/*7760500.57 (259)
CSS-508750/120V8750400.70 (318)
CSS-508885/*8885500.70 (318)
CSH-5081500/240V81500850.58 (263)
CSH-5082000/240V820001100.58 (263)
CSS-5101100/240V101100450.80 (363)
CSH-5102000/240V102000900.45 (204)
CSS-5121300/240V121300450.92 (417)
CSH-512220/240V122200801.00 (454)

Insert “120V” or “240V” to indicate desired operating voltage.
loading all models
loading all reviews
Rated 4 out of 5 by from while rated at 120V, but fail really quick at 120V It's a great C heater, but can't really used at 120V. We tried at 85V, still ok, didnt dare to go any higher. I called omega engineer once to discuss this issue. They quickly referred to the lead wire issue. I then have replaced the entire lead wire cloth with ceramic beads, the voltage issue still remains. Also, there is like 4 mm cloth within the heater which is hard to be removed. I understand there is more expensive ones for vacuum application, but some customers just have limited funding. Overall, it's great heater, but with some issue that we need to be aware of.
Date published: 2016-02-22
Rated 5 out of 5 by from Good product and it meets all requirements Good product and great customer service! Meets all specific requirements.
Date published: 2021-11-13
Rated 4 out of 5 by from Good product but slow shipping It worked for me in a drilled aluminum block to cut pvc. Shipping was very slow (over two weeks). I think regular mail would been better but this option was not presented.
Date published: 2021-09-22
Rated 5 out of 5 by from Great website and great products Looking for a replacement heater for a small control box. Your website came up high on my Google search, easy to navigate website and numerous options came up that would fit our needs! Price was good and the delivery was fast. Have used Omega products in the past and not been disappointed yet!
Date published: 2021-03-19
  • y_2023, m_3, d_18, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_CSS-505500-240V, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can these be submersed in water?

Asked by: Gem8
The CSH series heaters are not suitable for immersion into liquids. They are intended to be installed into machined metal blocks so they can heat a larger mass so as to aid in proper heat dispersion. They are also not properly sealed for water submersion. You can look at the VPT series small immersion heaters, specifically the VPT-107/120V for a small cartridge style immersion heater.
Answered by: Engineer9
Date published: 2020-03-13

Is it waterproof?? Can I put the wires all the way under water?

Asked by: Tyler
Thank you for your inquiry. Cartridge heaters are designed for dry environments only. The cartridge heater or lead wires cannot be exposed or submerged in water.
Answered by: Application Engineer JB
Date published: 2020-11-05

Can I operate the CSS-02120/120 cartridge heater in the dc voltage range from 0 to 120 Volt to adjust the power?

Asked by: vahit
Thank you for your inquiry. No, this cartridge heater is designed to work only with AC volts.
Answered by: Application Engineer SP
Date published: 2022-11-22

Can a DC voltage be used for the cartridge heaters?

Asked by: Phys101
The CSS and CSH series Cartridge Heaters can be used with DC Voltage.
Answered by: Applications Engineer ANB
Date published: 2021-09-14

I have a block of 6160 aluminum (8" x 5" x 2" thick) I want to use for a rubber curing platen. What probe would I use to get approximately 325 degrees? Or do you have a chart showing specific square inch of heating a particular thickness of material?

Asked by: rdjohn
Hi rdjohn, Thank you for the inquiry. You'll need to calculate how much heating power is required to heat up the block plus any mass that is in contact in a given period of time. With that info you can install 1 or 2 cartridges in to the block. Add a temperature sensor for feed back-control. Following link will provide some guidance; https://www.omega.co.uk/toc_asp/frameset.html?book=Heaters&file=cartridge_heater_info Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-02-17

CSS-03235/120V, What would be the heat up time to 300F? Considering for use in a continuous steam generator so maintaining temp under load is important. Need high steam output. PTC type heater is too slow recovery.

Asked by: Enginerd
The sheath of the Cartridge Heater will heat very quickly but needs to be inserted into a tightly drilled out hole in a metal block. How quickly the block heats will depend on many things like the weight of the block, it's specific heat and the ambient environments temperature. Calculations can be found on line or you can email the Temperature Engineering group at temp@omega.com for advice.
Answered by: Applications Engineer ANB
Date published: 2020-08-19
  • y_2023, m_3, d_19, h_22CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_CSS-505500-240V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration