Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $65.49 |
5-9 | $62.22 |
10-24 | $60.91 |
25-49 | $58.29 |
50-99 | $56.98 |
100+ | $55.67 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Sheath Length | Model Number | Watts | Watt Density | |||
---|---|---|---|---|---|---|
inch | mm | 120V | 240V | W/cm2 | W/in2 | |
1¼ | 31.8 | HDC19100 | — | 25 | 14 | 90 |
1¼ | 31.8 | HDC19101 | — | 35 | 20 | 126 |
1¼ | 31.8 | HDC19102 | — | 50 | 28 | 180 |
1½ | 38.1 | HDC19103 | — | 30 | 12 | 80 |
1½ | 38.1 | HDC19104 | — | 60 | 25 | 160 |
2 | 50.8 | HDC19105 | — | 40 | 11 | 70 |
2 | 50.8 | HDC19106 | HDC19112 | 50 | 13 | 87 |
2 | 50.8 | HDC19107 | HDC19113 | 100 | 27 | 175 |
2½ | 63.5 | HDC19108 | — | 50 | 11 | 68 |
3 | 76.2 | HDC19109 | — | 60 | 10 | 64 |
3½ | 88.9 | HDC19110 | — | 70 | 10 | 62 |
4 | 101.6 | HDC19111 | HDC19114 | 80 | 9 | 60 |