Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

304 Stainless Steel Cartridge Heater 0.75" OD 3 - 31" Long

Low Density Cartridge Heater with 304 Stainless Steel Sheath 3/4 (19.05 mm) Nominal Diameter

$78.11

Item# LDC00267

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $78.11
5-9 $74.20
10-24 $72.64
25-49 $69.52
50-99 $67.96
100+ $66.39

In stock

Lead Time (If not in stock): 4 weeks
Low Density Cartridge Heater with 304 Stainless Steel Sheath 3/4 (19.05 mm) Nominal Diameter LDC00267 LDC00267
  • Cost Effective Cartridge Heaters of Uncompromised Quality
  • Low Watt Densities 3.1 to 7.0 W/cm2 (20 to 40 W/in2) (Depending on Heater Size and Operating Temperature)
  • Standard 304 Stainless Steel Sheath Material Provides High Temperature Strength, Good Thermal Conductivity and Resistance to Oxidation
  • U.L. Component Recognized*

LDC00267 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power Density
Supply Voltage
Cartridge Length
Power
Heater Diameter
lead length


  • Maximum Operating Temperature 1200°F
  • Sheath Material 304 Stainless Steel
Low Density Multi-Purpose cartridge heaters represent Omega's commitment to value-added customer service. Low-density cartridge heaters are an excellent, cost effective choice that does not compromise quality. They are ideal for Original Equipment Manufacturers (OEMs) that consume large quantities of cartridge heaters for their equipment.

Multi-purpose cartridge heaters are the solution for a multitude of original equipment manufacturers (OEMs) and maintenance (MRO) applications. OMEGA maintains over 65,000 semifinished cartridge heater substrates in stock, offering a combination of over 1000 sizes in industry standard diameters and lengths that match most customer requirements and applications.

Highly engineered specific purpose Omega cartridge heaters have been at the forefront of addressing the challenges of Original Equipment Manufacturers (OEMs) in a broad segment of diversified industries. As a company Omega is uniquely qualified and committed to providing value added expertise in engineering and manufacturing capabilities to assist our customers in developing highly engineered specific use cartridge heaters for dependable and reliable performance.

Let Omega provide the optimal solution to your thermal loop systems and cartridge heater design challenges.

*Low density cartridge heaters are UL recognized and CSA certified in many design variations under UL File Number E65652 and CSA File Number 043099. If you require UL and/or CSA Agency Approval, please specify when ordering.

Low Density Cartridge Heaters ¾" Dia., Actual 0.745" ±0.002" (18.92 mm)
Sheath Length Model No. Watts Watt Density
inch mm 120V 240V Watt/cm2 Watt/in2
3 76.2 LDC00255 LDC00256 225 5.9 38
88.9 LDC00257 LDC00258 225 4.9 32
88.9 LDC00259 LDC00260 250 5.5 35
4 101.6 LDC00261 LDC00262 300 5.6 36
5 127.0 LDC00263 LDC00264 350 5.1 33
6 152.4 LDC00265 LDC00266 170 2.0 13
6 152.4 LDC00267 LDC00268 350 4.2 27
6 152.4 LDC00269 LDC00270 400 4.8 31
7 177.8 LDC00271 LDC00272 350 3.5 23
7 177.8 LDC00273 LDC00274 450 4.6 29
7 177.8 LDC00275 LDC00276 535 5.4 35
8 203.2 LDC00277 LDC00278 350 3.1 20
8 203.2 LDC00279 LDC00280 500 4.4 28
8 203.2 LDC00281 LDC00282 600 5.3 34
215.9 LDC00283 LDC00284 675 5.6 36
9 228.6 LDC00285 LDC00286 350 2.7 17
9 228.6 LDC00287 LDC00288 550 4.3 27
241.3 LDC00289 LDC00290 575 4.2 27
10 254.0 LDC00291 LDC00292 600 4.2 27
10 254.0 LDC00293 LDC00294 800 5.5 36
11 279.4 LDC00295 LDC00296 675 4.2 27
12 304.8 LDC00297 LDC00298 750 4.3 28
12 304.8 LDC00299 LDC00300 1000 5.7 37
13½ 342.9 LDC00301 LDC00302 600 3.0 20
14 355.6 LDC00303 LDC00304 1000 4.9 31
16 406.4 LDC00305 LDC00306 950 4.0 26
18 457.2 LDC00307 LDC00308 950 3.6 23
18 457.2 LDC00309 1100 4.1 27
20 508.0 LDC00310 LDC00311 1000 3.4 22
21 533.4 LDC00312 LDC00313 1150 3.7 24
30 762.0 LDC00314 1800 4.0 26
31 787.4 LDC00315 1800 3.9 25
Model Numbers listed are cartridge heaters terminated with Type F flexible leads, 254 mm (10") long. For other terminations and options contact Omega for Model Numbers and pricing
Caution: These products are not recommended for direct immersion liquid heating applications.
Ordering Example: LDC00279, 500 W, 120 Vac, Cartridge Heater.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration