Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Medium Temperature Steam, Air, Gas Circulation Heater

Circulation Heater for Steam, Air and Gas Applications to 750°F

Item# GCHI-06-030P-E1/480/3P

Circulation Heater for Steam, Air and Gas Applications to 750°F GCHI-06-030P-E1/480/3P GCHI-06-030P-E1/480/3P
  • 3 - 18' ANSI Blind Flange Design
  • 3 - 18' Carbon Steel Pipe Body, 150 Lb Construction (750°F Max. Vessel and 1600°F Max. Sheath Temp.) 1 For Stainless Steel Pipe Body Construction, Refer to GCHIS Series Circulation Heaters.
  • 3 - 350 kW
  • 240 and 480V, 1 & 3 Phase


APPLICATIONS
Steam, Air and Gas: Higher kW ratings for larger industrial and commercial gas heating applications.

FEATURES Terminal Enclosure: E1 General Purpose is standard. E2 Moisture Resistant/Explosion Resistant, E3 Explosion Resistant or E4 Moisture Resistant available.
Elements: 0.475" diameter INCOLOY sheath elements.
Flange: 3 -10" ANSI B-16.5 flange with 1/2" thermowell for thermostat bulb and a 1/8" NPT threaded opening for a thermocouple or RTD.

Vessel: Pipe body and nozzles are ASTM A53B carbon steel pipe. The end disk is ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket.
Baffle Assembly: Internal baffle assemblies are provided on GCHIB-18 models. Baffles reduce the internal cross sectional area thereby increasing the velocity of the gas. Increasing the gas velocity reduces the operating temperature of the elements and the shell of the vessel.
Wiring: Convenient field wiring terminals are provided for easy installation.
Controls: Series 03 and 06 stock and assembly stock heaters come equipped with side mounted thermostat. Series 18, 27, 45 and 108 are furnished without thermostat.



kW Volts Ckt &
Phase
Dimensions (In.) Model No . Wt.
(Lbs.)
A B C
Series 03 — 3 inch, 150 lb carbon steel vessel — 3 INCOLOY elements1 (23 W/In2) with thermostat
32401-132 15/1622 1/216 1/2GCHI-03-003P-E1/24062
32401-332 15/1622 1/216 1/2GCHI-03-003P-E1/240/3P62
34801-132 15/1622 1/216 1/2GCHI-03-003P-E1/48062
34801-332 15/1622 1/216 1/2GCHI-03-003P-E1/480/3P62
4.52401-132 15/1622 1/216 1/2GCHI-03-04P5-E1/24072
4.52401-332 15/1622 1/216 1/2GCHI-03-04P5-E1/240/3P72
4.54801-132 15/1622 1/216 1/2GCHI-03-04P5-E1/48072
4.54801-332 15/1622 1/216 1/2GCHI-03-04P5-E1/480/3P72
62401-142 15/1632 1/226 1/2GCHI-03-006P-E1/24094
62401-342 15/1632 1/226 1/2GCHI-03-006P-E1/240/3P94
64801-142 15/1632 1/226 1/2GCHI-03-006P-E1/48094
64801-342 15/1632 1/226 1/2GCHI-03-006P-E1/480/3P94
1. Outlet gas temperature must be kept below both maximum sheath and vessel temperature or element and heater damage may occur.

kW Volts Ckt &
Phase
Dimensions (In.) Model No . Wt.
(Lbs.)
A B C
Series 06 — 5 inch, 150 lb carbon steel vessel — 6 INCOLOY elements1 (23 W/In2) with thermostat
92401-141 3/43011 3/8GCHI-06-009P-E1/240135
92401-341 3/43011 3/8GCHI-06-009P-E1/240/3P135
94801-141 3/43011 3/8GCHI-06-009P-E1/480135
94801-341 3/43011 3/8GCHI-06-009P-E1/480/3P135
122401-148 3/43714 7/8GCHI-06-012P-E1/240164
122401-348 3/43714 7/8GCHI-06-012P-E1/240/3P164
124801-148 3/43714 7/8GCHI-06-012P-E1/480164
124801-348 3/43714 7/8GCHI-06-012P-E1/480/3P164
202401-160 1/448 1/220 5/8GCHI-06-020P-E1/240195
202401-360 1/448 1/220 5/8GCHI-06-020P-E1/240/3P195
204801-160 1/448 1/220 5/8GCHI-06-020P-E1/480195
204801-360 1/448 1/220 5/8GCHI-06-020P-E1/480/3P195
252401-173 5/861 7/827 5/16GCHI-06-025P-E1/240212
254801-373 5/861 7/827 5/16GCHI-06-025P-E1/480/3P212
252401-173 5/861 7/827 5/16GCHI-06-025P-E1/240212
254801-373 5/861 7/827 5/16GCHI-06-025P-E1/480/3P212
302401-386 5/874 7/833 7/8GCHI-06-030P-E1/240/3P240
304801-386 5/874 7/833 7/8GCHI-06-030P-E1/480/3P240
Series 18 — 8 inch, 150 lb carbon steel vessel — 18 baffled INCOLOY elements1 (20 W/In2)
302403-354 5/1632 11/1629 3/16GCHIB-18-030P-E1/240350
304803-354 5/1632 11/1629 3/16GCHIB-18-030P-E1/480350
402403-361 5/1639 11/1636 3/16GCHIB-18-040P-E1/240420
404803-361 5/1639 11/1636 3/16GCHIB-18-040P-E1/480420
502403-368 15/1647 5/1643 3/16GCHIB-18-050P-E1/240480
504803-368 15/1647 5/1643 3/16GCHIB-18-050P-E1/480480
Series 27 — 10 inch, 150 lb carbon steel vessel — 27 INCOLOY® elements1 (15 W/In2)
502403-368 9/164339 1/2GCHI-27-050P-E1/240400
504803-368 9/164339 1/2GCHI-27-050P-E1/480400
602403-375 9/165046 1/2GCHI-27-060P-E1/240440
604803-375 9/165046 1/2GCHI-27-060P-E1/480440
702403-381 9/165652 1/2GCHI-27-070P-E1/240480
704803-381 9/165652 1/2GCHI-27-070P-E1/480480
802403-391 9/166662 1/2GCHI-27-080P-E1/240520
804803-391 9/166662 1/2GCHI-27-080P-E1/480520
902403-3100 9/167571 1/2GCHI-27-090P-E1/240560
904803-3100 9/167571 1/2GCHI-27-090P-E1/480560
1. Outlet gas temperature must be kept below both maximum sheath and vessel temperature or element and heater damage may occur. Other Note — Refer to the Controls section for side mounted controls or control panels.

kW Volts Ckt &
Phase
Dimensions (In.) Model No . Wt.
(Lbs.)
A B C D E
Series 45 — 14 inch, 150 lb carbon steel vessel — 45 INCOLOY elements1 (15 W/In2)
754803-37657 3/1666 11/161511 1/2GCHI-45-075P-E1/480835
904803-37657 3/1666 11/161511 1/2GCHI-45-090P-E1/480925
1254803-39172 3/1681 11/161511 1/2GCHI-45-125P-E1/4801025
1504803-310687 3/1696 11/161511 1/2GCHI-45-150P-E1/4801125
1754803-3121102 3/16111 11/161511 1/2GCHI-45-175P-E1/4801225
Series 72 — 16 inch, 150 lb carbon steel vessel — 72 INCOLOY elements1 (15 W/In2)
2004803-39374 5/884 1/81612 3/4GCHI-72-200P-E1/4801265
2254803-310182 5/892 1/81612 3/4GCHI-72-225P-E1/4801310
2504803-310990 5/8100 1/81612 3/4GCHI-72-250P-E1/4801355
Series 108 — 18 inch, 150 lb carbon steel vessel — 108 INCOLOY elements1 (15 W/In2)
3004806-39475 1/2851713 1/2GCHI-108-300P-E1/4801400
3254806-310081 1/2911713 1/2GCHI-108-325P-E1/4801450
3504806-310687 1/2971713 1/2GCHI-108-350P-E1/4801500
1. Recommended temperature limits for all GCH heaters with carbon steel vessels and INCOLOY elements are 1600oF maximum for the sheath temperature and 750°F maximum for the vessel temperature at 5 psi pressure maximum. Exceeding these recommendations will void the factory warranty. Outlet gas temperatures must be kept below both the maximum sheath and vessel temperature or element and vessel damage may occur. Heaters supplied without controls.
Other Note — Refer to the Controls section for side mounted controls or control panels.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration