Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Gas Circulation Heater

High Temperature Gas Circulation Heater for Applications to 1200°F

Item# GCHISR-03-004P-E1/240

High Temperature Gas Circulation Heater for Applications to 1200°F GCHISR-03-004P-E1/240 GCHISR-03-004P-E1/240
  • 2 - 200 kW
  • 240 or 480 Volts
  • Incoloy ® Elements, max sheath temperature of 871°C (1600°F)




kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lb.)
A B C
Series 03 — 3 inch, 150 lb 304 stainless steel vessel — 3 INCOLOY elements (15 W/In2)
with side mounted thermostat (200 to 550°F) — 1" NPT pipe inlet and outlet1
22401-333 1/422 1/216 1/2GCHISR-03-002P-E1/240*62
24801-333 1/422 1/216 1/2GCHISR-03-002P-E1/480*62
42401-355 3/44536GCHISR-03-004P-E1/240*94
44801-355 3/44536GCHISR-03-004P-E1/480*94
Series 06 — 5 inch, 150 lb 304 stainless steel vessel — 6 INCOLOY elements (15 W/In2)
with side mounted thermostat (200 to 550°F) — 2" NPT pipe inlet and outlet1
42401-341 3/43011 3/8GCHISR-06-004P-E1/240*135
44801-341 3/43011 3/8GCHISR-06-004P-E1/480*135
82401-348 3/43714 7/8GCHISR-06-008P-E1/240*164
84801-348 3/43714 7/8GCHISR-06-008P-E1/480*164
122401-360 1/448 1/220 5/8GCHISR-06-012P-E1/240*195
124801-360 1/448 1/220 5/8GCHISR-06-012P-E1/480*195
152401-373 5/861 7/827 5/16GCHISR-06-015P-E1/240*215
154801-373 5/861 7/827 5/16GCHISR-06-015P-E1/480*215
202401-386 5/874 7/833 7/8GCHISR-06-020P-E1/240*253
204801-386 5/874 7/833 7/8GCHISR-06-020P-E1/480*253
Series 06 — 5 inch, 150 lb 304 stainless steel vessel — 6 INCOLOY elements (23 W/In2)
with side mounted thermostat (200 to 550°F) — 2" NPT pipe inlet and outlet1
252402-373 5/861 7/827 5/16GCHIS-06-025P-E1/240*195
254801-373 5/861 7/827 5/16GCHIS-06-025P-E1/480*195
302402-386 5/874 7/833 7/8GCHIS-06-030P-E1/240*240
304801-386 5/874 7/833 7/8GCHIS-06-030P-E1/480*240
Series 18 — 8 inch, 150 lb 304 stainless steel vessel — 18 baffled INCOLOY
elements1 (23 W/In2)
302403-350 1/828 1/225GCHISB-18-030P-E1/240*340
304803-350 1/828 1/225GCHISB-18-030P-E1/480*340
402403-354 5/1632 11/1629 3/16GCHISB-18-040P-E1/240*410
404803-354 5/1632 11/1629 3/16GCHISB-18-040P-E1/480*410
502403-361 5/1639 11/1636 3/16GCHISB-18-050P-E1/240*480
504803-361 5/1639 11/1636 3/16GCHISB-18-050P-E1/480*480
Series 27 — 10 inch, 150 lb stainless steel vessel — 27 INCOLOY elements1 (20 W/In2)
502403-356 9/163127 1/2GCHIS-27-050P-E1/240*340
504803-356 9/163127 1/2GCHIS-27-050P-E1/480*340
602403-362 9/163733 1/2GCHIS-27-060P-E1/240*370
604803-362 9/163733 1/2GCHIS-27-060P-E1/480*370
702403-368 9/164339 1/2GCHIS-27-070P-E1/240*400
704803-368 9/164339 1/2GCHIS-27-070P-E1/480*400
802403-375 9/165046 1/2GCHIS-27-080P-E1/240*430
804803-375 9/165046 1/2GCHIS-27-080P-E1/480*430
902403-381 9/165652 1/2GCHIS-27-090P-E1/240*543
904803-381 9/165652 1/2GCHIS-27-090P-E1/480*560
*To Order — Add phase suffix /1P, /2P or /3P to model number. (when specified)
1. Recommended temperature limits for all GCH heaters with stainless steel vessels and INCOLOY elements are 1600° F maximum for the sheath temperature and 1200° F maximum for the vessel temperature at 5 psi maximum pressure. Exceeding these recommendations will void the factory warranty. Outlet gas temperatures must be kept below both the maximum sheath and vessel temperatures or element and vessel damage may occur.
Other Note — Refer to the Controls section for side mounted controls or control panels.


kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lb.)
A B C D E
Series 45 — 14 inch, 150 lb stainless steel vessel — 45 INCOLOY elements1 (15 W/In2)
904803-37657 3/1666 11/161511 1/2GCHIS-45-090P-E1/90925
1254803-39172 3/1681 11/1615111 1/2GCHIS-45-125P-E1/1251025
1504803-310687 3/1696 11/1615111 1/2GCHIS-45-150P-E1/1501125
1754803-3121102 3/16111 11/1615111 1/2GCHIS-45-175P-E1/1751225
2004803-3128 1/2109 11/16119 11/1615111 1/2GCHIS-45-200P-E1/2001325
1. Recommended temperature limits for all GCH heaters with stainless steel vessels and INCOLOY elements are 1600°F maximum for the sheath temperature and 1200°F maximum for the vessel temperature at 5 psi pressure maximum. Exceeding these recommendations will void the factory warranty. Outlet gas temperatures must be kept below both the maximum sheath and vessel temperature or element and vessel damage may occur.
Other Note — Refer to the Controls section for side mounted controls or control panels.
<

Please review the tables and spec sheet to verify Valid Part Numbers
to ensure best results when using the "Part Number Builder" below
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration