Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Oval Flange Clean Water Circulation Heater

Clean Water Applications

$2,522.42

Item# NWHA-02-005P-E1/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,522.42
5-9 $2,396.30
10-24 $2,345.85
25-49 $2,244.95
50-99 $2,194.51
100+ $2,144.06

In stock

Lead Time (If not in stock): 4 weeks
Clean Water Applications NWHA-02-005P-E1/240V NWHA-02-005P-E1/240V
  • Oval Flange Design
  • 2' Galvanized Carbon Steel Pipe Body, 150 Lb Construction
  • 3 - 5 kW
  • 120, 240 and 480V, Single Phase

NWHA-02-005P-E1/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Sheath Material
Vessel Material
Supply Voltage


Description

FEATURES
Terminal Enclosure: E1 General Purpose is standard.

Elements: Two copper sheath elements.

Flange: Oval (manifold) heater flange.

Vessel: Pipe body and nozzles are galvanized ASTM A53B carbon steel pipe. The end disk is galvanized ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket.

Wiring: Convenient field wiring terminals are provided for easy installation.

Controls: Stock and assembly stock heaters come equipped with side mounted mechanical AR thermostat.

kW Volts Phase Dimensions (In.) Model No. Wt.
(Lbs.)
A B C
31201-123 3/1615NWHA-02-003P-E1/12020
32401-123 3/1615NWHA-02-003P-E1/24020
34801-123 3/1615NWHA-02-003P-E1/48020
42401-131 3/1623NWHA-02-004P-E1/24027
44801-131 3/1623NWHA-02-004P-E1/48027
52401-131 3/1623NWHA-02-005P-E1/24027
54801-131 3/1623NWHA-02-005P-E1/48027
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration