Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pure Water and Mildly Corrosive Solution Circulation Heater

Pure Water and Mildly Corrosive Solution Applications

$15,812.01

Item# NWHIS-03-012P-E1/240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $15,812.01
5-9 $15,021.41
10-24 $14,705.17
25-49 $14,072.69
50-99 $13,756.45
100+ $13,440.21

In stock

Lead Time (If not in stock): 6 weeks
Pure Water and Mildly Corrosive Solution Applications NWHIS-03-012P-E1/240 NWHIS-03-012P-E1/240
  • 1, 2, 2 1/2 "NPT Stainless Steel Screw Plug Design
  • 240, 480 Volt, 1 & 3 Phase
  • 6 - 200 kW Range
  • Stainless Steel Vessel with Incoloy Elements

NWHIS-03-012P-E1/240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Number of Elements
Supply Voltage
Power Density
Sheath Material
Vessel Material


FEATURES:

Terminal Enclosures:
Four types of terminal enclosures are available based on application needs. The standard stock heater enclosure is designated ( -E1). This is a general purpose enclosure used for many applications. Moisture resistant/explosion resistant (-E2) explosion resistant (-E3) or moisture Resistant (-E4) enclosures are available .

Elements:
Sturdy 0.475" diameter incoloy sheathed elements provide superior strength and stability. OMEGALUX elements utilize high quality resistance heating wire for coil construction. The coil is surrounded with high purity magnesium oxide which is compacted to a dense solid to ensure high thermal conductivity and dielectric strength.

APPLICATIONS:


Pure Water and Mildly Corrosive Solutions:
These systems are ideal for heating of di-ionized water that is highly aggressive to mild steel and for heating mildly corrosive solutions (pH5 to pH9)

kW Volts Phase Dimensions (In.) Model No. Wt.
(Lbs.)
A B C
Series 03 — 3 inch, 150 lb 304 passivated stainless steel vessel, 3 INCOLOY elements
(45 W/In2) with side mounted thermostat (60 to 250°F) — 1" NPT pipe inlet and outlet
62401-332 15/1622 1/216 1/2NWHIS-03-006P-E1/24070
64801-332 15/1622 1/216 1/2NWHIS-03-006P-E1/48070
122401-342 15/1632 1/226 1/2NWHIS-03-012P-E1/24080
124801-342 15/1632 1/226 1/2NWHIS-03-012P-E1/48080
182401-355 7/164539NWHIS-03-018P-E1/24098
184801-355 7/164539NWHIS-03-018P-E1/48098
Series 06 — 5 inch, 150 lb 304 passivated stainless steel vessel, 6 INCOLOY elements
(45 W/In2) with side mounted thermostat (60 to 250°F) — 2" NPT pipe inlet and outlet
242402-341 3/43011 3/8NWHIS-06-024P-E1/240140
244801-341 3/43011 3/8NWHIS-06-024P-E1/480140
302402-348 3/43714 1/8NWHIS-06-030P-E1/240155
304801-348 3/43714 1/8NWHIS-06-030P-E1/480155
402402-360 1/448 1/220 5/8NWHIS-06-040P-E1/240176
404802-360 1/448 1/220 5/8NWHIS-06-040P-E1/480176
504802-373 5/861 7/827 5/16NWHIS-06-050P-E1/480210
Series 18 — 8 inch, 150 lb 304 passivated stainless steel vessel, 18 INCOLOY
elements (45 W/In2) — 21/2" NPT pipe inlet and outlet
502403-345 1/424 11/1627 3/16NWHIS-18-050P-E1/240396
504803-345 1/424 11/1627 3/16NWHIS-18-050P-E1/480396
752403-353 1/432 11/1629 3/16NWHIS-18-075P-E1/240414
754803-353 1/432 11/1629 3/16NWHIS-18-075P-E1/480414
1002403-360 1/439 11/1636 3/16NWHIS-18-100P-E1/240425
1004803-360 1/439 11/1636 3/16NWHIS-18-100P-E1/480425
1252403-367 7/847 5/1643 3/16NWHIS-18-125P-E1/240470
1254803-367 7/847 5/1643 3/16NWHIS-18-125P-E1/480470
1502403-377 3/856 13/1653 5/16NWHIS-18-150P-E1/240535
1504803-377 3/856 13/1653 5/16NWHIS-18-150P-E1/480535
1752403-386 3/865 13/1662 5/16NWHIS-18-175P-E1/240625
1754803-386 3/865 13/1662 5/16NWHIS-18-175P-E1/480625
2002403-396 3/875 13/1672 5/16NWHIS-18-200P-E1/240705
2004803-396 3/875 13/1672 5/16NWHIS-18-200P-E1/480705
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration