Back To Top

Enclosure Heaters

Shop for high-performance enclosure heaters at Omega and enjoy better quality for less. We carr...
[+]
thumbnail
Ceramic Insulated Finned Channel Strip Enclosure Heaters

OMEGA™ finned strip heaters are extremely efficient and dependable as a heat source for hundreds of industrial and commercial applications. They are used for both forced (mo... Read More

EHF
Product Number Power Form Factor Supply Voltage Maximum Operating Temperature Features
EHF00001
$126.69
1  In Stock
200 W
Surface Mount
120 V
650°C (1200°F)
Overall Length 12.125 inches
EHF00007
$202.91
Available
in 3 weeks
700 W
Surface Mount
120 V
650°C (1200°F)
Overall Length 23.375 inches
EHF00002
$126.69
Available
in 3 weeks
200 W
Surface Mount
240 V
650°C (1200°F)
Overall Length 12.125 inches
thumbnail
Electronic Enclosure Heaters

The NCH-11000 Series range of natural convection heaters consists of a ceramic type heating element, with electrically insulated and corrosion resistant (anodized) heat-sin... Read More

NCH-11000-Series
Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Maximum Inrush Current
NCH-11300
$101.46
1  In Stock
65 W
DIN
100 to 240 Vac
-30°C (-22°F)
70°C (158°F)
5.5/5.5 A
NCH-11100
$94.25
4  In Stock
30 W
DIN
100 to 240 Vac
-30°C (-22°F)
70°C (158°F)
1.8/2.2 A
NCH-11000
$71.59
3  In Stock
20 W
DIN
100 to 240 Vac
-30°C (-22°F)
70°C (158°F)
0.6/0.8 A
NCH-11200
$72.62
Available
in 4 weeks
40 W
DIN
100 to 240 Vac
-30°C (-22°F)
70°C (158°F)
1.6/2.0 A
thumbnail
Natural Convection Heater

These convection heaters and contact heating elements are based on PTC (Positive Temperature Coefficients) technology. A wide range of types with different designs and perf... Read More

NCH-37000
Product Number Power Supply Voltage Maximum Operating Temperature
NCH-37017701
$46.10
41  In Stock
30 W
110 to 240 Vac/Vdc
130°C (266°F)
NCH-37018401
$79.31
6  In Stock
100 W
110 to 240 Vac/Vdc
200°C (392°F)
NCH-37017801
$51.25
Available
in 4 weeks
50 W
110 to 240 Vac/Vdc
205°C (401°F)
NCH-37018201
$63.35
Available
in 4 weeks
75 W
110 to 240 Vac/Vdc
190°C (374°F)
NCH-37018001
$59.74
Available
in 4 weeks
60 W
110 to 240 Vac/Vdc
205°C (401°F)
thumbnail
Slimline Lamp with On/Off Switch and Motion Sensor

Description The flat slimline lamp SL025 with on/offswitch or movement sensor is suitable for alltypes of panels and enclosures, especiallywhere space is at a premiu... Read More

SL025-SERIES
Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Features
SL2527010
$69.53
1  In Stock
11 W
M5 screws
120 Vac
-20°C (-4°F)
50°C (122°F)
Light with on/off switch no receptacle
SL2527011
$87.55
Available
in 5 weeks
11 W
M5 screws
120 Vac
-20°C (-4°F)
50°C (122°F)
483 mm (19") light with on/off switch no receptacle
SL2524001
$84.46
Available
in 5 weeks
11 W
M5 screws
120 Vac
-20°C (-4°F)
50°C (122°F)
Light with on/off switch with receptacle (USA/Canada)
SL2524005
$113.30
Available
in 5 weeks
11 W
M5 screws
120 Vac
-20°C (-4°F)
50°C (122°F)
483 mm (19 in) light with on/off switch with receptacle (USA/Canada)
SL2524104
$175.10
Available
in 5 weeks
11 W
Magnet mount
120 Vac
-20°C (-4°F)
50°C (122°F)
Light with motion sensor with receptacle (USA/Canada)
  Load More Items from this family (6) ...
thumbnail
Touch-Safe Small Heater 10 W, 20 W

Description These heaters are used in enclosures wherecondensation is to be prevented or thetemperature may not fall below a minimumvalue. In this way corrosion is a... Read More

CSK060-SERIES
Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Surface temperature Maximum Inrush Current
CSK06030
$33.74
49  In Stock
20 W
DIN Rail Mountable
120 to 240 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
<85°C (185°F), (according to VDE 0100), except upper protective grille
2.5 A
CSK06040
$33.74
Available
in 6 weeks
10 W
DIN Rail Mountable
120 to 240 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
<85°C (185°F), (according to VDE 0100), except upper protective grille
1.0 A
CSK060401
$33.74
Available
in 6 weeks
10 W
DIN Rail Mountable
12 to 30 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
<85°C (185°F), (according to VDE 0100), except upper protective grille
8 A
thumbnail
Touch-Safe Heater 50 to 150 W

Touch-safe heater for the use in enclosures with electrical/electronic components. The design of the heater supports the natural convection which results in a high aircurren... Read More

CSF060-Series
Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Surface temperature Maximum Inrush Current
CSF06011
$90.64
65  In Stock
100 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 to 240 Vac
-40°C (-40°F)
70°C (158°F)
<80°C (176°F), except upper protective grille
4.5 A
CSF06021
$102.49
13  In Stock
150 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 to 240 Vac
-40°C (-40°F)
70°C (158°F)
<80°C (176°F), except upper protective grille
8 A
CSF06001
$65.41
29  In Stock
50 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 to 240 Vac
-40°C (-40°F)
70°C (158°F)
<80°C (176°F), except upper protective grille
2.5 A
thumbnail
Small Semiconductor Enclosure Heater

These small heaters are designed to prevent condensation and to ensure a minimum operating temperature in small enclosures.SPECIFICATIONS Operati... Read More

RC016-Series
Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Surface temperature
RC1610001
$19.47
2  In Stock
13 W
Screw
12 to 36 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
170°C (338°F)
RC1610000
$17.41
Available
in 6 weeks
13 W
Screw
120 to 240 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
170°C (338°F)
thumbnail
Compact Enclosure Fan Heater

This compact heater is designed for many different applications including electrical and electronic enclosures, display panels, access and parking control systems and person... Read More

HVL031-Series
Product Number Power Form Factor Supply Voltage Maximum Operating Temperature Housing Material
HVL03900
$148.32
10  In Stock
150 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 Vac
45°C (113°F)
Die-cast aluminum, glass bead finish
HVL15900
$167.89
27  In Stock
400 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 Vac
45°C (113°F)
Die-cast aluminum, glass bead finish
HVL13900
$164.80
13  In Stock
200 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 Vac
45°C (113°F)
Die-cast aluminum, glass bead finish
HVL02900
$144.20
28  In Stock
100 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 Vac
45°C (113°F)
Die-cast aluminum, glass bead finish
HVL03900-220V
$148.32
Available
in 6 weeks
150 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
220 Vac
45°C (113°F)
Die-cast aluminum, glass bead finish
  Load More Items from this family (1) ...
thumbnail
Silicon Rubber Enclosure Heaters

SREH series enclosure heaters feature our serpentine wound heating element laminated between two layers of 15 mil fiberglass reinforced silicone rubber and bonded to an alum... Read More

SREH
Product Number Power Form Factor Supply Voltage Maximum Operating Temperature Housing Material Features
SREH1200
$34.77
5  In Stock
120 W
Enclosure Heater
120 Vac
260°C (500°F)
Fiberglass reinforced silicone rubber and bonded to an aluminum mounting plate
Without Thermostat
SREH6150
$85.49
3  In Stock
60 W
Enclosure Heater
120 Vac
260°C (500°F)
Fiberglass reinforced silicone rubber and bonded to an aluminum mounting plate
Thermostat Opens 82°C (180°F)/Closes 65°C (150°F)
SREH12150
$95.28
Available
in 6 weeks
120 W
Enclosure Heater
120 Vac
260°C (500°F)
Fiberglass reinforced silicone rubber and bonded to an aluminum mounting plate
Thermostat Opens 82°C (180°F)/Closes 65°C (150°F)
SREH1240
$95.28
Available
in 6 weeks
120 W
Enclosure Heater
120 Vac
260°C (500°F)
Fiberglass reinforced silicone rubber and bonded to an aluminum mounting plate
Thermostat Opens 15°C (60°F)/Closes 4°C (40°F)
SREH600
$27.30
Available
in 6 weeks
60 W
Enclosure Heater
120 Vac
260°C (500°F)
Fiberglass reinforced silicone rubber and bonded to an aluminum mounting plate
Without Thermostat
  Load More Items from this family (3) ...
thumbnail
Touch-Safe Heater 50 to 150 W

Touch-safe heater for the use in enclosures with electrical/electronic components. The design of the heater supports the natural convection which results in a high aircurren... Read More

CS060-Series
Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Surface temperature Maximum Inrush Current
CS0601
$79.31
39  In Stock
100 W
DIN Clip for 35 mm (1.4 in) DIN rail
120 to 240 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
<80°C (176°F), except upper protective grille
4.5 A
CS0600
$60.77
Available
in 6 weeks
50 W
DIN Clip for 35 mm (1.4 in) DIN rail
120 to 240 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
<80°C (176°F), except upper protective grille
2.5 A
CS0602
$98.37
Available
in 6 weeks
150 W
DIN Clip for 35 mm (1.4 in) DIN rail
120 to 240 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
<80°C (176°F), except upper protective grille
8 A
en-US
en
Save Configuration