Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Enclosure Heaters

22 Products
thumbnail

The Silicone Rubber Enclosure Heaters are offered up to 250 W with or without an included thermostat, and are vulcanized to an aluminum plate for installation.

Product Number Power Form Factor Supply Voltage Features
EHR00039
$89.23
Available
in 7 weeks
50 W
13 mm (1/2") Mounting Flange
24 V
Standard
EHA00001
$102.95
1  In Stock
Not Applicable
13 mm (1/2") Mounting Flange
120 V
Thermostat Opens 16°C (60°F)/Closes 4°C (40°F)
EHA00002
$89.00
Available
in 5 weeks
Not Applicable
13 mm (1/2") Mounting Flange
120 V
Thermostat Opens 140±5°F/Closes 110±10°F
EHR00001
$83.06
Available
in 4 weeks
25 W
13 mm (1/2") Mounting Flange
120 V
Standard
EHR00002
$160.31
Available
in 4 weeks
25 W
13 mm (1/2") Mounting Flange
120 V
Thermostat Opens 16°C (60°F)/Closes 4°C (40°F)
  Load More Items from this family (25) ...
thumbnail

The Vertical Compact Fan Heaters offer a high power output (100 to 400W) relative to their size using a PTC heating element, and can operate up to 45°C.

Product Number Power Form Factor Supply Voltage Maximum Operating Temperature Housing Material
HVL15900
$246.75
19  In Stock
400 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 Vac
45°C (113°F)
Die-cast aluminum, glass bead finish
HVL02900
$249.69
19  In Stock
100 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 Vac
45°C (113°F)
Die-cast aluminum, glass bead finish
HVL03900
$244.78
68  In Stock
150 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 Vac
45°C (113°F)
Die-cast aluminum, glass bead finish
HVL13900
$276.65
5  In Stock
200 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 Vac
45°C (113°F)
Die-cast aluminum, glass bead finish
HVL14900
$268.18
90  In Stock
300 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 Vac
45°C (113°F)
Die-cast aluminum, glass bead finish
  Load More Items from this family (1) ...
thumbnail

The Silicone Rubber Enclosure Heaters are offered up to 120 W with or without an included thermostat, and are bonded to an aluminum plate for installation.

Product Number Power Form Factor Supply Voltage Maximum Operating Temperature Housing Material Features
SREH6150
$123.62
8  In Stock
60 W
Enclosure Heater
120 Vac
260°C (500°F)
Fiberglass reinforced silicone rubber and bonded to an aluminum mounting plate
Thermostat Opens 82°C (180°F)/Closes 65°C (150°F)
SREH600
$40.28
4  In Stock
60 W
Enclosure Heater
120 Vac
260°C (500°F)
Fiberglass reinforced silicone rubber and bonded to an aluminum mounting plate
Without Thermostat
SREH640
$126.05
Available
in 10 weeks
60 W
Enclosure Heater
120 Vac
260°C (500°F)
Fiberglass reinforced silicone rubber and bonded to an aluminum mounting plate
Thermostat Opens 15°C (60°F)/Closes 4°C (40°F)
SREH1200
$50.29
Available
in 10 weeks
120 W
Enclosure Heater
120 Vac
260°C (500°F)
Fiberglass reinforced silicone rubber and bonded to an aluminum mounting plate
Without Thermostat
SREH1240
$132.95
Available
in 10 weeks
120 W
Enclosure Heater
120 Vac
260°C (500°F)
Fiberglass reinforced silicone rubber and bonded to an aluminum mounting plate
Thermostat Opens 15°C (60°F)/Closes 4°C (40°F)
  Load More Items from this family (3) ...
thumbnail

The Touch-Safe Enclosure Heater is offered as 10 and 20W and has a low surface temperature due to its double insulated construction, and a built-in thermostat.

Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Surface temperature Maximum Inrush Current
CSK06030
$49.53
28  In Stock
20 W
DIN Rail Mountable
120 to 240 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
<85°C (185°F), (according to VDE 0100), except upper protective grille
2.5 A
CSK06040
$46.57
Available
in 6 weeks
10 W
DIN Rail Mountable
120 to 240 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
<85°C (185°F), (according to VDE 0100), except upper protective grille
1.0 A
CSK060401
$61.15
Available
in 26 weeks
10 W
DIN Rail Mountable
12 to 30 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
<85°C (185°F), (according to VDE 0100), except upper protective grille
8 A
thumbnail

The Low Inrush Current Enclosure Heaters are available up to 65W optimized for a low inrush current, and operates up to 70°C with a plastic heat guard.

Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Maximum Inrush Current
NCH-11000
$131.24
4  In Stock
20 W
DIN
100 to 240 Vac
-30°C (-22°F)
70°C (158°F)
0.6/0.8 A
NCH-11100
$178.62
Available
in 4 weeks
30 W
DIN
100 to 240 Vac
-30°C (-22°F)
70°C (158°F)
1.8/2.2 A
NCH-11200
$133.12
Available
in 4 weeks
40 W
DIN
100 to 240 Vac
-30°C (-22°F)
70°C (158°F)
1.6/2.0 A
NCH-11300
$181.67
9  In Stock
65 W
DIN
100 to 240 Vac
-30°C (-22°F)
70°C (158°F)
5.5/5.5 A
thumbnail

The Compact Enclosure Fan Heaters offer a high power output (60 to 230W) relative to their size using a PTC heating element, and can operate up to 70°C.

Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Maximum Inrush Current
FCH-FGC10022R
$182.80
Available
in 3 weeks
60 W
DIN
12V Heater, 12 Vdc fan
-10°C (14°F)
70°C (158°F)
6.5 A
FCH-FGC10072R
$197.37
4  In Stock
100 W
DIN
115/230 V Heater, 12 Vdc Fan
-10°C (14°F)
70°C (158°F)
1.5/4.5 A
FCH-FGC10262R
$228.12
3  In Stock
60 W
DIN
24 V Heater, 24 Vac/Vdc fan
-10°C (14°F)
70°C (158°F)
7.5 A
FCH-FGC10312R
$226.73
Available
in 4 weeks
100 W
DIN
115/230 V Heater, 24 Vac/Vdc Fan
-10°C (14°F)
70°C (158°F)
1.5/4.5 A
FCH-FGC15012R
$205.91
Available
in 4 weeks
150 W
DIN
115/230 V Heater, 12 Vdc Fan
-10°C (14°F)
70°C (158°F)
Not Applicable
  Load More Items from this family (5) ...
thumbnail

Hazardous Area Heaters offered with 50W or 100W have a large convection surface and can be operated in areas with explosion hazard within -60°C and +60°C.

Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Housing Material
CREX0319
$285.69
Available
in 3 weeks
50W
DIN Rail Mountable
120 V
-60 °C (-76 °F)
+85 °C (+185 °F)
Aluminium profile, silver anodised
CREX0329
$340.87
Available
in 3 weeks
100W
DIN Rail Mountable
120 V
-60 °C (-76 °F)
+85 °C (+185 °F)
Aluminium profile, silver anodised
thumbnail

The Compact Enclosure Fan Heaters offer a high power output (300 to 800W) relative to their size using a PTC heating element, and can operate up to 50°C.

Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Maximum Inrush Current
FCH-FGC20002R
$348.48
Available
in 4 weeks
300/600 W
DIN
115 Vac
-40°C (-40°F)
50°C (122°F)
15 A
FCH-FGC20012R
$348.51
1  In Stock
450/800 W
DIN
115 Vac
-40°C (-40°F)
50°C (122°F)
14 A
FCH-FGC20022R
$341.77
4  In Stock
300/600 W
DIN
230 V
-40°C (-40°F)
50°C (122°F)
10 A
FCH-FGC20032R
$341.77
Available
in 4 weeks
450/800 W
DIN
230 V
-40°C (-40°F)
50°C (122°F)
11 A
thumbnail

The Compact Enclosure Fan Heaters offer a high power output (10 to 40W) relative to their size using a PTC heating element, and can operate up to 70°C.

Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Maximum Inrush Current
FCH-FGC05032R
$186.14
Available
in 3 weeks
40 W
600 mm (24") lead with DIN and outlet finger guard
12 Vdc
-10°C (14°F)
70°C (158°F)
5 A
FCH-FGC00042R
$176.34
Available
in 4 weeks
10 W
600 mm (24") lead with DIN and outlet finger guard
12 Vdc
-10°C (14°F)
70°C (158°F)
1.5 A
FCH-FGC00052R
$176.35
Available
in 4 weeks
20 W
600 mm (24") lead with DIN and outlet finger guard
12 Vdc
-10°C (14°F)
70°C (158°F)
3 A
FCH-FGC00182R
$205.74
Available
in 4 weeks
20 W
600 mm (24") lead with DIN and outlet finger guard
24 Vac/dc
-10°C (14°F)
70°C (158°F)
3 A
FCH-FGC05242R
$218.34
5  In Stock
40 W
600 mm (24") lead with DIN and outlet finger guard
24 V Heater, 24 Vac/Vdc fan
-10°C (14°F)
70°C (158°F)
9.5 A
  Load More Items from this family (1) ...
thumbnail

The Touch-Safe Enclosure Heater is offered up to 150W featuring a low surface temperature due to its double insulated construction, and a built-in thermostat.

Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Surface temperature Maximum Inrush Current
CSF06001
$103.99
Available
in 26 weeks
50 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 to 240 Vac
-40°C (-40°F)
70°C (158°F)
<80°C (176°F), except upper protective grille
2.5 A
CSF06011
$142.87
16  In Stock
100 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 to 240 Vac
-40°C (-40°F)
70°C (158°F)
<80°C (176°F), except upper protective grille
4.5 A
CSF06021
$162.02
Available
in 26 weeks
150 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 to 240 Vac
-40°C (-40°F)
70°C (158°F)
<80°C (176°F), except upper protective grille
8 A
thumbnail

The Miniature Semiconductor Enclosure heater is ideal for small enclosures with 13W and a wide range of supply voltages, and can operate up to 70°C.

Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Surface temperature
RC1610000
$27.63
Available
in 26 weeks
13 W
Screw
120 to 240 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
170°C (338°F)
RC1610001
$29.80
2  In Stock
13 W
Screw
12 to 36 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
170°C (338°F)
thumbnail

Enclosure Fan Heaters available as 550 or 650W with adjustable thermostat are mountable vertically on DIN rail systems for even heating of a control cabinet.

Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Maximum Inrush Current
CR2700900
$287.96
Available
in 26 weeks
550 W
35 mm DIN rail
120 Vac
32°F
140°F
14 A
CR2700901
$238.75
Available
in 6 weeks
550 W
35 mm DIN rail
120 Vac
0°C
60°C
14 A
CR2701900
$304.12
Available
in 26 weeks
650 W
35 mm DIN rail
120 Vac
32°F
140°F
15 A
CR2701901
$292.82
Available
in 6 weeks
650 W
35 mm DIN rail
120 Vac
0°F
60°C
15 A
thumbnail

The Vertical Compact Fan Heaters offer a high power output (250 and 400W) relative to their size using a PTC heating element, and can operate up to 70°C.

Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Surface temperature
HGL40900
$278.71
Available
in 26 weeks
250 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 Vac
-45°C (-49°F)
70°C (158°F)
Max 75°C (167°F)—400 W heater
HGL41900
$299.01
1  In Stock
400 W
Clip for 35 mm (1.4") DIN rail, (EN 50022)
120 Vac
-45°C (-49°F)
70°C (158°F)
Max 75°C (167°F)—400 W heater
thumbnail

The UL recognized Surface Mount Finned Channel Strip Enclosure Heaters are available as 200 or 700W with a variety of lengths, and can operate up to 650°C.

Product Number Power Form Factor Supply Voltage Maximum Operating Temperature Features
EHF00001
$241.85
Available
in 5 weeks
200 W
Surface Mount
120 V
650°C (1200°F)
Overall Length 12.125 inches
EHF00002
$237.20
Available
in 3 weeks
200 W
Surface Mount
240 V
650°C (1200°F)
Overall Length 12.125 inches
EHF00005
$322.01
1  In Stock
EHF00007
$379.87
Available
in 3 weeks
700 W
Surface Mount
120 V
650°C (1200°F)
Overall Length 23.375 inches
thumbnail

Slimline Lamp with On/Off Switch and Motion Sensor

Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Features
SL2524001
$123.91
Available
in 5 weeks
11 W
M5 screws
120 Vac
-20°C (-4°F)
50°C (122°F)
Light with on/off switch with receptacle (USA/Canada)
SL2524005
$150.49
Available
in 5 weeks
11 W
M5 screws
120 Vac
-20°C (-4°F)
50°C (122°F)
483 mm (19 in) light with on/off switch with receptacle (USA/Canada)
SL2524007
$205.02
Available
in 5 weeks
11 W
M5 screws
120 Vac
-20°C (-4°F)
50°C (122°F)
483 mm (19") light with motion sensor with receptacle (USA/Canada)
SL2524101
$143.74
Available
in 5 weeks
11 W
Magnet mount
120 Vac
-20°C (-4°F)
50°C (122°F)
Light with on/off switch with receptacle (USA/Canada)
SL2527010
$92.52
1  In Stock
11 W
M5 screws
120 Vac
-20°C (-4°F)
50°C (122°F)
Light with on/off switch no receptacle
  Load More Items from this family (4) ...
thumbnail

The Natural Convection Enclosure Heater is available up to 100W and rated up to 200°C using PTC heater technology with no switching components.

Product Number Power Supply Voltage Maximum Operating Temperature
NCH-37017701
$59.06
Available
in 4 weeks
30 W
110 to 240 Vac/Vdc
130°C (266°F)
NCH-37017801
$69.37
Available
in 4 weeks
50 W
110 to 240 Vac/Vdc
205°C (401°F)
NCH-37018001
$88.53
Available
in 4 weeks
60 W
110 to 240 Vac/Vdc
205°C (401°F)
NCH-37018201
$85.76
Available
in 4 weeks
75 W
110 to 240 Vac/Vdc
190°C (374°F)
NCH-37018401
$107.35
2  In Stock
100 W
110 to 240 Vac/Vdc
200°C (392°F)
thumbnail

The Surface Spot Heaters are ideal for single component, compact heating up to 13W, while being able to operate up to 70°C.

Product Number Power Supply Voltage Minimum Operating Temperature Maximum Operating Temperature
HPG-3315
$46.29
Available
in 3 weeks
8 W
115 Vac
-30°C (-22°F)
70°C (158°F)
HPG-3325
$75.52
Available
in 4 weeks
8 W
230 V
-30°C (-22°F)
70°C (158°F)
HPG-3375
$44.69
18  In Stock
8 W
24 V
-30°C (-22°F)
70°C (158°F)
HPG-3415
$65.23
Available
in 4 weeks
10 W
115 Vac
-30°C (-22°F)
70°C (158°F)
HPG-3425
$74.95
Available
in 4 weeks
10 W
230 V
-30°C (-22°F)
70°C (158°F)
  Load More Items from this family (4) ...
thumbnail

The Touch-Safe Enclosure Heater is offered up to 150W, and has a low surface temperature due to its double insulated construction

Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Surface temperature Maximum Inrush Current
CS0600
$113.39
Available
in 26 weeks
50 W
DIN Clip for 35 mm (1.4 in) DIN rail
120 to 240 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
<80°C (176°F), except upper protective grille
2.5 A
CS0601
$165.05
10  In Stock
100 W
DIN Clip for 35 mm (1.4 in) DIN rail
120 to 240 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
<80°C (176°F), except upper protective grille
4.5 A
CS0602
$186.06
Available
in 26 weeks
150 W
DIN Clip for 35 mm (1.4 in) DIN rail
120 to 240 Vac/Vdc
-45°C (-49°F)
70°C (158°F)
<80°C (176°F), except upper protective grille
8 A
thumbnail

The Silicone Rubber Enclosure Heaters are available at 120W with or without an included thermostat, and are bonded to an aluminum plate for installation.

Product Number Power Form Factor Supply Voltage Power Density Minimum Operating Temperature Maximum Operating Temperature Features
SRFE-12-150
$165.30
Available
in 99 weeks
120 W
Mounting Plates
115 Vac
5 W/in2
-40°C (-40°F)
176°C (350°F)
Standard
thumbnail

Hazardous Area Heaters offered with 50W or 100W have a large convection surface and can be operated in areas with explosion hazard within -60°C and +85°C.

Product Number Power Form Factor Supply Voltage Minimum Operating Temperature Maximum Operating Temperature Surface temperature
CREX0310
$286.83
Available
in 3 weeks
50 W
DIN
120 or 230 Vac
-60°C (-76 °F)
85°C (185°F)
200˚C (392˚F)
CREX0320
$340.87
Available
in 26 weeks
100 W
DIN
120 or 230 Vac
-60°C (-76 °F)
85°C (185°F)
200˚C (392˚F)

Enclosure Heaters

Enclosure Heaters are essential components for a variety of industrial, commercial, and laborat...
[+]
Searching for your items
en-US
en
Save Configuration