Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $168.31 |
5-9 | $159.89 |
10-24 | $156.53 |
25-49 | $149.80 |
50-99 | $146.43 |
100+ | $143.06 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model Number | Volts | Watts | Heated Length in (mm) | Watts/ Inch† | Maximum CFM | Diameter in (mm) | NPT Fitting | Weight lb (g) |
120 VAC Models | ||||||||
AHP-3741 | 120 | 200 | 3 1/2 (89) | 57 | 8 | 3/8 (10) | 1/4' | 0.18 (82) |
AHP-5051 | 120 | 400 | 4 1/2 (114) | 88 | 10 | 1/2 (13) | 3/8' | 0.25 (113) |
AHP-7561 | 120 | 750 | 5 1/2 (140) | 136 | 20 | 3/4 (19) | 3/4' | 0.68 (308) |
120/240 VAC Models* | ||||||||
AHP-3742 | 120 240 | 50 200 | 3 1/2 (89) 3 1/2 (89) | 14 57 | 8 8 | 3/8 (10) | 1/4' | 0.18 (82) |
AHP-5052 | 120 240 | 100 400 | 4 1/2 (114) 4 1/2 (114) | 22 80 | 10 10 | 1/2 (13) | 3/8' | 0.25 (113) |
AHP-7562 | 120 240 | 190 750 | 5 1/2 (140) 5 1/2 (140) | 34 136 | 20 20 | 3/4 (19) | 3/4' | 0.68 (308) |
Series | Diameter | Heated Length | L | A | B |
AHP-374 | 3/8 (9.5) | 3 1/2 (88.9) | 4 (101.6) | 5/16 (7.9) | 1 5/16 (33.3) |
AHP-505 | 1/2 (12.7) | 4 1/2 (114.3) | 5 (127.0) | 13/8 (34.9) | 1 3/4 (19.) |
AHP-756 | 3/4 (19.1) | 5 1/2 (139.7) | 6 (152.4) | 27/16 (61.9) | 1 5/8 (41.3) |
Minimum CFM Required | 3/8' Dia. | 1/2' Dia. | 3/4' Dia. |
1 | 60 | 80 | 120 |
2 | 60 | 80 | 120 |
4 | 100 | 100 | 120 |
6 | 150 | 150 | 150 |
8 | 200 | 200 | 200 |
10 | - | 250 | 250 |
15 | - | - | 375 |
20 | - | - | 500 |