Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Kapton® Insulated Flexible Heaters

Item# KH-106/10-P

Kapton® Insulated Flexible Heaters KH-106/10-P KH-106/10-P

This product has been discontinued. Please refer to the PLM series as a suggested replacement.

  • Rated up to 392°F (200°C)
  • Etched Foil Design
  • 0.010" Maximum Thickness
  • 2.5, 5, or 10 Watts/In2


Kapton® (Polyimide Film) insulated heaters are available in a variety of shapes, sizes, and wattages. Wattage ratings are 2.5, 5, or 10W/in2 at 115 or 28 V. Polyimide Film offers a high degree of resistance to chemicals, and has excellent outgasing properties in high vacuum environments.

Typical construction consists of an etched foil element of 0.0005" or 0.0001" thickness which is encapsulated between two layers of 0.002" Polyimide Film and 0.001" FEP adhesive.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration