Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicone Rubber Fiberglass Flexible Heater 450°F Max

Flexible Silicone Rubber Fiberglass Insulated Heaters

$29.76

Item# SRFG-203/10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $29.76
5-10 $27.97
11-24 $27.38
25-49 $25.59
50-99 $25.30
100+ $24.40

Please contact Technical Sales Team for assistance.
Flexible Silicone Rubber Fiberglass Insulated Heaters SRFG-203/10 SRFG-203/10

This item has been discontinued. Please see the SRFRA-SRFGA series as a possible replacement

  • Lightweight,Thin, Flexible
  • Available in 2.5, 5 and 10 W/in2
  • -56°C(-70°F) to 232°C (450°F) Operating Temperature
  • Etched Foil and Wire Wound Design

SRFG-203/10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power Density
Supply Voltage
Maximum Operating Temperature
Width
Length
Power
Additional Option
Shape
Minimum Operating Temperature
Diameter
Heater Material
Thickness


OMEGALUX™ silicone rubber fiberglass insulated flexible heaters can improve heat transfer and speed warm-ups where controlled heating is required in confined areas. Two circuit designs are available: etched foil or wire wound. Heaters with etched foil designed elements are available where the length or width dimension is less than 12"(305 mm). All other heaters where both the length and the width dimensions exceed 12" (305 mm) use the wire-wound element design. Effect of power density: gentle warming is best done with 2.5 W/in2. A good all purpose unit is the 5 W/in2. Rapid warm-up and high temperature are achieved with the 10 W/in2; however, temperature must be controlled as the safe maximum operating temperature limit of 450°F (232°C) may be exceeded.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.

Round Silicone Rubber Heaters
Without PSA
Model No.
With PSA
Model No.
Diameter
in. (cm)
Total Wattage for Watt Density
2.5W/in2 5W/in2 10W/in2
SRFR-3/*SRFR-3/*-P3(8)183570
SRFR-4/*SRFR-4/*-P4(10)3162.8125.6
SRFR-5/*SRFR-5/*-P5(13)4998.15196.3
SRFR-6/*SRFR-6/*-P6(15)70.67141.3282.7
SRFR-7/*SRFR-7/*-P7(18)96.2192.4384.8
SRFR-8/*SRFR-8/*-P8(20)125.65251.3502.6
SRFR-9/*SRFR-9/*-P9(23)157.9315.8631.7
SRFR-10/*SRFR-10/*-P10(25)196.25392.5785
SRFR-11/*SRFR-11/*-P11(28)237.45474.9949.8
SRFR-12/*SRFR-12/*-P12(30)376.8753.61507.2
/*Insert watt density: 2 for 2.5 W/in2,5 for 5 W/in2 or 10 for 10 W/in2.

Rectangular Silicone Rubber Heaters
Without PSA
Model No.
With PSA
Model No.
Width, In.(cm) Length, In.(cm) Total Wattage for Watt Density
2.5W/in2 5W/in2 10W/in2
SRFG-101/10SRFG-101/10-P1(3)1(3)10
SRFG-102/*SRFG-102/*-P1(3)2(5)510
SRFG-103/*SRFG-103/*-P1(3)3(8)7.51530
SRFG-104/*SRFG-104/*-P1(3)4(10)102040
SRFG-105/*SRFG-105/*-P1(3)5(13)12.52550
SRFG-106/*SRFG-106/*-P1(3)6(15)153060
SRFG-107/*SRFG-107/*-P1(3)7(18)17.53570
SRFG-108/*SRFG-108/*-P1(3)8(20)204080
SRFG-109/*SRFG-109/*-P1(3)9(23)22.54590
SRFG-110/*SRFG-110/*-P1(3)10(25)2550100
SRFG-111/*SRFG-111/*-P1(3)11(28)27.555110
SRFG-112/*SRFG-112/*-P1(3)12(30)3060120
SRFG-118/*SRFG-118/*-P1(3)18(46)4590180
SRFG-124/*SRFG-124/*-P1(3)24(61)60120240
SRFG-130/*SRFG-130/*-P1(3)30(76)75150300
SRFG-136/*SRFG-136/*-P1(3)36(91)90180360
SRFG-142/*SRFG-142/*-P1(3)42(107)105210420
SRFG-148/*SRFG-148/*-P1(3)48(122)120240480
SRFG-202/*SRFG-202/*-P2(5)2(5)102040
SRFG-203/*SRFG-203/*-P2(5)3(8)153060
SRFG-204/*SRFG-204/*-P2(5)4(10)204080
SRFG-205/*SRFG-205/*-P2(5)5(13)2550100
SRFG-206/*SRFG-206/*-P2(5)6(15)3060120
SRFG-207/*SRFG-207/*-P2(5)7(18)3570140
SRFG-208/*SRFG-208/*-P2(5)8(20)4080160
SRFG-209/*SRFG-209/*-P2(5)9(23)4590180
SRFG-210/*SRFG-210/*-P2(5)10(25)50100200
SRFG-211/*SRFG-211/*-P2(5)11(28)55110220
SRFG-212/*SRFG-212/*-P2(5)12(30)60120240
SRFG-218/*SRFG-218/*-P2(5)18(46)90180360
SRFG-224/*SRFG-224/*-P2(5)24(61)120240480
SRFG-230/*SRFG-230/*-P2(5)30(76)150300600
SRFG-236/*SRFG-236/*-P2(5)36(91)180360720
SRFG-242/*SRFG-242/*-P2(5)42(107)210420840
SRFG-248/*SRFG-248/*-P2(5)48(122)240480960
SRFG-303/*SRFG-303/*-P3(8)3(8)22.54590
SRFG-304/*SRFG-304/*-P3(8)4(10)3060120
SRFG-305/*SRFG-305/*-P3(8)5(13)37.575150
SRFG-306/*SRFG-306/*-P3(8)6(15)4590180
SRFG-307/*SRFG-307/*-P3(8)7(18)52.5105210
SRFG-308/*SRFG-308/*-P3(8)8(20)60120240
SRFG-309/*SRFG-309/*-P3(8)9(23)67.5135270
SRFG-310/*SRFG-310/*-P3(8)10(25)75150300
SRFG-311/*SRFG-311/*-P3(8)11(28)82.5165330
SRFG-312/*SRFG-312/*-P3(8)12(30)90180360
/*Insert watt density: 2 for 2.5 W/in2,5 for 5 W/in2 or 10 for 10 W/in2.

Rectangular Silicone Rubber Heaters
Without PSA
Model No.
With PSA
Model No.
Width, In.(cm) Length, In.(cm) Total Wattage for Watt Density
2.5W/in2 5W/in2 10W/in2
SRFG-318/*SRFG-318/*-P3(8)18(46)135270540
SRFG-324/*SRFG-324/*-P3(8)24(61)180360720
SRFG-330/*SRFG-330/*-P3(8)30(76)225450900
SRFG-336/*SRFG-336/*-P3(8)36(91)2705401080
SRFG-342/*SRFG-342/*-P3(8)42(107)3156301260
SRFG-348/*SRFG-348/*-P3(8)48(122)3607201440
SRFG-404/*SRFG-404/*-P4(10)4(10)4080160
SRFG-405/*SRFG-405/*-P4(10)5(13)50100200
SRFG-406/*SRFG-406/*-P4(10)6(15)60120240
SRFG-407/*SRFG-407/*-P4(10)7(18)70140280
SRFG-408/*SRFG-408/*-P4(10)8(20)80160320
SRFG-409/*SRFG-409/*-P4(10)9(23)90180360
SRFG-410/*SRFG-410/*-P4(10)10(25)100200400
SRFG-411/*SRFG-411/*-P4(10)11(28)110220440
SRFG-412/*SRFG-412/*-P4(10)12(30)120240480
SRFG-418/*SRFG-418/*-P4(10)18(46)180360720
SRFG-424/*SRFG-424/*-P4(10)24(61)240480960
SRFG-430/*SRFG-430/*-P4(10)30(76)3006001200
SRFG-436/*SRFG-436/*-P4(10)36(91)3607201440
SRFG-442/*SRFG-442/*-P4(10)42(107)4208401680
SRFG-448/*SRFG-448/*-P4(10)48(122)480960
SRFG-505/*SRFG-505/*-P5(13)5(13)62.5125250
SRFG-506/*SRFG-506/*-P5(13)6(15)75150300
SRFG-507/*SRFG-507/*-P5(13)7(18)87.5175350
SRFG-508/*SRFG-508/*-P5(13)8(20)100200400
SRFG-509/*SRFG-509/*-P5(13)9(23)112.5225450
SRFG-510/*SRFG-510/*-P5(13)10(25)125250500
SRFG-511/*SRFG-511/*-P5(13)11(28)137.5275550
SRFG-512/*SRFG-512/*-P5(13)12(30)150300600
SRFG-606/*SRFG-606/*-P6(15)6(15)90180360
SRFG-607/*SRFG-607/*-P6(15)7(18)105210420
SRFG-608/*SRFG-608/*-P6(15)8(20)120240480
SRFG-609/*SRFG-609/*-P6(15)9(23)135270540
SRFG-610/*SRFG-610/*-P6(15)10(25)150300600
SRFG-611/*SRFG-611/*-P6(15)11(28)165330660
SRFG-612/*SRFG-612/*-P6(15)12(30)180360720
SRFG-618/*SRFG-618/*-P6(15)18(46)2705401080
SRFG-624/*SRFG-624/*-P6(15)24(61)3607201440
SRFG-630/*SRFG-630/*-P6(15)30(76)450900
SRFG-636/*SRFG-636/*-P6(15)36(91)5401080
SRFG-642/*SRFG-642/*-P6(15)42(107)6301260
SRFG-648/*SRFG-648/*-P6(15)48(122)7201440
SRFG-707/*SRFG-707/*-P7(18)7(18)122.5245490
SRFG-708/*SRFG-708/*-P7(18)8(20)140280560
SRFG-709/*SRFG-709/*-P7(18)9(23)157.5315630
/*Insert watt density: 2 for 2.5 W/in2,5 for 5 W/in2 or 10 for 10 W/in2.

Rectangular Silicone Rubber Heaters
Without PSA
Model No.
With PSA
Model No.
Width, In.(cm) Length, In.(cm) Total Wattage for Watt Density
2.5W/in2 5W/in2 10W/in2
SRFG-710/*SRFG-710/*-P7(18)10(25)175350700
SRFG-711/*SRFG-711/*-P7(18)11(28)192.5385770
SRFG-712/*SRFG-712/*-P7(18)12(30)210420840
SRFG-808/*SRFG-808/*-P8(20)8(20)160320640
SRFG-809/*SRFG-809/*-P8(20)9(23)180360720
SRFG-810/*SRFG-810/*-P8(20)10(25)200400800
SRFG-811/*SRFG-811/*-P8(20)11(28)220440880
SRFG-812/*SRFG-812/*-P8(20)12(30)240480960
SRFG-818/*SRFG-818/*-P8(20)18(46)3607201440
SRFG-824/*SRFG-824/*-P8(20)24(61)480960
SRFG-830/*SRFG-830/*-P8(20)30(76)6001200
SRFG-836/*SRFG-836/*-P8(20)36(91)7201440
SRFG-842/*SRFG-842/*-P8(20)42(107)8401680
SRFG-848/*SRFG-848/*-P8(20)48(122)9601920
SRFG-909/*SRFG-909/*-P9(23)9(23)202.5405810
SRFG-910/*SRFG-910/*-P9(23)10(25)225450900
SRFG-911/*SRFG-911/*-P9(23)11(28)247.5965990
SRFG-912/*SRFG-912/*-P9(23)12(30)2705401080
SRFG-1010/*SRFG-1010/*-P10(25)10(25)2505001000
SRFG-1011/*SRFG-1011/*-P10(25)11(28)2755501100
SRFG-1012/*SRFG-1012/*-P10(25)12(30)3006001200
SRFG-1018/*SRFG-1018/*-P10(25)18(46)450900
SRFG-1024/*SRFG-1024/*-P10(25)24(61)6001200
SRFG-1030/*SRFG-1030/*-P10(25)30(76)7501500
SRFG-1036/*SRFG-1036/*-P10(25)36(91)9001800
SRFG-1042/*SRFG-1042/*-P10(25)42(107)1050
SRFG-1048/*SRFG-1048/*-P10(25)48(122)1200
SRFG-1111/*SRFG-1111/*-P11(28)11(28)302.56051210
SRFG-1112/*SRFG-1112/*-P11(28)12(30)3306601320
SRFG-1212/*SRFG-1212/*-P12(30)12(30)360720
SRFG-1218/*SRFG-1218/*-P12(30)18(46)5401080
SRFG-1224/*SRFG-1224/*-P12(30)24(61)7201440
SRFG-1230/*SRFG-1230/*-P12(30)30(76)900
SRFG-1236/*SRFG-1236/*-P12(30)36(91)1080
SRFG-1242/*SRFG-1242/*-P12(30)42(107)1260
SRFG-1248/*SRFG-1248/*-P12(30)48(122)1440
/*Insert watt density: 2 for 2.5 W/in2,5 for 5 W/in2 or 10 for 10 W/in2.
loading all models
loading all reviews
Rated 5 out of 5 by from Absolutely perfect for my needs This silicone heater is great, it heats quickly and evenly , with a pid controller it maintains a very steady temperature. Shipped quickly and was packaged nicely with no shipping damage
Date published: 2016-05-18
Rated 5 out of 5 by from Absolutely incredible bed! I purchased this heat pad to use as the heatbed heating element in my build of the VORON CoreXY 3D printer, and I couldn't be happier. It works flawlessly, heating up insanely quick without any kind of dips in temperature over the duration of the build. I've only just become aware of Omega as a company, but I know that I'll be coming back for more of their products in the very near future!
Date published: 2017-01-05
Rated 3 out of 5 by from heater gets hot The heater was wrapped around a 1" diameter aluminum bar and did not stick as well as one would hope. Expensive shipping. Kinda feels like it was more expensive than it should be.
Date published: 2017-05-11
Rated 5 out of 5 by from Nice quality thin heat strip. Just what I needed in a low clearance location under the heated bed of a 3D printer to get some heat out near the edges (I bought four 1x8" strips). The stock printer has a heater only in the middle area of the printing bed so there's a lot of temperature dropoff toward the outside. Not now:-) I connected these to a lamp dimmer switch and I set an approximate Wattage and let the printer's control circuit make up the difference to do its set pint control.
Date published: 2016-12-27
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_SRFG-203-10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration