Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Polyimide Flexible Heater with Polyimide Strain Relief

1 in Width, 3 in Length, Self-Adhesive, 5 W/in2

$59.53

Item# PLMLV-103/5-P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $59.53
5-9 $56.55
10-24 $55.36
25-49 $52.98
50-99 $51.79
100+ $50.60

In stock

Lead Time (If not in stock): 10 weeks
1 in Width, 3 in Length, Self-Adhesive, 5 W/in2 PLMLV-103/5-P PLMLV-103/5-P
  • All polyimide strain relief and insulation
  • Optional pressure sensitive adhesive models
  • Temperature ranges from -57°C (-71°F) to 232°C (450°F)
  • Non-magnetic heating element

PLMLV-103/5-P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Shape
Temperature range
Power Density
Power (watts)
Supply Voltage
Diameter
Width
Length
Pressure senstivie Adhesive (PSA)
Thickness
Heater Material


The PLM-Series polyimide flexible heaters are offered in a variety of sizes and watt densities. These flexible heaters are polyimide insulated with a polyimide strain relief designed to be used in various environments and hard to reach places. They feature a non-magnetic heating element and watt densities of 2.5 W/in2, 5 W/in2 or 10 W/in2.

PLM-Series heaters have a thickness of 0.01 for a low profile wherever they are installed. Self-adhesive options available for easy and simple installation and eliminate the need for clamping. Temperature ranges from -40°C (-40°F) to 149°C (300°F) for self-adhesive models and -57°C (-71°F) to 232°C (450°F) for no adhesive models.

The PLM-Series heaters are made of polyimide for increased flexibility for curved surfaces and chemical resistivity. The thin nature of these heaters makes them ideal for tight spaces and good for applications such as hot plates, airplanes, storage tanks, beakers, trays, drying chambers and more.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can I use this with rolling itself (overlapped it self) ?

Asked by: taeng
Thank you for your inquiry. 'Hotspots' caused by opposing heat transfers when a heater is overlapped with itself will cause it to fail.
Answered by: Application Engineer CB
Date published: 2023-07-17

Can you tell me the type of metal (copper, other allow) that is used for the heater traces inside? Thank you.

Asked by: Inflipant
Hi Inflipant, Thank you for the inquiry. Please forward this request to TEMP@OMEGA.COM Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-05-19

The operation voltage is 28V DC, what is the operating current?

Asked by: redneck123
Hi Redneck123 Thank you for the inquiry. To calculate current we have a couple steps; Need the total watts of your heater. Heaters are normally rated in watts/ sqin and voltage. To calculate total power. Calculate the area of your heater and multiply the area x watts/sqin. Next use power law to calculate the current. Power = Voltage x Current From this; Current = Power / voltage Hope this is helpful. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-02-11

What is the tolerance on heater resistance? Thanks

Asked by: Bob bbbbb
The Resistance tolerance for the PLMLV series Heaters is nominally +/- 10%.
Answered by: Applications EngineerANB
Date published: 2022-07-12

Is the plm series able to handle outgassing?

Asked by: why1
Omega does not specify the outgassing on these Heaters though Polyimide has very low levels. The PLM series is generally used in atmosphere applications.
Answered by: Applications EngineerANB
Date published: 2024-01-30

Can 28V DC PLM series heater work fine at 12v DC? at 12 v it can drain more current as compared to 28v, As P=VI.

Asked by: Moon
Hi Moon, Thank you for the inquiry. The PLM can operate on 12 VDC. But the power rule is also P=V(squared)/ Resistance. If the voltage was cut in half the P value would be a square of the difference ( 1/4) Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-01-30

Is it compatible with 24VDC power input? Can I run it with 24VDC?

Asked by: Mehran
Thank you for your inquiry. You may use a lower rated voltage but be aware that you will not reach the maximum total wattage rated at 28V.
Answered by: Application Engineer CB
Date published: 2024-01-30

Can these be cut ?

Asked by: rolling123
Hi Rolling123, Thank you for the inquiry. These cannot be cut. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-12-03
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_15
  • loc_en_US, sid_PLMLV-103-5-P, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration