Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fiberglass Electrical Enclosures, NEMA 4X/3R Outdoor

Non-Metallic, Fiberglass Electrical Enclosures, NEMA 4X and NEMA 3R Outdoor JIC Size Enclosures from 6x6 to 20x16"

$124.38

Item# OM-AM1084H

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $124.38
5-9 $118.16
10-24 $115.67
25-49 $110.70
50-99 $108.21
100+ $105.72

In stock

Lead Time (If not in stock): 37 weeks
Non-Metallic, Fiberglass Electrical Enclosures, NEMA 4X and NEMA 3R Outdoor JIC Size Enclosures from 6x6 to 20x16" OM-AM1084H OM-AM1084H
  • Suited for Higher Temperatures or Corrosive Environments
  • Protect Controls and Components Indoors or Outdoors
  • UL 94 Flammability Rating
  • UV Stabilized

OM-AM1084H Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Enclosure Color
Works With
Features


OM-AM Series non-metallic fiberglass enclosures are designed to insulate and protect electrical controls and components in both indoor and outdoor applications and are especially well suited for higher temperatures and corrosive environments. These NEMA 4X (IP66) fiberglass JIC junction boxes feature flat or raised covers with a variety of latching options that allow you to provide the level of security or ease of access needed for each application. Hinged models are constructed with a stainless steel continuous hinge.

OM-AM Series fiberglass enclosures are available with the added feature of a raised cover. The cover adds an additional 1¾' of depth to accomodate switches and other devices, and can be used with the optional deadfront panel for maximum configuration within a single enclosure.

Construction
- Fiberglass Reinforced Polyester Formulation
- Closed Cell Neoprene Seal Designed for NEAM 3R, NEMA 4X (IP66) Rating
- Latch Keeper Designs Eliminate Wall Penetrations
- 304 SS Hardware

SPECIFICATIONS
Service Temperature Rating: -35 to 130°C (-31 to 266°F)
Standards: UL Types 1, 2, 3, 4, 4x, 12 and 13; CSA Types 1, 2, 3, 3R, 4 4X, 12 and 13; NEMA Types 1, 2, 3, 3R, 4, 4X, 12 and 13; IEC Type IP66
UL and CSA type 6P, IEC60529 type IP68: Models with flat covers without windows, 14 x 12 x 6 and smaller with 4 screw closure, are submersible up to 24 hours at a depth of 6 feet (1.8m).

Flat Cover with Screws- these models are available with 'Lift Off Covers' with screws in each corner or 'Hinged' on one side with screws on the opposite side.
Flat Cover with Latch- these models are available with a hinge on one side with either snap or twist latches on the opposite side.
Raised Cover with Screws- these models are available with 'Lift Off Covers' with screws in each corner or 'Hinged' on one side with screws on the opposite side.
Raised Cover with Latch- these models are available with a hinge on one side with either snap or twist latches on the opposite side.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hello, Is this product CSA approved?

Asked by: sofie1
Yes this is CSA approved. Please visit the product specification PDF or web page specifications, which mention what type of CSA approval this product has. Thank you.
Answered by: Jane
Date published: 2019-02-19
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-AM1084H, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
Accessories
Steel Sub-panel for 6 x 6" enclosure
$10.28
0 In Stock
Accessories for 6x6 Enclosure
Fiberglass sub-panel for 6x6 enclosure
$25.94
2 In Stock
Aluminum front-panel for 6 x6" for raised cover enclosure
$83.16
0 In Stock
Pre-cut DIN rail for 6" wide enclosure, actual width 4.75"
$9.73
0 In Stock
Accessories for 8x6 Enclosure
Steel sub-panel for 8x6 enclosure
$12.22
0 In Stock
Aluminum front-panel for 8 x 6" for raised cover enclosure
$96.53
5 In Stock
Non-Metalic Fiberglass Electrical Enclosure, 10 H x 8 W x 4"D
Pole mount kit for 6" wide fiberglass enclosures
$106.10
0 In Stock
Lift off flat cover with screw closure
$112.63
2 In Stock
Hinged flat cover with screw closure
$117.45
0 In Stock
Lift off raised cover with screw closure
$123.14
0 In Stock
Snap latch flat cover
$134.79
0 In Stock
Hinged raised cover with screw closure
$120.06
0 In Stock
Twist latch flat cover
$134.79
0 In Stock
Lift off flat cover with screw closure & viewing window
$173.80
0 In Stock
Snap latch raised cover
$144.36
0 In Stock
Twist latch raised cover
$151.43
2 In Stock
Hinged flat cover with screw closure & viewing window
$178.23
0 In Stock
Lift off raised cover with screw closure & viewing window
$181.18
0 In Stock
Hinged raised cover with screw closure & viewing window
$187.05
0 In Stock
Twist latch flat cover & viewing window
$198.85
0 In Stock
Snap latch flat cover & viewing window
$198.85
0 In Stock
Snap latch raised cover & viewing window
$213.56
0 In Stock
Twist latch raised cover & viewing window
$213.56
0 In Stock
Fiberglass sub-panel for 8x6 enclosure
$27.52
0 In Stock
Lift off flat cover with screw closure
$125.81
1 In Stock

Related Categories

en-US
en
Save Configuration