NEMA 4X Enclosures for DIN Rail Mount IEC Components -Circuit Breakers, Fuse Holders & Timers

$49.18

Item# EK002

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $49.18
5-9 $46.72
10-24 $45.74
25-49 $43.77
50-99 $42.79
100-199 $41.80
200+ $41.23

In stock

Lead Time ( If not in Stock): 12 weeks

NEMA 4X Enclosures for DIN Rail Mount IEC Components -Circuit Breakers, Fuse Holders & Timers EK002 EK002
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • NEMA 4X (IP65)
  • 35 mm DIN Rail and Label Included
  • Tinted Transparent Hinged Door
  • Direct Mount
  • Corrosion and Maintenance Free
  • High Mechanical Strength
  • Integral Polyurethane Seals
  • Temperature Rated -40 to 120°C (-40 to 248°F)

Product info

Size
130 mm (5.12 in) H x 94 mm (3.70 in) W x 93 mm (3.66 in) D
Enclosure Material
Polycarbonate
Closure Type
Hinged Door
Works With
Standard IEC Components

Product Specs

  • Minimum Ambient Temperature -40°C (-40°F)
  • Maximum Ambient Temperature 120°C (248°F)

The EK Series polycarbonate enclosures are a unique design to house and protect standard IEC components, such as DIN rail mount circuit breakers, timers, switches, meters and other control devices. The unique cover design features a shrouded cut-out and transparent hinged doors with push release doors latches, for quick access and visibility. The shrouded cut-out, spanning the width of the cover, exposes mounted components for easy adjustment and isolates wiring for increased safety.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration