NEMA 4X (IP66) Non-Metallic Fiberglass Electrical Enclosures from 24 x 20" to 30 x 24"

$598.26

Item# OM-AM24200RL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $598.26
5-9 $568.35
10-24 $556.38
25-49 $532.45
50-99 $520.49
100-199 $508.52
200+ $501.50

In stock

Lead Time ( If not in Stock): 2 weeks

NEMA 4X (IP66) Non-Metallic Fiberglass Electrical Enclosures from 24 x 20" to 30 x 24" OM-AM24200RL OM-AM24200RL
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 117ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Protect Controls and Components Indoors or Outdoors
  • Suited for Higher Temperatures or Corrosive Environments
  • UL 94 Flammability Rating
  • UV Stabilized for Outdoor Use
  • 304 SS Hardware and Continuous Hinge
  • Available with Window for Component Viewing or Monitoring
  • Optional Sub-Panels
  • Raised Cover Models Provide Added Depth for Optional Front Panel

Product info

Size
24 in H x 20 in W x 10 in D
Enclosure Material
Fiberglass
Closure Type
Snap Latch
Works With
Electrical Controls and Components
Features
Standard window

Product Specs

  • Minimum Ambient Temperature -35°C (-31°F)
  • Maximum Ambient Temperature 135°C (266°F)

OM-AM Control Series non-metallic fiberglass electrical enclosures are designed to insulate and protect electrical controls and components in both indoors and outdoors applications and are especially well suited for higher temperatures and corrosive environments. These NEMA 4X (IP66) fiberglass electrical cabinets have a raised cover for added depth and a variety of latching options that allow you to provide the level of security or ease of access needed for each application.

SPECIFICATIONS
Service Temperature Rate: -35 to 135°C (-31 to 266°F)
STANDARDS:
UL Types: 1, 2, 3, 4, 4X, 12 and 13
CSA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13
NEMA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13
IEC Type: IP66

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 117ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Non-Metallic, Fiberglass Electrical Enclosures, NEMA 4X and NEMA 3R Outdoor JIC Size Enclosures from 6x6 to 20x16"
$42.33
1 In Stock
Non-Metallic, Fiberglass Electrical Enclosures, NEMA 4X and NEMA 3R Outdoor JIC Size Enclosures from 6x6 to 20x16"
$46.32
0 In Stock
Accessories
$6.98
20 In Stock
Accessories
$6.77
0 In Stock
Accessories
Pole mount kit for 20" wide electrical enclosure
$116.06
1 In Stock
Pole mount kit for 24" wide electrical enclosure
$127.77
1 In Stock
Print pocket with adhesive tape, 9"H x 10"W x 1"D
$38.07
1 In Stock

en-US
en
Save Configuration