text.skipToContent text.skipToNavigation

25% OFF remote monitoring solutions that keep employees safe with code REMOTETOGETHER. Learn more about our response to COVID-19.

NEMA Type 4 Enclosures for Flange-Mounted Electrical Disconnects

$627.16

Item# SCE-24HS2108LP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $627.16
5-9 $595.80
10-24 $583.26
25-49 $558.17
50-99 $545.63
100-199 $533.09
200+ $484.62

In stock

Lead Time ( If not in Stock): 2 weeks

NEMA Type 4 Enclosures for Flange-Mounted Electrical Disconnects SCE-24HS2108LP SCE-24HS2108LP
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 0.075" Carbon Steel
  • Seams Continuously Welded and Ground Smooth
  • Continuous Hinge With Stainless Steel Hinge Pin
  • Stainless Steel Clamps On 3 Sides of Door
  • Flange Trough Collar Around All Sides of Door Opening
  • Interior Print Pocket
  • Collar Studs Provided for Mounting Optional Panels
  • Oil-Resistant Gasket
  • Disconnect Cutout Provided on Flange
  • Ground Stud On Door
  • No Door Stiffener Required
  • Disconnect Switch (or Circuit Breaker) and Operating Mechanism Are Not Furnished with This Enclosure

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Enclosure Color
Works With

Product Specs

Application
SCE-HS SERIES DISCONNECT ENCLOSURE TYPE E
Designed to house most standard type disconnects. For outdoor application a drip shield is recommended.

Finish
ANSI-61 gray powder coating inside and out over phosphatized surfaces. Optional panels are powder coated white.

Industry Standards
NEMA Type 4, 12 & 13
UL Listed Type 4 & 12
CSA Type 4 & 12
IEC 60529 IP 66

SCE_HS Series Diagram

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration