Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 12 Steel Pushbutton Enclosures for 22/30.5 mm Push Buttons

NEMA Type 12 Steel Pushbutton Enclosures for 22mm & 30.5 mm Push Buttons

$13.74

Item# SCE-10P8

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $13.74
5-9 $13.05
10-24 $12.78
25-49 $12.23
50-99 $11.95
100+ $11.68

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 12 Steel Pushbutton Enclosures for 22mm & 30.5 mm Push Buttons SCE-10P8 SCE-10P8
  • Hinge Models with Sub-Panels Available
  • Captivated Cover Screws Thread Into Sealed Wells
  • 4-way Pushbutton Holes Accept all Brands of Oil-Tight Pushbuttons, Switches and Pilot Lights
  • Oil-Resistant Gasket

SCE-10P8 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Works With
Features
Enclosure Material
Closure Type
Enclosure Color


Application
Designed to offer protection for oil-tight pushbuttons, switches, and pilot lights from dust, water, dirt and oil.

Finish
ANSI-61 gray powder over phosphatized surfaces.

Industry Standards
NEMA Type 12 & Type 13
UL Listed Type 12
CSA Type 12
IEC 60529 IP 55
SCE_PB Series Dimensions Diagram
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
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Base and Column Accessories
Pedestal Base 18.00 x 18.00 x 1.00
$269.70
0 In Stock
Pedestal Base 24.00 x 24.00 x 1.00
$572.91
0 In Stock
Straight Column 4.00 x 4.00 x 35.00
$430.14
0 In Stock
Angled Column 4.00 x 4.00 x 35.00
$557.37
0 In Stock
Straight Column 6.00 x 6.00 x 35.00
$702.40
0 In Stock
30mm to 22mm Adapter (mount 22mm PB's in 30mm holes), stainless steel
$44.41
3 In Stock
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
$18.49
6 In Stock
Angled Column 6.00 x 6.00 x 35.00
$840.62
0 In Stock

Related Categories

en-US
en
Save Configuration