-
All Products
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
- Sign In
- Register
- Resources
- Services
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
- Sign In
- Register
- Home
- Industrial Heaters
- Heater and Cooler Accessories
- Electrical Enclosures
- NEMA 4X 304 Stainless Steel Electrical Enclosures for Outdoor and Washdown Applications - 24x20 to 60x36 sizes
NEMA 4X 304 Stainless Steel Electrical Enclosures for Outdoor and Washdown Applications - 24x20 to 60x36 sizes
$1,116.00
Item# SCE-24EL2010SSLPPL
Quantity | Price each |
---|---|
1-9 | $1,116.00 |
10-24 | $1,060.20 |
25-49 | $1,037.88 |
50-99 | $993.24 |
100-199 | $970.92 |
200+ | $948.60 |
Please add to cart to keep it or exit the configuration
In stock
NEMA 4X 304 Stainless Steel Electrical Enclosures for Outdoor and Washdown Applications - 24x20 to 60x36 sizes SCE-24EL2010SSLPPL SCE-24EL2010SSLPPL
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getAggregateRating, 168ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
- 0.075" Thick 304 Stainless Steel
- Black Zinc Die Cast Keylocking/ Padlocking Handles
- 3-Point Latching Mechanism
- Stainless Steel Concealed Hinges
- Oil and Water Resistant Gasket
- Flange Trough Collar Around All Sides of Door Opening
- Collar Studs Provided for Mounting Optional Sub-Panels
- Mounting Holes in Back of the Enclosure for Wall Mounting
- Mounting Hardware, Sealing Washers and Hole Plugs Included
- Removable and Interchangeable Doors
- Removable Print Pocket
- Ground Stud on Door and Body
Product info
Product Specs
The SCE-ELSSLPPL Series of electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These stainless steel electrical cabinets provide protection from dust, dirt, oil and strong jets of water. This outdoor electrical control panel is the solution for weatherproof applications.
SPECIFICATIONS
Industry Standards (IS6):
NEMA: Type 3R, 4, 4X, 12 and Type 13
UL Listed: Type 3R, 4, 4X and 12
CSA: Type 4, 4X and 12
IEC: 60529 IP66
Note: For outdoor applications a drip shield is recommended.
Finish: #4 brushed finish on all exterior surfaces
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getReviews, 24ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getContent, 123ms
- QUESTIONS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
Request an RoHS Status