text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

NEMA 4X 304SS Slope Top Washdown Enclosures, Chemical Resistant Wall Mount Electrical Enclosures, sizes 16x12 to 60x36"

$879.80

Item# SCE-16EL1208SSST

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $879.80
10-24 $835.81
25-49 $818.21
50-99 $783.02
100-199 $765.43
200+ $747.83

In stock

Lead Time ( If not in Stock): 2 weeks

NEMA 4X 304SS Slope Top Washdown Enclosures, Chemical Resistant Wall Mount Electrical Enclosures, sizes 16x12 to 60x36" SCE-16EL1208SSST SCE-16EL1208SSST
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 126ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 304 Stainless Steel
  • 15° Sloping Top
  • Designed for Washdown Applications
  • Waterproof & Weatherproof Outdoor Enclosure
  • Stainless Steel Concealed Hinges
  • Removable and Interchangeable Doors
  • Black Quarter Turn Latches
  • Oil and Water Resistant Gasket
  • Mounting Hardware, Sealing Washers and Hole Plugs Included

Product info

Size
16 in H x 12 in W x 8 in D
Enclosure Material
304 Stainless Steel
Closure Type
Black Quarter Turn Latches
Works With
Electrical and Electronic Controls

Product Specs

The SCE-ELST Series 304 SS electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly wash down requirements or are used in very wet conditions. The 15º slope top on these enclosures and control panels provide protection from dust, dirt, oil and strong jets of water. This indoor/outdoor electrical control panel is the solution for waterproof and weatherproof applications or for use in corrosive environments.

SPECIFICATIONS
Finish:
#4 brushed finish on all exterior surfaces. Optional panels are powder coated white.
Industry Standard IS5
NEMA Type 4, 4X, 12 & Type 13
UL Listed
Type 4, 4X, 12
CSA Type 4, 4X, 12
IEC 60529 IP 66

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What is the weight of this unit ?

Asked by: Edecrossland
Hi, thanks for your inquiry. The weight of this enclosure is 173 lbs. Please connect with us if you need anything further.
Answered by: Jane
Date published: 2019-06-26
  • y_2019, m_12, d_8, h_19CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.3
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SCE-16EL1208SSST, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 141ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration