text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

NEMA Type 4 Single-Door Electrical Enclosures in sizes from 12x24 to 72x36

$396.00

Item# SCE-202408LP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $396.00
10-24 $376.20
25-49 $368.28
50-99 $352.44
100-199 $344.52
200+ $336.60

In stock

Lead Time ( If not in Stock): 2 weeks

NEMA Type 4 Single-Door Electrical Enclosures in sizes from 12x24 to 72x36 SCE-202408LP SCE-202408LP
  • 0.063 & 0.075" Carbon Steel
  • Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
  • Flange Trough Collar Around All Sides of Door Opening
  • Door Clamps Are Quick and Easy to Operate
  • Concealed Hinge
  • Hasp and Staple for Padlocking
  • Oil Resistant Gasket
  • Collar Studs for Mounting Optional Panels
  • Ground Stud on Door
  • Removable Print Pocket Furnished if Height and Width of Enclosure is 24" or More

Product info

Size
20 in H x 24 in W x 8 in D
Enclosure Material
Carbon Steel
Closure Type
Concealed Hinge
Enclosure Color
Inside White Powder Coated, Outside Recoatable Gray Finish
Works With
Electrical and Electronic Controls, Instruments and Components

Product Specs

Application
The SCE-LP series of electrical enclosures and cabinets are designed to house electrical and electronic controls, instruments, and components. Provides protection from dust, dirt, oil and water.

Finish
ANSI-61 recoatable gray finish over phosphatized surfaces. Optional panels are powder coated white.

Industry Standards
NEMA Type 4, 12 & Type 13
UL Listed Type 4, 12
CSA Type 12
IEC 60529 IP 66
SCE_Wall-1door Enclosure Diagram

Galvanized steel sub-panels are available for the SCE-LP series enclosures. To order, add "GALV" to the end of the model number in the table at the bottom of this page.

en-US
en
Save Configuration