Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Steel Immersion Heater 2" NPT Light Weight Oil Thermostat

Lightweight Oil Immersion Heater with Integral Thermostat—2" NPT Steel Fitting

$1,398.88

Item# ARMTO-2205/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,398.88
5-9 $1,328.94
10-24 $1,300.96
25-49 $1,245.00
50-99 $1,217.03
100+ $1,189.05

In stock

Lead Time (If not in stock): 5 weeks
Lightweight Oil Immersion Heater with Integral Thermostat—2" NPT Steel Fitting ARMTO-2205/120V ARMTO-2205/120V
  • Built-In Thermostat— Three Temperature Ranges Available
  • 1.5 to 6 KW
  • 120, 208 240 or 480 V, 1 Phase
  • Rugged, 2 Element Design

ARMTO-2205/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Maximum Operating Temperature
Minimum Operating Temperature
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material
Features


Please Note: The integral thermostat functions as a temperature control only. This is not a fail safe device. An approved pressure and/or temperature limit control should be used with these heaters to assure safe operation. See the Temperature section for our selection of control devices.



kW W/in2 No. Htg.
Elem.
Dim.B
in(cm)
†Temp.Range 200-550°F
Model No.
Temp.Range 60-250°F
Model No.
Temp.Range 0-100°F
Model No.
ARMTO- 2 Series with General Purpose Enclosure
1.524211¾ (30)ARMTO-2155/*ARMTO-2155T2/*ARMTO-2155T1/*
224217¾ (45)ARMTO-2205/*ARMTO-2205T2/*ARMTO-2205T1/*
2.526219 5/8 (50)ARMTO-2255/*ARMTO-2255T2/*ARMTO-2255T1/*
323224 7/8 (63)ARMTO-2305/*ARMTO-2305T2/*ARMTO-2305T1/*
423232¾ (83)ARMTO-2405/*ARMTO-2405T2/*ARMTO-2405T1/*
523240¼ (102)ARMTO-2505/*ARMTO-2505T2/*ARMTO-2505T1/*
623247¾ (121)ARMTO-2605/**ARMTO-2605T2/**ARMTO-2605T1/**
ARMTO-2 Series with Moisture Resistant/Explosion Resistant Enclosure
1.52421¾ (30)ARMTO-2155E2/*ARMTO-2155E2T2/*ARMTO-2155E2T1/*
224217¾ (45)ARMTO-2205E2/*ARMTO-2205E2T2/*ARMTO-2205E2T1/*
2.526219 5/8 (50)ARMTO-2255E2/*ARMTO-2255E2T2/*ARMTO-2255E2T1/*
323224 7/8 (63)ARMTO-2305E2/*ARMTO-2305E2T2/*ARMTO-2305E2T1/*
423232¾ (83)ARMTO-2405E2/*ARMTO-2405E2T2/*ARMTO-2405E2T1/*
523240¼ (102)ARMTO-2505E2/*ARMTO-2505E2T2/*ARMTO-2505E2T1/*
623247¾ (121)ARMTO-2605E2/**ARMTO-2605E2T2/**ARMTO-2605E2T1/**
/*Designate voltage, i.e., insert 120 for 120 Vac, 208 for 208 Vac, 240 for 240 Vac, or 480 for 480 Vac.
/** Designate voltage, ie., insert 208 for 208 Vac, 240 for 240 Vac, or 480 for 480 Vac.
†Heaters with Temperature Ranges 200-550°F are not UL listed.
Caution: Explosion resistant type E2 construction refers to heater design features which provide explosion resisting containment of electrical wiring according to National Electric Code. Abnormal application or use of heaters which results in excessive temperatures can create hazardous conditions which can lead to fire
Consult Section Z for data on allowable watt densities for more viscous materials.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration