text.skipToContent text.skipToNavigation

Contact us toll-free 1-888-826-6342.

Steel Immersion Heater 2" NPT Light Weight Oil Thermostat

Lightweight Oil Immersion Heater with Integral Thermostat—2" NPT Steel Fitting

$1,582.00

Item# ARMTO-2605T2/480V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,582.00
5-9 $1,502.90
10-24 $1,471.26
25-49 $1,407.98
50-99 $1,376.34
100+ $1,344.70

In stock

Lead Time ( If not in Stock): 5 weeks

Lightweight Oil Immersion Heater with Integral Thermostat—2" NPT Steel Fitting ARMTO-2605T2/480V ARMTO-2605T2/480V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Built-In Thermostat— Three Temperature Ranges Available
  • 1.5 to 6 KW
  • 120, 208 240 or 480 V, 1 Phase
  • Rugged, 2 Element Design
  • Premium Grade Steel Sheath
  • Lower Watt Densities for Heating Lightweight Oils

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Connection Type
Heating Element Length
Power
Power Density
Supply Voltage
Supply Voltage Type
Heated Medium
Sheath Material
Enclosure Type
Maximum Operating Temperature
Minimum Operating Temperature
Features


Product Specs

Please Note: The integral thermostat functions as a temperature control only. This is not a fail safe device. An approved pressure and/or temperature limit control should be used with these heaters to assure safe operation. See the Temperature section for our selection of control devices.



kW W/in2 No. Htg.
Elem.
Dim.B
in(cm)
†Temp.Range 200-550°F
Model No.
Temp.Range 60-250°F
Model No.
Temp.Range 0-100°F
Model No.
ARMTO- 2 Series with General Purpose Enclosure
1.524211¾ (30)ARMTO-2155/*ARMTO-2155T2/*ARMTO-2155T1/*
224217¾ (45)ARMTO-2205/*ARMTO-2205T2/*ARMTO-2205T1/*
2.526219 5/8 (50)ARMTO-2255/*ARMTO-2255T2/*ARMTO-2255T1/*
323224 7/8 (63)ARMTO-2305/*ARMTO-2305T2/*ARMTO-2305T1/*
423232¾ (83)ARMTO-2405/*ARMTO-2405T2/*ARMTO-2405T1/*
523240¼ (102)ARMTO-2505/*ARMTO-2505T2/*ARMTO-2505T1/*
623247¾ (121)ARMTO-2605/**ARMTO-2605T2/**ARMTO-2605T1/**
ARMTO-2 Series with Moisture Resistant/Explosion Resistant Enclosure
1.52421¾ (30)ARMTO-2155E2/*ARMTO-2155E2T2/*ARMTO-2155E2T1/*
224217¾ (45)ARMTO-2205E2/*ARMTO-2205E2T2/*ARMTO-2205E2T1/*
2.526219 5/8 (50)ARMTO-2255E2/*ARMTO-2255E2T2/*ARMTO-2255E2T1/*
323224 7/8 (63)ARMTO-2305E2/*ARMTO-2305E2T2/*ARMTO-2305E2T1/*
423232¾ (83)ARMTO-2405E2/*ARMTO-2405E2T2/*ARMTO-2405E2T1/*
523240¼ (102)ARMTO-2505E2/*ARMTO-2505E2T2/*ARMTO-2505E2T1/*
623247¾ (121)ARMTO-2605E2/**ARMTO-2605E2T2/**ARMTO-2605E2T1/**
/*Designate voltage, i.e., insert 120 for 120 Vac, 208 for 208 Vac, 240 for 240 Vac, or 480 for 480 Vac.
/** Designate voltage, ie., insert 208 for 208 Vac, 240 for 240 Vac, or 480 for 480 Vac.
†Heaters with Temperature Ranges 200-550°F are not UL listed.
Caution: Explosion resistant type E2 construction refers to heater design features which provide explosion resisting containment of electrical wiring according to National Electric Code. Abnormal application or use of heaters which results in excessive temperatures can create hazardous conditions which can lead to fire
Consult Section Z for data on allowable watt densities for more viscous materials.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration