Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS Immersion Heater 2" NPT Process Water Thermostat

Rugged Process Water Immersion Heater with 2" NPT Fitting

$2,198.08

Item# ARMTS-2705T1/480V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,198.08
5-9 $2,088.18
10-24 $2,044.21
25-49 $1,956.29
50-99 $1,912.33
100+ $1,868.37

In stock

Lead Time (If not in stock): 5 weeks
Rugged Process Water Immersion Heater with 2" NPT Fitting ARMTS-2705T1/480V ARMTS-2705T1/480V
  • All Passivated Stainless Steel Construction: Ideal for Mild Acid or Alkaline Solutions
  • Integral Thermostat
  • 208, 240, or 480 Vac, 1 phase
  • 43 to 51 W/in2

ARMTS-2705T1/480V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Maximum Operating Temperature
Minimum Operating Temperature
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material
Features


Please Note: This integral thermostat functions as a temperature control only. This is not a fail safe device. An approved pressure and/or temperature control should be used with these heaters to assure safe operation. See Section P for our selection of control devices

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.

kW W/in2 No. Htg.
Elem.
Dim.B
in(cm)
T2 Temp. Range (60-250°F)
Model No.
T1 Temp.Range (0-100°F)
Model No.
Wt.
Ib(kg)
ARMTS-2 Series with E1 General Purpose Enclosure1
251271/2 (19)ARMTS-2205-3/**ARMTS-2205-3T1/**6 (3)
24729(23)ARMTS-2255/*ARMTS-2255T1/*7 (3)
3432111/2 (29)ARMTS-2305/**ARMTS-2305T1/**7 (3)
4442171/2 (44)ARMTS-2405/**ARMTS-2405T1/**7 (3)
545219 (48)ARMTS-2505/*ARMTS-2505T1/*8 (4)
6462241/2 (62)ARMTS-2605/*ARMTS-2605T1/*8 (4)
7462271/2 (70)ARMTS-2705/*ARMTS-2705T1/*9 (4)
1046240 (102)ARMTS-21005/*ARMTS-21005T1/*10 (5)
1246248 (122)ARMTS-21205/*ARMTS-21205T1/*11 (4)
ARMTS-2 with Type E2 Moisture Resistant/Explosion Resistant Enclosure2
25127 1/2 (19)ARMTS-2205-3E2/**ARMTS-2205-3E2T1/*12 (5)
2.54729 (23)ARMTS-2255E2/*ARMTS-2255E2T1/*13 (6)
343211 1/2 (29)ARMTS-2305E2/**ARMTS-2305E2T1/**13 (6)
444217 1/2 (44)ARMTS-2405E2/**ARMTS-2405E2T1/**13 (6)
546219 (48)ARMTS-2505E2/*ARMTS-2505E2T1/*14 (6)
646224 1/2 (62)ARMTS-2605E2/*ARMTS-2605E2T1/*14 (6)
746227 1/2 (70)ARMTS-2705E2/*ARMTS-2705E2T1/*15 (7)
1046240 (102)ARMTS-21005E2/*ARMTS-21005E2T1/*16 (7)
1246248 (122)ARMTS-21205E2/*ARMTS-21205E21/*17 (7)
/*Designate voltage, i.e., insert 240 for 240 Vac or 480 for 480 Vac.
/**Designate voltage, i.e., insert 208 for 208 Vac, 240 for 240 Vac or 480 for 480 Vac.
1 Heaters with General Purpose Enclosures are UL Listed and CSA Certified.
2 Heaters with Moisture Resistant/Explosion Resistant Enclosures are CSA NRTL/C Certified.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration