text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Clean Water Immersion Heater with Integral Thermostat, 1" NPT Fitting

$272.42

Item# ARTM-1000/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $272.42
5-9 $258.80
10-24 $253.35
25-49 $242.45
50-99 $237.01
100+ $231.56

In stock

Lead Time ( If not in Stock): 4 weeks

Clean Water Immersion Heater with Integral Thermostat, 1" NPT Fitting ARTM-1000/120V ARTM-1000/120V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 147ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 1" Brass Screw Plug
  • Copper Sheath for Clean Water Applications
  • Integral Bulb and Capillary Thermostat— 3 Temperature Ranges Available
  • U.L. Listed with General Purpose NEMA-1 Rated Enclosure

Product info

Form Factor
Screw Plug Immersion
Connection Type
1" NPT
Heating Element Length
6 5⁄16"
Power
1.0 kW
Power Density
85 W/in2
Supply Voltage
120V
Supply Voltage Type
1 Phase
Heated Medium
Clean Water
Sheath Material
Copper
Enclosure Type
General Purpose NEMA-1 rated
Maximum Operating Temperature
187°F
Minimum Operating Temperature
60°F
Features
Integral Thermostat

Product Specs

  • Integral Thermostat Yes

ARTM Series screw plug immersion heaters are designed for direct contact heating in clean water applications. Please Note: The integral thermostat functions as a temperature control only. this not a fail safe device. An approved pressure or temperature control should be used with these heaters to assure safe operation. See section P for our full selection of control devices.

SPECIFICATIONS
Wattage: .75 to 3 kW Power: 120 or 240 VAC, 1 phase Sheath: 0.315" (.800 cm) diameter copper Screw Plug: 1" NPT brass Thermostat: bulb and capillary type, 3 temperature ranges available 60-187°F, 60-240°F, or 0-127°F Watt Density: 64-68 W/in2 Enclosure: General Purpose NEMA-1 optional moisture tight/explosion resistant

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 124ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration