Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Copper Immersion Heater 1" NPT Clean Water Thermostat

Clean Water Immersion Heater with Integral Thermostat, 1" NPT Fitting

$465.29

Item# ARTM-1500/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $465.29
5-9 $442.03
10-24 $432.72
25-49 $414.11
50-99 $404.80
100+ $395.50

In stock

Lead Time (If not in stock): 4 weeks
Clean Water Immersion Heater with Integral Thermostat, 1" NPT Fitting ARTM-1500/120V ARTM-1500/120V
  • 1" Brass Screw Plug
  • Copper Sheath for Clean Water Applications
  • Integral Bulb and Capillary Thermostat— 3 Temperature Ranges Available
  • U.L. Listed with General Purpose NEMA-1 Rated Enclosure

ARTM-1500/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Maximum Operating Temperature
Minimum Operating Temperature
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material
Features


ARTM Series screw plug immersion heaters are designed for direct contact heating in clean water applications. Please Note: The integral thermostat functions as a temperature control only. this not a fail safe device. An approved pressure or temperature control should be used with these heaters to assure safe operation. See section P for our full selection of control devices.

SPECIFICATIONS
Wattage: .75 to 3 kW Power: 120 or 240 VAC, 1 phase Sheath: 0.315" (.800 cm) diameter copper Screw Plug: 1" NPT brass Thermostat: bulb and capillary type, 3 temperature ranges available 60-187°F, 60-240°F, or 0-127°F Watt Density: 64-68 W/in2 Enclosure: General Purpose NEMA-1 optional moisture tight/explosion resistant
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration