Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Copper Immersion Heater 2" NPT Clean Water 3-12 kW

2 inch NPT Brass Screw Plug Immersion Heaters for Clean Water Applications

$799.61

Item# EMT-309/240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $799.61
5-9 $759.63
10-24 $743.64
25-49 $711.65
50-99 $695.66
100+ $679.67

In stock

Lead Time (If not in stock): 5 weeks
2 inch NPT Brass Screw Plug Immersion Heaters for Clean Water Applications EMT-309/240 EMT-309/240
  • 2' NPT Brass Screw Plug
  • Copper Sheath Elements
  • High Watt Density (61 - 67 W/In2)
  • 3 - 12 kW

EMT-309/240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material




E1 General Purpose1 E2 Moisture Resistant/
Explosion Resistant
2
kW Volts Phase W/In2 No. Elem. DIM B (In.)
Model No. Wt.(Lb.) Model No. Wt.(Lb.)
EMT-303/240
EMT-303/480
5
5
EMT-303E2/240
EMT-303E2/480
8
8
3
3
240
480
3
3
67
67
3
3
7
7
EMT-306/240
EMT-306/480
6
6
EMT-306E2/240
EMT-306E2/480
9
9
6
6
240
480
3
3
67
67
3
3
12
12
EMT-309/240
EMT-309/480
7
7
EMT-309E2/240
EMT-309E2/480
10
10
9
9
240
480
3
3
65
65
3
3
17 1/2
17 1/2
EMT-312/240
EMT-312/480
8
8
EMT-312E2/240
EMT-312E2/480
11
11
12
12
240
480
3
3
61
61
3
3
24
24
1. Heaters with General Purpose Enclosures are UL Listed and CSA Certified.
2. Heaters with Moisture Resistant/Explosion Resistant Enclosures are CSA NRTL/C Certified.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration