Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $2,971.18 |
5-9 | $2,822.62 |
10-24 | $2,763.20 |
25-49 | $2,644.35 |
50-99 | $2,584.93 |
100+ | $2,525.50 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Fluoropolymer | kW | Volts | W/In2 | Phase | DIM (In.) | (Lbs.) | Guard Part No. | |
Model No. | A | B | ||||||
GTF — Side Mount | ||||||||
GTF-11 GTF-12 | 1 1 | 120 240 | 10 10 | 1 1 | 11 11 | 6 6 | 7 7 | GTF-1G |
GTF-22 GTF-24 | 2 2 | 240 480 | 10 10 | 1 1 | 17 17 | 10 10 | 8 8 | GTF-2G |
GTF-32 GTF-34 | 3 3 | 240 480 | 10 10 | 1 1 | 23 23 | 14 14 | 13 13 | GTF-3G |
GTF-42 GTF-44 | 4 4 | 240 480 | 10 10 | 1 1 | 29 29 | 18 18 | 15 15 | GTF-4G |
GTF-52 GTF-54 | 5 5 | 240 480 | 10 10 | 1 1 | 35 35 | 23 23 | 18 18 | GTF-5G |
GTF-62 GTF-64 | 6 6 | 240 480 | 10 10 | 1 1 | 40 40 | 27 27 | 21 21 | GTF-6G |
GTFL — L-Shaped | ||||||||
GTFL-11 GTFL-12 | 1 1 | 120 240 | 10 10 | 1 1 | 12 12 | 9 9 | 8 8 | GTFL-1G |
GTFL-22 GTFL-24 | 2 2 | 240 480 | 10 10 | 1 1 | 18 18 | 13 13 | 9 9 | GTFL-2G |
GTFL-32 GTFL-34 | 3 3 | 240 480 | 10 10 | 1 1 | 18 18 | 17 17 | 13 13 | GTFL-3G |
GTFL-42 GTFL-44 | 4 4 | 240 480 | 10 10 | 1 1 | 18 18 | 21 21 | 16 16 | GTFL-4G |
GTFL-52 GTFL-54 | 5 5 | 240 480 | 10 10 | 1 1 | 18 18 | 25 25 | 18 18 | GTFL-5G |
GTFL-64 GTFL-64 | 6 6 | 240 480 | 10 10 | 1 1 | 18 18 | 29 29 | 21 21 | GTFL-6G |