Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PFA Coated SS Immersion Heater Side Mount

Fluoropolymer Covered Immersion Heaters

$2,971.18

Item# GTF-64

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,971.18
5-9 $2,822.62
10-24 $2,763.20
25-49 $2,644.35
50-99 $2,584.93
100+ $2,525.50

In stock

Lead Time (If not in stock): 6 weeks
Fluoropolymer Covered Immersion Heaters GTF-64 GTF-64
  • GTF -- Side Mount
  • GTFL -- L-Shaped
  • Fluoropolymer Covered Stainless Steel Elements
  • 10 W/In2

GTF-64 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Riser Length
Power
Supply Voltage
Features
Form Factor
Power Density
Supply Voltage Type
Sheath Material
Enclosure Type


FEATURES
• Moisture Resistant Terminal Enclosure
• Side Mounted Vertical Construction with Mounting Bracket (GTF Only)
• Side Mounted Horizontal Heater L-Shaped (GTFL Only)
• Overtemperature Protection One Time Use Thermal Fuse (260°F), Field Replaceable
• Polypropylene Guard, Order Separately • Optional Riser Heights Available (GTFL Only)

Fluoropolymer kW Volts W/In2 Phase DIM (In.) (Lbs.) Guard Part No.
Model No. A B
GTF — Side Mount
GTF-11
GTF-12
1
1
120
240
10
10
1
1
11
11
6
6
7
7
GTF-1G
GTF-22
GTF-24
2
2
240
480
10
10
1
1
17
17
10
10
8
8
GTF-2G
GTF-32
GTF-34
3
3
240
480
10
10
1
1
23
23
14
14
13
13
GTF-3G
GTF-42
GTF-44
4
4
240
480
10
10
1
1
29
29
18
18
15
15
GTF-4G
GTF-52
GTF-54
5
5
240
480
10
10
1
1
35
35
23
23
18
18
GTF-5G
GTF-62
GTF-64
6
6
240
480
10
10
1
1
40
40
27
27
21
21
GTF-6G
GTFL — L-Shaped
GTFL-11
GTFL-12
1
1
120
240
10
10
1
1
12
12
9
9
8
8
GTFL-1G
GTFL-22
GTFL-24
2
2
240
480
10
10
1
1
18
18
13
13
9
9
GTFL-2G
GTFL-32
GTFL-34
3
3
240
480
10
10
1
1
18
18
17
17
13
13
GTFL-3G
GTFL-42
GTFL-44
4
4
240
480
10
10
1
1
18
18
21
21
16
16
GTFL-4G
GTFL-52
GTFL-54
5
5
240
480
10
10
1
1
18
18
25
25
18
18
GTFL-5G
GTFL-64
GTFL-64
6
6
240
480
10
10
1
1
18
18
29
29
21
21
GTFL-6G
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hi, I have two question, 1. How do we connect the GTLF heater and control it? 2. What's the optional riser height for GTFL?

Asked by: Enyuan
Hi Enyuan, Thank you for the inquiry. Please forward these questions to HEATERS@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-06-13
  • y_2024, m_3, d_26, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_GTF-64, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration