text.skipToContent text.skipToNavigation

Alert: USA offices will be closed Monday 1/20/2020 for Martin Luther King Jr. Day.
Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Side Mount Fluoropolymer Covered Heaters

$1,438.00

Item# GTF6-24

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,438.00
5-9 $1,366.10
10-24 $1,337.34
25-49 $1,279.82
50-99 $1,251.06
100+ $1,222.30

In stock

Lead Time ( If not in Stock): 6 weeks

Side Mount Fluoropolymer Covered Heaters GTF6-24 GTF6-24
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 105ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • GTF6 -- 6 Elements
    • 6 Fluoropolymer Covered Stainless Steel Elements
    • 10 W/In2
    • 2 - 12 kW
    • 240 and 480 Volt, Three Phase
    • Moisture Resistant Terminal Enclosure
  • GTF9 -- 9 Elements
    • 9 Fluoropolymer Covered Stainless Steel Elements
    • 10 W/In2
    • 3 - 18 kW
    • 240 and 480 Volt, Three Phase
    • Moisture Resistant Terminal Enclosure

Product info

Form Factor
Over the Side Immersion
Heating Element Length
17"
Power
2 kW
Power Density
10 W/in2
Supply Voltage
240V
Supply Voltage Type
3 Phase
Sheath Material
Fluoropolymer Coated Stainless Steel
Enclosure Type
Moisture Resistant Terminal Enclosure
Features
Width 6" x Heated Length 9"

Product Specs

FEATURES
• Moisture Resistant Terminal Enclosure
• Side Mounted Construction with Mounting Flange
• Overtemperature Protection One Time Use Thermal Fuse (260°F), Field Replaceable
• Polypropylene Guard, Order Separately
• Custom Vertical Heights and Other Configurations Available
• Alternate Voltages and Single Phase Available



Fluoropolymer
Model No.
kW Volts W/In2 Phase DIM (In.) Wt.(Lbs.) Guard Model No.
A B
GTF6 — 6 Elements
GTF6-22
GTF6-24
2
2
240
480
10
10
3
3
17
17
9
9
19
19
GTF6-2G
GTF6-32
GTF6-34
3
3
240
480
10
10
3
3
23
23
15
15
22
22
GTF6-3G
GTF6-42
GTF6-44
4
4
240
480
10
10
3
3
29
29
21
21
24
24
GTF6-4G
GTF6-62
GTF6-64
6
6
240
480
10
10
3
3
35
35
27
27
27
27
GTF6-6G
GTF6-82
GTF6-84
8
8
240
480
10
10
3
3
47
47
38
38
33
33
GTF6-8G
GTF6-102
GTF6-104
10
10
240
480
10
10
3
3
59
59
47
47
40
40
GTF6-10G
GTF6-122
GTF6-124
12
12
240
480
10
10
3
3
68
68
55
55
45
45
GTF6-12G
GTF9 — 9 Elements
GTF9-32
GTF9-34
3
3
240
480
10
10
3
3
17
17
9
9
28
28
GTF9-3G
GTF9-452
GTF9-454
4.5
4.5
240
480
10
10
3
3
23
23
15
15
33
33
GTF9-45G
GTF9-62
GTF9-64
6
6
240
480
10
10
3
3
29
29
21
21
36
36
GTF9-6G
GTF9-92
GTF9-94
9
9
240
480
10
10
3
3
35
35
27
27
40
40
GTF9-9G
GTF9-122
GTF9-124
12
12
240
480
10
10
3
3
47
47
38
38
49
49
GTF9-12G
GTF9-152
GTF9-154
15
15
240
480
10
10
3
3
59
59
47
47
60
60
GTF9-15G
GTF9-182
GTF9-184
18
18
240
480
10
10
3
3
68
68
55
55
67
67
GTF9-18G

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 123ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration