Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $3,099.03 |
5-9 | $2,944.08 |
10-24 | $2,882.10 |
25-49 | $2,758.14 |
50-99 | $2,696.16 |
100+ | $2,634.18 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Fluoropolymer Model No. | kW | Volts | W/In2 | Phase | DIM (In.) | Wt.(Lbs.) | Guard Model No. | |
A | B | |||||||
GTF6 — 6 Elements | ||||||||
GTF6-22 GTF6-24 | 2 2 | 240 480 | 10 10 | 3 3 | 17 17 | 9 9 | 19 19 | GTF6-2G |
GTF6-32 GTF6-34 | 3 3 | 240 480 | 10 10 | 3 3 | 23 23 | 15 15 | 22 22 | GTF6-3G |
GTF6-42 GTF6-44 | 4 4 | 240 480 | 10 10 | 3 3 | 29 29 | 21 21 | 24 24 | GTF6-4G |
GTF6-62 GTF6-64 | 6 6 | 240 480 | 10 10 | 3 3 | 35 35 | 27 27 | 27 27 | GTF6-6G |
GTF6-82 GTF6-84 | 8 8 | 240 480 | 10 10 | 3 3 | 47 47 | 38 38 | 33 33 | GTF6-8G |
GTF6-102 GTF6-104 | 10 10 | 240 480 | 10 10 | 3 3 | 59 59 | 47 47 | 40 40 | GTF6-10G |
GTF6-122 GTF6-124 | 12 12 | 240 480 | 10 10 | 3 3 | 68 68 | 55 55 | 45 45 | GTF6-12G |
GTF9 — 9 Elements | ||||||||
GTF9-32 GTF9-34 | 3 3 | 240 480 | 10 10 | 3 3 | 17 17 | 9 9 | 28 28 | GTF9-3G |
GTF9-452 GTF9-454 | 4.5 4.5 | 240 480 | 10 10 | 3 3 | 23 23 | 15 15 | 33 33 | GTF9-45G |
GTF9-62 GTF9-64 | 6 6 | 240 480 | 10 10 | 3 3 | 29 29 | 21 21 | 36 36 | GTF9-6G |
GTF9-92 GTF9-94 | 9 9 | 240 480 | 10 10 | 3 3 | 35 35 | 27 27 | 40 40 | GTF9-9G |
GTF9-122 GTF9-124 | 12 12 | 240 480 | 10 10 | 3 3 | 47 47 | 38 38 | 49 49 | GTF9-12G |
GTF9-152 GTF9-154 | 15 15 | 240 480 | 10 10 | 3 3 | 59 59 | 47 47 | 60 60 | GTF9-15G |
GTF9-182 GTF9-184 | 18 18 | 240 480 | 10 10 | 3 3 | 68 68 | 55 55 | 67 67 | GTF9-18G |