text.skipToContent text.skipToNavigation

Clean Water 1 or 3 Phase Immersion Heater— 2 1/2&#034

$928.22

Item# MT-3120A/480V/3P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $928.22
5-9 $881.81
10-24 $863.24
25-49 $826.12
50-99 $807.55
100+ $788.99

In stock

Lead Time ( If not in Stock): 5 weeks

Clean Water 1 or 3 Phase Immersion Heater— 2 1/2&#034 MT-3120A/480V/3P MT-3120A/480V/3P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Rugged, Heavy Duty Construction
  • Models Available with Explosion Resistant Enclosure
  • 0.475" Diameter Copper Sheath, Ideal for pH 6 to pH 8 Liquids
  • 3 to 18 kw
  • 120, 208, 240 and 480 Vac 1 and 3 Phase Power

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Connection Type
Heating Element Length
Power
Power Density
Supply Voltage
Supply Voltage Type
Heated Medium
Sheath Material
Enclosure Type


Product Specs

Please Note: This immersion heater should be used with an approved temperature control device to assure safe operation. See Section P for our selection of process controllers. Not intended for use in hazardous areas.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration