text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

SS Immersion Heater 2" NPT Heavy Weight Oil

Immersion Heaters for Heavy Weight Oil Applications

$722.71

Item# EMTO-3015/240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $722.71
5-9 $686.57
10-24 $672.12
25-49 $643.21
50-99 $628.76
100+ $614.30

In stock

Lead Time (If not in stock): 5 weeks
Immersion Heaters for Heavy Weight Oil Applications EMTO-3015/240 EMTO-3015/240
  • 2" NPT Steel Screw Plug
  • Steel Sheath Elements
  • 6 - 8 W/In2
  • 0.5 - 3 kW
  • Without Thermostat
  • 120, 208, 240 and 480 Volt, 1 & 3 Phase
  • General Purpose or Moisture Resistant/ Explosion Resistant Terminal Enclosure

EMTO-3015/240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Supply Voltage Type
Enclosure Type
Form Factor
Connection Type
Heated Medium
Sheath Material




kW Volts Phase No.
W/In2
DIM B
Elem.
(In.) E1 General Purpose1 E2 Moisture Resistant/Explosion Resistant2
Model No. Wt.(Lb.) Model No. Wt.(Lb.)
MTO-2
0.5
0.5
0.5
120
208
240
1
1
1
6
6
6
2
2
2
17-3/4
17-3/4
17-3/4
MTO-2005/120
MTO-2005/208
MTO-2005/240
4
4
4
MTO-2005E2/120
MTO-2005E2/208
MTO-2005E2/240
7
7
7
1.1
1.1
1.1
120
208
240
1
1
1
6
6
6
2
2
2
32-3/4
32-3/4
32-3/4
MTO-2011/120
MTO-2011/208
MTO-2011/240
6
6
6
MTO-2011E2/120
MTO-2011E2/208
MTO-2011E2/240
9
9
9
1.4
1.4
1.4
120
208
240
1
1
1
6
6
6
2
2
2
40-1/4
40-1/4
40-1/4
MTO-2014/120
MTO-2014/208
MTO-2014/240
7
7
7
MTO-2014E2/120
MTO-2014E2/208
MTO-2014E2/240
10
10
10
EMTO-3
1
1
240
480
3
3
8
8
3
3
17-3/4
17-3/4
EMTO-301/240
EMTO-301/480
7
7
EMTO-301E2/240
EMTO-301E2/480
10
10
1.5
1.5
240
480
3
3
8
8
3
3
24-7/8
24-7/8
EMTO-3015/240
EMTO-3015/480
9
9
EMTO-3015E2/240
EMTO-3015E2/480
12
12
2
2
240
480
3
3
8
8
3
3
32-7/16
32-7/16
EMTO-302/240
EMTO-302/480
10
10
EMTO-302E2/240
EMTO-302E2/480
13
13
2.5
2.5
240
480
3
3
8
8
3
3
40-3/8
40-3/8
EMTO-3025/240
EMTO-3025/480
12
12
EMTO-3025E2/240
EMTO-3025E2/480
15
15
3
3
240
480
3
3
8
8
3
3
47-7/8
47-7/8
EMTO-303/240
EMTO-303/480
14
14
EMTO-303E2/240
EMTO-303E2/480
17
17
1. Heaters with General Purpose Enclosures are UL Recognized and CSA Certified.
2. Heaters with Moisture Resistant/Explosion Resistant Enclosures are CSA NRTL/C Certified.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration