text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Immersion Heaters for Heavy Weight Oil Applications

$368.15

Item# MTO-2005/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $368.15
5-9 $349.74
10-24 $342.38
25-49 $327.65
50-99 $320.29
100+ $312.93

In stock

Lead Time ( If not in Stock): 5 weeks

Immersion Heaters for Heavy Weight Oil Applications MTO-2005/240V MTO-2005/240V
  • 2" NPT Steel Screw Plug
  • Steel Sheath Elements
  • 6 - 8 W/In2
  • 0.5 - 3 kW
  • Without Thermostat
  • 120, 208, 240 and 480 Volt, 1 & 3 Phase
  • General Purpose or Moisture Resistant/ Explosion Resistant Terminal Enclosure

Product info

Power
0.5 kW
Sheath Material
Steel
Sheath Diameter
0.475 in
Enclosure Type
E-1 General Purpose Enclosure
Heated Medium
Heavy Weight Oil
Power Density
6 W/in2
Supply Voltage
240V
Form Factor
Screw Plug Immersion
Plug Type
2 NPT Steel Screw Plug
Supply Voltage Type
1 Phase

Product Specs



kW Volts Phase No.
W/In2
DIM B
Elem.
(In.) E1 General Purpose1 E2 Moisture Resistant/Explosion Resistant2
Model No. Wt.(Lb.) Model No. Wt.(Lb.)
MTO-2
0.5
0.5
0.5
120
208
240
1
1
1
6
6
6
2
2
2
17-3/4
17-3/4
17-3/4
MTO-2005/120
MTO-2005/208
MTO-2005/240
4
4
4
MTO-2005E2/120
MTO-2005E2/208
MTO-2005E2/240
7
7
7
1.1
1.1
1.1
120
208
240
1
1
1
6
6
6
2
2
2
32-3/4
32-3/4
32-3/4
MTO-2011/120
MTO-2011/208
MTO-2011/240
6
6
6
MTO-2011E2/120
MTO-2011E2/208
MTO-2011E2/240
9
9
9
1.4
1.4
1.4
120
208
240
1
1
1
6
6
6
2
2
2
40-1/4
40-1/4
40-1/4
MTO-2014/120
MTO-2014/208
MTO-2014/240
7
7
7
MTO-2014E2/120
MTO-2014E2/208
MTO-2014E2/240
10
10
10
EMTO-3
1
1
240
480
3
3
8
8
3
3
17-3/4
17-3/4
EMTO-301/240
EMTO-301/480
7
7
EMTO-301E2/240
EMTO-301E2/480
10
10
1.5
1.5
240
480
3
3
8
8
3
3
24-7/8
24-7/8
EMTO-3015/240
EMTO-3015/480
9
9
EMTO-3015E2/240
EMTO-3015E2/480
12
12
2
2
240
480
3
3
8
8
3
3
32-7/16
32-7/16
EMTO-302/240
EMTO-302/480
10
10
EMTO-302E2/240
EMTO-302E2/480
13
13
2.5
2.5
240
480
3
3
8
8
3
3
40-3/8
40-3/8
EMTO-3025/240
EMTO-3025/480
12
12
EMTO-3025E2/240
EMTO-3025E2/480
15
15
3
3
240
480
3
3
8
8
3
3
47-7/8
47-7/8
EMTO-303/240
EMTO-303/480
14
14
EMTO-303E2/240
EMTO-303E2/480
17
17
1. Heaters with General Purpose Enclosures are UL Recognized and CSA Certified.
2. Heaters with Moisture Resistant/Explosion Resistant Enclosures are CSA NRTL/C Certified.

en-US
en
Save Configuration